Large Basic Switches
YZ Series
15 A. SPNO. Variety of actuators & terminations. 25,4 mm centers. Side or panel mounting
Accurate, reliable, and repeatable, MICRO SWITCH BZ/BA/BM/BE/6AS/WZ/YZ/WA/YA Series features precise operating characteristics and enhanced life. These premium, large snap-action switches offer precision operation and sensitive differential travel.
Utilizing state-of-the-art manufacturing processes and quality controls, Honeywell has engineered premium, large snap-action switches that meet various international agency requirements. Some models have military qualifications. These Series are often used for precision on/off applications, as well as end of limit, presence/absence, and manual operator interface functions.
Their engineered design is suitable for various application needs. Configured options provide a wide variety of operating and interface characteristics.
Others
- Release Force
- 1,11 N [4.0 oz] min.
- 0,14 N [0.494 oz] min.
- Housing Material
- General Purpose Phenolic
- Contact Type
- Silver
- Gold
- Circuitry
- SPNO
- Overtravel (OT)
- 0,13 mm [0.005 in] min.
- 1,52 mm [0.060 in] min.
- 5,56 mm [0.219 in] min.
- Mounting Centers
- 25,4 mm [1 in]
- Package Height
- 24,1 mm [0.95 in]
- 42,9 mm [1.69 in]
- Voltage
- 125 Vac
- 250 Vac
- Differential Travel (DT)
- 0,01 mm to 0,05 mm [0.0004 in to 0.0020 in]
- 1,27 mm [0.050 in] max.
- Agency Approvals and Standards
- CSA
- UL, CE, CSA, ENEC
- CE, CSA, SEMKO
- UL, CE, CSA
- Actuator
- Medium Overtravel Plunger
- Straight Lever
- Low Overtravel Plunger
- Overtravel Plunger
- Pin Plunger
- Wobble
- Flexible Leaf
- Roller Lever
- Operating Temperature
- -55 °C to 85 °C [-67 °F to 185 °F]
- Sealed
- No
- Environmentally
- Pretravel (PT)
- 0,38 mm [0.015 in] max.
- Switch Type
- MICRO SWITCH Standard 25,4 mm H x 17,8 mm W x 50,8 mm L [1.0 in H x 0.7 in W x 2.0 in L]
- Mounting Screw Size
- 3,53 mm [0.139 in]
- Termination
- Screw
- Solder
- Quick Connect
- Operating Force (OF)
- 0,28 N to 0,56 N [1.0 oz to 2.0 oz] max.
- 1,95 N to 2,50 N [7.0 oz to 9.0 oz] max.
- 3,61 N to 5,28 N [13.0 oz to 19.0 oz] max.
- 1,95 N [7.0 oz] max.
- 0,7 N [2.5 oz] max.
- 0,21 N to 0,63 N [0.75 oz to 2.25 oz] max.
- 1,67 N [6 oz] max.
- 0,97 N [3.5 oz] max.
- 2,5 N to 3,61 N [9.0 oz to 13.0 oz]
- 5 gf max.
- 18 gf max.
- 1,39 N [5.0 oz] max.
- 2,22 N to 4,17 N [8 oz to 15 oz] max.
- 0,70 N [2.47 oz] max.
- 5,00 to 7,23 N [18 oz to 26 oz] max.
- 0,28 N [1.0 oz] max.
- 1,11 N [4.0 oz] max.
- Ampere Rating
- 1A
- 15 A
- 10A
- Package Length
- 49,3 mm [1.94 in]
- Weight
- 28,6 g [0.063 lb]
- 39 g [0.086 lb]
- 33,1 g [0.073 lb]
- 29,5 g [0.065 lb]
- 24,94 g to 34,01 g [0.055 lb to 0.075 lb]
- 34,5 g [0.076 lb]
- Tightening Torque
- 0,33 N m [3.0 in lb]
- Operating Position (OP)
- 15,88 mm ±0,38 mm [0.625 in ±0.015 in]
- 17,48 mm [0.688 in]
- 21,82 mm ±0,76 mm [0.859 in ±0.030 in]
- Series Name
- BZ/BA/WA/YZ
- Package Width
- 17,5 mm [0.69 in]
- Recommended For
- SPST (normally open)
Others
- Release Force
- 1,11 N [4.0 oz] min.
- 0,14 N [0.494 oz] min.
- Housing Material
- General Purpose Phenolic
- Contact Type
- Silver
- Gold
- Circuitry
- SPNO
- Overtravel (OT)
- 0,13 mm [0.005 in] min.
- 1,52 mm [0.060 in] min.
- 5,56 mm [0.219 in] min.
- Mounting Centers
- 25,4 mm [1 in]
- Package Height
- 24,1 mm [0.95 in]
- 42,9 mm [1.69 in]
- Voltage
- 125 Vac
- 250 Vac
- Differential Travel (DT)
- 0,01 mm to 0,05 mm [0.0004 in to 0.0020 in]
- 1,27 mm [0.050 in] max.
- Agency Approvals and Standards
- CSA
- UL, CE, CSA, ENEC
- CE, CSA, SEMKO
- UL, CE, CSA
- Actuator
- Medium Overtravel Plunger
- Straight Lever
- Low Overtravel Plunger
- Overtravel Plunger
- Pin Plunger
- Wobble
- Flexible Leaf
- Roller Lever
- Operating Temperature
- -55 °C to 85 °C [-67 °F to 185 °F]
- Sealed
- No
- Environmentally
- Pretravel (PT)
- 0,38 mm [0.015 in] max.
- Switch Type
- MICRO SWITCH Standard 25,4 mm H x 17,8 mm W x 50,8 mm L [1.0 in H x 0.7 in W x 2.0 in L]
- Mounting Screw Size
- 3,53 mm [0.139 in]
- Termination
- Screw
- Solder
- Quick Connect
- Operating Force (OF)
- 0,28 N to 0,56 N [1.0 oz to 2.0 oz] max.
- 1,95 N to 2,50 N [7.0 oz to 9.0 oz] max.
- 3,61 N to 5,28 N [13.0 oz to 19.0 oz] max.
- 1,95 N [7.0 oz] max.
- 0,7 N [2.5 oz] max.
- 0,21 N to 0,63 N [0.75 oz to 2.25 oz] max.
- 1,67 N [6 oz] max.
- 0,97 N [3.5 oz] max.
- 2,5 N to 3,61 N [9.0 oz to 13.0 oz]
- 5 gf max.
- 18 gf max.
- 1,39 N [5.0 oz] max.
- 2,22 N to 4,17 N [8 oz to 15 oz] max.
- 0,70 N [2.47 oz] max.
- 5,00 to 7,23 N [18 oz to 26 oz] max.
- 0,28 N [1.0 oz] max.
- 1,11 N [4.0 oz] max.
- Ampere Rating
- 1A
- 15 A
- 10A
- Package Length
- 49,3 mm [1.94 in]
- Weight
- 28,6 g [0.063 lb]
- 39 g [0.086 lb]
- 33,1 g [0.073 lb]
- 29,5 g [0.065 lb]
- 24,94 g to 34,01 g [0.055 lb to 0.075 lb]
- 34,5 g [0.076 lb]
- Tightening Torque
- 0,33 N m [3.0 in lb]
- Operating Position (OP)
- 15,88 mm ±0,38 mm [0.625 in ±0.015 in]
- 17,48 mm [0.688 in]
- 21,82 mm ±0,76 mm [0.859 in ±0.030 in]
- Series Name
- BZ/BA/WA/YZ
- Package Width
- 17,5 mm [0.69 in]
- Recommended For
- SPST (normally open)
- Release Force : 1,11 N [4.0 oz] min.|0,14 N [0.494 oz] min.
- Housing Material : General Purpose Phenolic
- Contact Type : Silver|Gold
- Circuitry : SPNO
- Overtravel (OT) : 0,13 mm [0.005 in] min.|1,52 mm [0.060 in] min.|5,56 mm [0.219 in] min.
- Mounting Centers : 25,4 mm [1 in]
- Package Height : 24,1 mm [0.95 in]|42,9 mm [1.69 in]
- Voltage : 125 Vac|250 Vac
- Differential Travel (DT) : 0,01 mm to 0,05 mm [0.0004 in to 0.0020 in]|1,27 mm [0.050 in] max.
- Agency Approvals and Standards : CSA|UL, CE, CSA, ENEC|CE, CSA, SEMKO|UL, CE, CSA
- Actuator : Medium Overtravel Plunger|Straight Lever|Low Overtravel Plunger|Overtravel Plunger|Pin Plunger|Wobble|Flexible Leaf|Roller Lever
- Operating Temperature : -55 °C to 85 °C [-67 °F to 185 °F]
- Sealed : No|Environmentally
- Pretravel (PT) : 0,38 mm [0.015 in] max.
- Switch Type : MICRO SWITCH Standard 25,4 mm H x 17,8 mm W x 50,8 mm L [1.0 in H x 0.7 in W x 2.0 in L]
- Mounting Screw Size : 3,53 mm [0.139 in]
- Termination : Screw|Solder|Quick Connect
- Operating Force (OF) : 0,28 N to 0,56 N [1.0 oz to 2.0 oz] max.|1,95 N to 2,50 N [7.0 oz to 9.0 oz] max.|3,61 N to 5,28 N [13.0 oz to 19.0 oz] max.|1,95 N [7.0 oz] max.|0,7 N [2.5 oz] max.|0,21 N to 0,63 N [0.75 oz to 2.25 oz] max.|1,67 N [6 oz] max.|0,97 N [3.5 oz] max.|2,5 N to 3,61 N [9.0 oz to 13.0 oz]|5 gf max.|18 gf max.|1,39 N [5.0 oz] max.|2,22 N to 4,17 N [8 oz to 15 oz] max.|0,70 N [2.47 oz] max.|5,00 to 7,23 N [18 oz to 26 oz] max.|0,28 N [1.0 oz] max.|1,11 N [4.0 oz] max.
- Ampere Rating : 1A|15 A|10A
- Package Length : 49,3 mm [1.94 in]
- Weight : 28,6 g [0.063 lb]|39 g [0.086 lb]|33,1 g [0.073 lb]|29,5 g [0.065 lb]|24,94 g to 34,01 g [0.055 lb to 0.075 lb]|34,5 g [0.076 lb]
- Tightening Torque : 0,33 N m [3.0 in lb]
- Operating Position (OP) : 15,88 mm ±0,38 mm [0.625 in ±0.015 in]|17,48 mm [0.688 in]|21,82 mm ±0,76 mm [0.859 in ±0.030 in]
- Series Name : BZ/BA/WA/YZ
- Package Width : 17,5 mm [0.69 in]
- Recommended For : SPST (normally open)