Premium Switches
BZ Series
ac to 15 A (UL, CSA), 16 A (CE, ENEC). dc rated. SPDT. Variety of actuators & terminations. 25,4 mm ctrs.. Side or panel. MIL-PRF 8805 listings
Accurate, reliable, and repeatable, MICRO SWITCH BZ/BA/BM/BE/6AS/WZ/YZ/WA/YA Series features precise operating characteristics and enhanced life. These premium, large snap-action switches offer precision operation and sensitive differential travel.
Utilizing state-of-the-art manufacturing processes and quality controls, Honeywell has engineered premium, large snap-action switches that meet various international agency requirements. Some models have military qualifications. These Series are often used for precision on/off applications, as well as end of limit, presence/absence, and manual operator interface functions.
Their engineered design is suitable for various application needs. Configured options provide a wide variety of operating and interface characteristics. The MICRO SWITCH 6AS Series consists of two large premium BZ/BA/BM/BE snap-action switches ganged together and actuated by a single actuator. Field adjustable operating point is an option for one or both switches.
Others
- Release Force
- 0,21 N [0.75 oz] min.
- 0,42 N [1.5 oz] min.
- 0,14 N [0.494 oz] min.
- 1,11 N [4.0 oz] min.
- 1,67 N [6.0 oz] min.
- 0,035 N [0.123 oz] min.
- Housing Material
- General Purpose Phenolic
- High Temperature Phenolic
- Contact Type
- Gold
- Silver
- Silver Tin Oxide
- Circuitry
- SPDT
- DPDT
- Overtravel (OT)
- 5,56 mm [0.219 in] min.
- 3,58 mm [0.141 in] min.
- 1,57 mm [0.062 in] min.
- 3,54 mm [0.135 in] min.
- 12,7 mm [0.50 in] min.
- 0,13 mm [0.005 in] min.
- 4,37 mm [0.172 in] min.
- 1,52 mm [0.060 in] min.
- 1,02 mm [0.04 in] min.
- 2,16 mm [0.085 in] min.
- 2,54 mm [0.10 in] min.
- 2,39 mm [0.094 in] min.
- 3,56 mm [0.140 in] min.
- 3,96 mm [0.156 in] min.
- 0,13 mm to 0,2 mm [0.005 in to 0.008 in] min.
- 3,18 mm [0.125 in] min.
- 3,15 mm [0.124 in] min.
- 0,36 mm [0.014 in] min.
- Mounting Centers
- 25,4 mm [1 in]
- Package Height
- 24,1 mm [0.95 in]
- Voltage
- 250 Vac
- 125 Vac
- 115 Vac
- Differential Travel (DT)
- 0,38 mm [0.015 in] max.
- 0,025 mm [0.001 in] max.
- 0,08 mm [0.003 in] max.
- 0,064 mm to 0,127 mm [0.0025 in to 0.0050 in] max.
- 0,46 mm to 3,68 mm [0.018 in to 0.145 in]
- 0,10 mm to 1,00 mm [0.004 in to 0.040 in]
- 0,64 mm [0.025 in] max.
- 0,013 mm [0.0005 in] max.
- 0,005 mm to 0,2 mm [0.0002 in to 0.0008 in]
- 0,025 mm to 0,10 mm [0.001 in to 0.004 in]
- 0.005 mm to 3.81 mm
- 0,0038 mm to 0,0089 mm [0.00015 in to 0.00035 in]
- 3,81 mm [0.150 in] max.
- 0,08 mm to 0,51 mm [0.003 in to 0.020 in]
- 0,005 mm to 0,013 mm [0.0002 in to 0.0005 in]
- 2,36 mm [0.093 in]
- 0,038 mm [0.0015 in] max.
- 0,2 mm [0.008 in] max.
- 0,05 mm [0.002 in] max.
- 0,02 mm [0.0008 in] max.
- Agency Approvals and Standards
- UL, CE, CSA
- UL, CSA, CE, DEMKO
- Actuator
- Straight Lever
- High Overtravel Roller Plunger
- Flexible Roller Leaf
- Sealed Pin Plunger
- Overtravel Plunger
- Roller Plunger
- Wobble
- Pin Plunger
- Simulated Roller Lever
- Roller Lever
- Low Overtravel Plunger
- Spring Wire Actuator
- Medium Overtravel Plunger
- Adjustable Roller Lever
- Flexible Leaf
- Rigid or Resilient Lever
- High Overtravel Plunger
- Operating Temperature
- -55 °C to 125 °C [-67 °F to 257 °F]
- -55 °C to 85 °C [-67 °F to 185 °F]
- -55 °C to 121 °C [-67 °F to 250 °F]
- -53 °C to 204 °C [-65 °F to 400 °F]
- -55 °C to 204 °C [-67 °F to 400 °F]
- Pretravel (PT)
- 0,38 mm [0.015 in] max.
- Sealed
- No
- Environmentally
- Mounting Screw Size
- 3,53 mm [0.139 in]
- Switch Type
- MICRO SWITCH Standard 25,4 mm H x 17,8 mm W x 50,8 mm L [1.0 in H x 0.7 in W x 2.0 in L]
- Operating Force (OF)
- 2,22 N to 2,78 N [8 oz to 10 oz] max.
- 1,11 N to 2,78 N [4 oz to 10 oz] max.
- 3,34 N [12.0 oz] max.
- 6,67 N [24 oz] max.
- 1,95 N to 2,78 N [7.0 oz to 10.0 oz] max.
- 1,95 N to 2,50 N [7.0 oz to 9.0 oz] max.
- 1,95 N to 3,34 N [7.0 oz to 12 oz]
- 7 gf max.
- 0,28 N to 1,25 N [1.0 oz to 4.5 oz]
- 0,70 N [2.47 oz] max.
- 2,5 N [9.0 oz] max.
- 1,04 N to 1,39 N [3.75 oz to 5.0 oz] max.
- 1,67 N [6 oz] max.
- 3,89 N to 5,56 N [14.0 oz to 20.0 oz] max.
- 0,97 N [3.5 oz] max.
- 1.0 oz to 28 oz max.
- 0,28 N to 0,90 N [1.0 oz to 3.25 oz] max.
- 0,28 N [1.0 oz] max.
- 1,25 N [4.5 oz] max.
- 1,13 N [4.0 oz] max.
- 0.28 N to 7.78 N
- 6,12 N to 7,78 N [22 oz to 28 oz] max.
- 3,97 N to 6,67 N [14 oz to 24 oz] max.
- 0,83 N [3.0 oz] max.
- Termination
- Wire Harness
- Braided Fiberglass w/ Acrylic Coating Wire Harness
- Solder
- Quick Connect
- Screw
- Manual Reset solder terminals
- Material
- Plastic
- Ampere Rating
- 15 A
- 10A
- 1A
- 5A
- 22 A
- Package Length
- 49,3 mm [1.94 in]
- Weight
- 34,5 g [0.076 lb]
- 28,6 g [0.063 lb]
- 39 g [0.086 lb]
- 29,5 g [0.065 lb]
- 43,09 g [0.095 lb]
- 35,5 g [0.078 lb]
- 27,2 g [0.060 lb]
- 33,1 g [0.073 lb]
- 24,94 g to 34,01 g [0.055 lb to 0.075 lb]
- 63,5 g [0.14 lb]
- Tightening Torque
- 0,33 N m [3.0 in lb]
- 0,67 N m [6.0 in lb]
- Operating Position (OP)
- 30,17 mm ±0,76 mm [1.188 in ±0.030 in]
- 30,18 mm [0.709 in] ±0,76 mm [1.188 in ±0.030 in]
- 43,26 mm [1.024 in] ±0,51 mm [1.719 in ±0.020 in]
- 17,48 mm ±0,76 mm [0.688 in ±0.030 in]
- 17,02 mm to 22,35 mm [0.670 in to 0.880 in]
- 28,6 mm ±0,76 mm [0.780 in ± 0.010 in]
- 56.69 mm ±1,14 mm [2.232 in ±0.045 in]
- 15.88 mm ±0.38 mm to 56.69 mm ±1.14 mm
- 43,26 mm [1.024 in] ±0,76 mm [1.703 in ±0.030 in]
- 21,82 mm [0.859 in]
- 28,6 mm [1.125 in]
- 30,17 mm ±0,38 mm [1.188 in ±0.015 in]
- 28,20 mm [0.787 in] ±0,51 mm [1.11 in ±0.020 in]
- 48,4 mm ±0,50 mm [1.906 in ±0.020 in]
- 33,32 mm ±1,14 mm [1.312 in ±0.045 in]
- 15,88 mm [0.625 in]
- 38,10 mm ±0,51 mm [1.500 in ±0.020 in]
- 28,6 mm ±0,76 mm [1.125 in ±0.030 in]
- 29,2 mm to 31,5 mm [1.15 in to 1.24 in]
- 29,77 mm - 30,56 mm [1.172 in - 1.203 in]
- 19,1 mm ±0,76 mm [0.75 in ± 0.03 in]
- 19,1 mm [0.750 in]
- 49.61 mm ±1,14 mm [1.953 in ±0.045 in]
- 0.625 in ±0.015 in to 2.232 in ±0.045 in
- Series Name
- BZ/BA/WA/YZ
- Package Width
- 17,5 mm [0.69 in]
- Recommended For
- Operating in temperatures to 121 °C [250 °F] for 100 hours
- Added overtravel, for manual operation and slow 20 ° max. cam rise, dustproof and splash resistant seal
- Most applications SPDT
- Added overtravel, for manual operation and slow 20 ° max. cam rise
- SPST (normally open)
- Force and stability of flexible leaf actuator
Others
- Release Force
- 0,21 N [0.75 oz] min.
- 0,42 N [1.5 oz] min.
- 0,14 N [0.494 oz] min.
- 1,11 N [4.0 oz] min.
- 1,67 N [6.0 oz] min.
- 0,035 N [0.123 oz] min.
- Housing Material
- General Purpose Phenolic
- High Temperature Phenolic
- Contact Type
- Gold
- Silver
- Silver Tin Oxide
- Circuitry
- SPDT
- DPDT
- Overtravel (OT)
- 5,56 mm [0.219 in] min.
- 3,58 mm [0.141 in] min.
- 1,57 mm [0.062 in] min.
- 3,54 mm [0.135 in] min.
- 12,7 mm [0.50 in] min.
- 0,13 mm [0.005 in] min.
- 4,37 mm [0.172 in] min.
- 1,52 mm [0.060 in] min.
- 1,02 mm [0.04 in] min.
- 2,16 mm [0.085 in] min.
- 2,54 mm [0.10 in] min.
- 2,39 mm [0.094 in] min.
- 3,56 mm [0.140 in] min.
- 3,96 mm [0.156 in] min.
- 0,13 mm to 0,2 mm [0.005 in to 0.008 in] min.
- 3,18 mm [0.125 in] min.
- 3,15 mm [0.124 in] min.
- 0,36 mm [0.014 in] min.
- Mounting Centers
- 25,4 mm [1 in]
- Package Height
- 24,1 mm [0.95 in]
- Voltage
- 250 Vac
- 125 Vac
- 115 Vac
- Differential Travel (DT)
- 0,38 mm [0.015 in] max.
- 0,025 mm [0.001 in] max.
- 0,08 mm [0.003 in] max.
- 0,064 mm to 0,127 mm [0.0025 in to 0.0050 in] max.
- 0,46 mm to 3,68 mm [0.018 in to 0.145 in]
- 0,10 mm to 1,00 mm [0.004 in to 0.040 in]
- 0,64 mm [0.025 in] max.
- 0,013 mm [0.0005 in] max.
- 0,005 mm to 0,2 mm [0.0002 in to 0.0008 in]
- 0,025 mm to 0,10 mm [0.001 in to 0.004 in]
- 0.005 mm to 3.81 mm
- 0,0038 mm to 0,0089 mm [0.00015 in to 0.00035 in]
- 3,81 mm [0.150 in] max.
- 0,08 mm to 0,51 mm [0.003 in to 0.020 in]
- 0,005 mm to 0,013 mm [0.0002 in to 0.0005 in]
- 2,36 mm [0.093 in]
- 0,038 mm [0.0015 in] max.
- 0,2 mm [0.008 in] max.
- 0,05 mm [0.002 in] max.
- 0,02 mm [0.0008 in] max.
- Agency Approvals and Standards
- UL, CE, CSA
- UL, CSA, CE, DEMKO
- Actuator
- Straight Lever
- High Overtravel Roller Plunger
- Flexible Roller Leaf
- Sealed Pin Plunger
- Overtravel Plunger
- Roller Plunger
- Wobble
- Pin Plunger
- Simulated Roller Lever
- Roller Lever
- Low Overtravel Plunger
- Spring Wire Actuator
- Medium Overtravel Plunger
- Adjustable Roller Lever
- Flexible Leaf
- Rigid or Resilient Lever
- High Overtravel Plunger
- Operating Temperature
- -55 °C to 125 °C [-67 °F to 257 °F]
- -55 °C to 85 °C [-67 °F to 185 °F]
- -55 °C to 121 °C [-67 °F to 250 °F]
- -53 °C to 204 °C [-65 °F to 400 °F]
- -55 °C to 204 °C [-67 °F to 400 °F]
- Pretravel (PT)
- 0,38 mm [0.015 in] max.
- Sealed
- No
- Environmentally
- Mounting Screw Size
- 3,53 mm [0.139 in]
- Switch Type
- MICRO SWITCH Standard 25,4 mm H x 17,8 mm W x 50,8 mm L [1.0 in H x 0.7 in W x 2.0 in L]
- Operating Force (OF)
- 2,22 N to 2,78 N [8 oz to 10 oz] max.
- 1,11 N to 2,78 N [4 oz to 10 oz] max.
- 3,34 N [12.0 oz] max.
- 6,67 N [24 oz] max.
- 1,95 N to 2,78 N [7.0 oz to 10.0 oz] max.
- 1,95 N to 2,50 N [7.0 oz to 9.0 oz] max.
- 1,95 N to 3,34 N [7.0 oz to 12 oz]
- 7 gf max.
- 0,28 N to 1,25 N [1.0 oz to 4.5 oz]
- 0,70 N [2.47 oz] max.
- 2,5 N [9.0 oz] max.
- 1,04 N to 1,39 N [3.75 oz to 5.0 oz] max.
- 1,67 N [6 oz] max.
- 3,89 N to 5,56 N [14.0 oz to 20.0 oz] max.
- 0,97 N [3.5 oz] max.
- 1.0 oz to 28 oz max.
- 0,28 N to 0,90 N [1.0 oz to 3.25 oz] max.
- 0,28 N [1.0 oz] max.
- 1,25 N [4.5 oz] max.
- 1,13 N [4.0 oz] max.
- 0.28 N to 7.78 N
- 6,12 N to 7,78 N [22 oz to 28 oz] max.
- 3,97 N to 6,67 N [14 oz to 24 oz] max.
- 0,83 N [3.0 oz] max.
- Termination
- Wire Harness
- Braided Fiberglass w/ Acrylic Coating Wire Harness
- Solder
- Quick Connect
- Screw
- Manual Reset solder terminals
- Material
- Plastic
- Ampere Rating
- 15 A
- 10A
- 1A
- 5A
- 22 A
- Package Length
- 49,3 mm [1.94 in]
- Weight
- 34,5 g [0.076 lb]
- 28,6 g [0.063 lb]
- 39 g [0.086 lb]
- 29,5 g [0.065 lb]
- 43,09 g [0.095 lb]
- 35,5 g [0.078 lb]
- 27,2 g [0.060 lb]
- 33,1 g [0.073 lb]
- 24,94 g to 34,01 g [0.055 lb to 0.075 lb]
- 63,5 g [0.14 lb]
- Tightening Torque
- 0,33 N m [3.0 in lb]
- 0,67 N m [6.0 in lb]
- Operating Position (OP)
- 30,17 mm ±0,76 mm [1.188 in ±0.030 in]
- 30,18 mm [0.709 in] ±0,76 mm [1.188 in ±0.030 in]
- 43,26 mm [1.024 in] ±0,51 mm [1.719 in ±0.020 in]
- 17,48 mm ±0,76 mm [0.688 in ±0.030 in]
- 17,02 mm to 22,35 mm [0.670 in to 0.880 in]
- 28,6 mm ±0,76 mm [0.780 in ± 0.010 in]
- 56.69 mm ±1,14 mm [2.232 in ±0.045 in]
- 15.88 mm ±0.38 mm to 56.69 mm ±1.14 mm
- 43,26 mm [1.024 in] ±0,76 mm [1.703 in ±0.030 in]
- 21,82 mm [0.859 in]
- 28,6 mm [1.125 in]
- 30,17 mm ±0,38 mm [1.188 in ±0.015 in]
- 28,20 mm [0.787 in] ±0,51 mm [1.11 in ±0.020 in]
- 48,4 mm ±0,50 mm [1.906 in ±0.020 in]
- 33,32 mm ±1,14 mm [1.312 in ±0.045 in]
- 15,88 mm [0.625 in]
- 38,10 mm ±0,51 mm [1.500 in ±0.020 in]
- 28,6 mm ±0,76 mm [1.125 in ±0.030 in]
- 29,2 mm to 31,5 mm [1.15 in to 1.24 in]
- 29,77 mm - 30,56 mm [1.172 in - 1.203 in]
- 19,1 mm ±0,76 mm [0.75 in ± 0.03 in]
- 19,1 mm [0.750 in]
- 49.61 mm ±1,14 mm [1.953 in ±0.045 in]
- 0.625 in ±0.015 in to 2.232 in ±0.045 in
- Series Name
- BZ/BA/WA/YZ
- Package Width
- 17,5 mm [0.69 in]
- Recommended For
- Operating in temperatures to 121 °C [250 °F] for 100 hours
- Added overtravel, for manual operation and slow 20 ° max. cam rise, dustproof and splash resistant seal
- Most applications SPDT
- Added overtravel, for manual operation and slow 20 ° max. cam rise
- SPST (normally open)
- Force and stability of flexible leaf actuator
- Release Force : 0,21 N [0.75 oz] min.|0,42 N [1.5 oz] min.|0,14 N [0.494 oz] min.|1,11 N [4.0 oz] min.|1,67 N [6.0 oz] min.|0,035 N [0.123 oz] min.
- Housing Material : General Purpose Phenolic|High Temperature Phenolic
- Contact Type : Gold|Silver|Silver Tin Oxide
- Circuitry : SPDT|DPDT
- Overtravel (OT) : 5,56 mm [0.219 in] min.|3,58 mm [0.141 in] min.|1,57 mm [0.062 in] min.|3,54 mm [0.135 in] min.|12,7 mm [0.50 in] min.|0,13 mm [0.005 in] min.|4,37 mm [0.172 in] min.|1,52 mm [0.060 in] min.|1,02 mm [0.04 in] min.|2,16 mm [0.085 in] min.|2,54 mm [0.10 in] min.|2,39 mm [0.094 in] min.|3,56 mm [0.140 in] min.|3,96 mm [0.156 in] min.|0,13 mm to 0,2 mm [0.005 in to 0.008 in] min.|3,18 mm [0.125 in] min.|3,15 mm [0.124 in] min.|0,36 mm [0.014 in] min.
- Mounting Centers : 25,4 mm [1 in]
- Package Height : 24,1 mm [0.95 in]
- Voltage : 250 Vac|125 Vac|115 Vac
- Differential Travel (DT) : 0,38 mm [0.015 in] max.|0,025 mm [0.001 in] max.|0,08 mm [0.003 in] max.|0,064 mm to 0,127 mm [0.0025 in to 0.0050 in] max.|0,46 mm to 3,68 mm [0.018 in to 0.145 in]|0,10 mm to 1,00 mm [0.004 in to 0.040 in]|0,64 mm [0.025 in] max.|0,013 mm [0.0005 in] max.|0,005 mm to 0,2 mm [0.0002 in to 0.0008 in]|0,025 mm to 0,10 mm [0.001 in to 0.004 in]|0.005 mm to 3.81 mm|0,0038 mm to 0,0089 mm [0.00015 in to 0.00035 in]|3,81 mm [0.150 in] max.|0,08 mm to 0,51 mm [0.003 in to 0.020 in]|0,005 mm to 0,013 mm [0.0002 in to 0.0005 in]|2,36 mm [0.093 in]|0,038 mm [0.0015 in] max.|0,2 mm [0.008 in] max.|0,05 mm [0.002 in] max.|0,02 mm [0.0008 in] max.
- Agency Approvals and Standards : UL, CE, CSA|UL, CSA, CE, DEMKO
- Actuator : Straight Lever|High Overtravel Roller Plunger|Flexible Roller Leaf|Sealed Pin Plunger|Overtravel Plunger|Roller Plunger|Wobble|Pin Plunger|Simulated Roller Lever|Roller Lever|Low Overtravel Plunger|Spring Wire Actuator|Medium Overtravel Plunger|Adjustable Roller Lever|Flexible Leaf|Rigid or Resilient Lever|High Overtravel Plunger
- Operating Temperature : -55 °C to 125 °C [-67 °F to 257 °F]|-55 °C to 85 °C [-67 °F to 185 °F]|-55 °C to 121 °C [-67 °F to 250 °F]|-53 °C to 204 °C [-65 °F to 400 °F]|-55 °C to 204 °C [-67 °F to 400 °F]
- Pretravel (PT) : 0,38 mm [0.015 in] max.
- Sealed : No|Environmentally
- Mounting Screw Size : 3,53 mm [0.139 in]
- Switch Type : MICRO SWITCH Standard 25,4 mm H x 17,8 mm W x 50,8 mm L [1.0 in H x 0.7 in W x 2.0 in L]
- Operating Force (OF) : 2,22 N to 2,78 N [8 oz to 10 oz] max.|1,11 N to 2,78 N [4 oz to 10 oz] max.|3,34 N [12.0 oz] max.|6,67 N [24 oz] max.|1,95 N to 2,78 N [7.0 oz to 10.0 oz] max.|1,95 N to 2,50 N [7.0 oz to 9.0 oz] max.|1,95 N to 3,34 N [7.0 oz to 12 oz]|7 gf max.|0,28 N to 1,25 N [1.0 oz to 4.5 oz]|0,70 N [2.47 oz] max.|2,5 N [9.0 oz] max.|1,04 N to 1,39 N [3.75 oz to 5.0 oz] max.|1,67 N [6 oz] max.|3,89 N to 5,56 N [14.0 oz to 20.0 oz] max.|0,97 N [3.5 oz] max.|1.0 oz to 28 oz max.|0,28 N to 0,90 N [1.0 oz to 3.25 oz] max.|0,28 N [1.0 oz] max.|1,25 N [4.5 oz] max.|1,13 N [4.0 oz] max.|0.28 N to 7.78 N|6,12 N to 7,78 N [22 oz to 28 oz] max.|3,97 N to 6,67 N [14 oz to 24 oz] max.|0,83 N [3.0 oz] max.
- Termination : Wire Harness|Braided Fiberglass w/ Acrylic Coating Wire Harness|Solder|Quick Connect|Screw|Manual Reset solder terminals
- Material : Plastic
- Ampere Rating : 15 A|10A|1A|5A|22 A
- Package Length : 49,3 mm [1.94 in]
- Weight : 34,5 g [0.076 lb]|28,6 g [0.063 lb]|39 g [0.086 lb]|29,5 g [0.065 lb]|43,09 g [0.095 lb]|35,5 g [0.078 lb]|27,2 g [0.060 lb]|33,1 g [0.073 lb]|24,94 g to 34,01 g [0.055 lb to 0.075 lb]|63,5 g [0.14 lb]
- Tightening Torque : 0,33 N m [3.0 in lb]|0,67 N m [6.0 in lb]
- Operating Position (OP) : 30,17 mm ±0,76 mm [1.188 in ±0.030 in]|30,18 mm [0.709 in] ±0,76 mm [1.188 in ±0.030 in]|43,26 mm [1.024 in] ±0,51 mm [1.719 in ±0.020 in]|17,48 mm ±0,76 mm [0.688 in ±0.030 in]|17,02 mm to 22,35 mm [0.670 in to 0.880 in]|28,6 mm ±0,76 mm [0.780 in ± 0.010 in]|56.69 mm ±1,14 mm [2.232 in ±0.045 in]|15.88 mm ±0.38 mm to 56.69 mm ±1.14 mm|43,26 mm [1.024 in] ±0,76 mm [1.703 in ±0.030 in]|21,82 mm [0.859 in]|28,6 mm [1.125 in]|30,17 mm ±0,38 mm [1.188 in ±0.015 in]|28,20 mm [0.787 in] ±0,51 mm [1.11 in ±0.020 in]|48,4 mm ±0,50 mm [1.906 in ±0.020 in]|33,32 mm ±1,14 mm [1.312 in ±0.045 in]|15,88 mm [0.625 in]|38,10 mm ±0,51 mm [1.500 in ±0.020 in]|28,6 mm ±0,76 mm [1.125 in ±0.030 in]|29,2 mm to 31,5 mm [1.15 in to 1.24 in]|29,77 mm - 30,56 mm [1.172 in - 1.203 in]|19,1 mm ±0,76 mm [0.75 in ± 0.03 in]|19,1 mm [0.750 in]|49.61 mm ±1,14 mm [1.953 in ±0.045 in]|0.625 in ±0.015 in to 2.232 in ±0.045 in
- Series Name : BZ/BA/WA/YZ
- Package Width : 17,5 mm [0.69 in]
- Recommended For : Operating in temperatures to 121 °C [250 °F] for 100 hours|Added overtravel, for manual operation and slow 20 ° max. cam rise, dustproof and splash resistant seal|Most applications SPDT|Added overtravel, for manual operation and slow 20 ° max. cam rise|SPST (normally open)|Force and stability of flexible leaf actuator