Premium Switches
SM Series
Up to 5 A ac & dc (UL, CSA, CE, ENEC). Variety of actuators, terminations & contacts. 9,5 mm centers side mount. MIL-PRF-8805 listings
The MICRO SWITCH SM Series’ small size and light weight are combined with ample electrical capacity, precision operation, and extended life. Featuring high precision and repeatability, the SM Series offers gold contacts for low-energy switching and gold bifurcated contacts for maximum reliability. Bifurcated contacts provide parallel redundancy within the SM switch. The SM switch is available for power-duty switching up to 11 A (Vac) or 1/4 HP (Vac).
Pressure Ranges
- 0 inH20 to 4 inH20
Others
- Release Force
- 0,07 N [0.25 oz] min.
- 0,05 N [0.18 oz] min.
- 0,14 N [0.494 oz] min.
- 0,28 N [1.0 oz] min.
- 0,02 N [0.07 oz] min.
- 0,01 N [0.035 oz] min.
- 0,56 N [2.0 oz] min.
- 0,31 N [1.1 oz] min.
- Housing Material
- General Purpose Phenolic
- High Temperature Phenolic
- Contact Type
- Silver
- Gold-Plated Silver
- Gold
- Actuator Length
- 4,83 mm [0.19 in]
- 3,05 mm [0.12 in]
- Circuitry
- SPDT
- Overtravel (OT)
- 0,33 mm [0.013 in] min.
- 0,51 mm [0.020 in] min.
- 0,13 mm [0.005 in] min.
- 0,076 mm [0.003 in] min.
- 0,46 mm [0.018 in] min.
- 0,25 mm [0.010 in] min.
- 0,66 mm [0.026 in] min.
- 1,45 mm [0.057 in] min.
- 0,76 mm [0.030 in] min.
- 0,97 mm [0.038 in] min.
- 0,64 mm [0.025 in] min.
- Mounting Centers
- 9,65 mm [0.38 in]
- 4,83 mm [0.19 in]
- Package Height
- 12,4 mm [0.49 in]
- Voltage
- 125 Vac/30 Vdc
- 115 Vac
- 125 Vac
- 250 Vac
- 30 Vdc
- Differential Travel (DT)
- 0,76 mm [0.030 in] max.
- 0,08 mm [0.003 in] max.
- 1,78 mm [0.070 in] max.
- Agency Approvals and Standards
- UL, CE, CSA, ENEC
- UL, CSA, ENEC
- UL, CE, ENEC
- Actuator
- Roller Lever
- Simulated Roller Lever
- Straight Lever
- Pin Plunger
- Paddle Lever
- Operating Temperature
- -53 °C to 204 °C [-65 °F to 400 °F]
- -55 °C to 125 °C [-67 °F to 257 °F]
- -53 °C to 121 °C [-65 °F to 250 °F]
- -40 °C to 121 °C [-40 °F to 250 °F]
- -53 °C to 163 °C [-65 °F to 325 °F]
- Pretravel (PT)
- 0,5 mm [0.020 in] max.
- 3,05 mm [0.120 in] max.
- 3,8 mm [0.150 in] max.
- 7,87 mm [0.310 in] max.
- 2,16 mm [0.085 in] max.
- 5,56 mm [0.219 in] max.
- 5,54 mm [0.218 in] max.
- 0,76 mm [0.030 in] max.
- 3,32 mm [0.117 in] max.
- Sealed
- No
- Yes
- Switch Type
- MICRO SWITCH Subminiature 12,7 mm H x 6,35 mm W x 20,3 mm L [0.5 in H x 0.25 in W x 0.8 in L]
- Mounting Screw Size
- 22,1 mm [0.087 in]
- Operating Force (OF)
- 0,31 N [1.1 oz] max.
- 2,55 N [9.0 oz] max.
- 0,16 N [0.60 oz] max.
- 0,15 N [0.53 oz] max.
- 1,95 N [7.0 oz] max.
- 1,13 N [4.0 oz] max.
- 0,56 N to 1,98 N [2.0 oz to 7.0 oz] max.
- 0,11 N [0.4 oz] max.
- 0,06 N [0.19 oz] max.
- 0,97 N [3.5 oz] max.
- 0,39 N [1.4 oz] max.
- 0,83 N to 1,39 N [3.0 oz to 5.0 oz]
- 3,40 N [12.0 oz] max.
- 2,27 N [8.0 oz] max.
- 3,97 N [14.0 oz] max.
- 0,56 N [2.0 oz] max.
- 0,83 N [3.0 oz] max.
- 0,83 N to 2,09 N [3.0 oz to 7.5 oz]
- 0,12 N [0.42 oz] max.
- Termination
- Screw
- PCB Terminals
- PCB Solder
- Quick Connect
- Solder
- Solder Quick Connect
- Ampere Rating
- 5A
- 1A
- 4A
- 11A
- 0.1 A
- Package Length
- 19,8 mm [0.78 in]
- Weight
- 2,99 g [0.008 lb]
- 3,63 g [0.008 lb]
- 2,72 g [0.006 lb]
- High Temperature
- 204°C [400°F]
- 125°C [257°F]
- Tightening Torque
- 0,26 N m [2.3 in lb]
- 0,22 N m [2.0 in lb]
- Operating Position (OP)
- 11,7 mm ±1,5 mm [0.460 in ±0.060 in]
- 14,2 mm ±1,5 mm [0.560 in ±0.060 in]
- 7,11 mm ± 4,3 mm [0.280 in ± 0.170 in]
- 8,51 mm ± 2 mm [0.335 in ± 0.080 in]
- 8,64 mm ± 1,5 mm [0.340 in ±0.060 in]
- 8,38 mm ±0,38 mm [0.330 in ±0.015 in]
- 8,89 mm ±0,76 mm [0.350 in ±0.030 in]
- 13,0 mm ±1,93 mm [0.512 in ±0.076 in]
- 14,2 mm ±0,76 mm [0.562 in ±0.030 in]
- 11,55 mm ±2 mm [0.455 in ±0.080 in]
- 14,2 mm ±0,25 mm [0.560 in ±0.010 in]
- Series Name
- SM
- Package Width
- 6,35 mm [0.25 in]
- Recommended For
- 14,35 mm [0.565 in] straight lever with gold contacts
- 14,35 mm [0.565 in] straight lever
- Flexible leaf with roller
- Force and stability of flexible leaf actuator
- Lower force
- Operating in temperatures to 204 °C [400 °F] for 100 hours
- MIL-PRF-8805 application requirements, solder terminals
- Most applications
- 44,8 mm [1.765 in] straight lever
- Operating in temperatures to 121 °C [250 °F]
- Application requiring gold contacts
- Less differential travel
- 6,38 mm [0.251 in] simulated roller lever
- 13,6 mm [0.251 in] roller lever with gold contacts
- 7,24 mm [0.285 in] straight lever
Others
- Release Force
- 0,07 N [0.25 oz] min.
- 0,05 N [0.18 oz] min.
- 0,14 N [0.494 oz] min.
- 0,28 N [1.0 oz] min.
- 0,02 N [0.07 oz] min.
- 0,01 N [0.035 oz] min.
- 0,56 N [2.0 oz] min.
- 0,31 N [1.1 oz] min.
- Housing Material
- General Purpose Phenolic
- High Temperature Phenolic
- Contact Type
- Silver
- Gold-Plated Silver
- Gold
- Actuator Length
- 4,83 mm [0.19 in]
- 3,05 mm [0.12 in]
- Circuitry
- SPDT
- Overtravel (OT)
- 0,33 mm [0.013 in] min.
- 0,51 mm [0.020 in] min.
- 0,13 mm [0.005 in] min.
- 0,076 mm [0.003 in] min.
- 0,46 mm [0.018 in] min.
- 0,25 mm [0.010 in] min.
- 0,66 mm [0.026 in] min.
- 1,45 mm [0.057 in] min.
- 0,76 mm [0.030 in] min.
- 0,97 mm [0.038 in] min.
- 0,64 mm [0.025 in] min.
- Mounting Centers
- 9,65 mm [0.38 in]
- 4,83 mm [0.19 in]
- Package Height
- 12,4 mm [0.49 in]
- Voltage
- 125 Vac/30 Vdc
- 115 Vac
- 125 Vac
- 250 Vac
- 30 Vdc
- Differential Travel (DT)
- 0,76 mm [0.030 in] max.
- 0,08 mm [0.003 in] max.
- 1,78 mm [0.070 in] max.
- Agency Approvals and Standards
- UL, CE, CSA, ENEC
- UL, CSA, ENEC
- UL, CE, ENEC
- Actuator
- Roller Lever
- Simulated Roller Lever
- Straight Lever
- Pin Plunger
- Paddle Lever
- Operating Temperature
- -53 °C to 204 °C [-65 °F to 400 °F]
- -55 °C to 125 °C [-67 °F to 257 °F]
- -53 °C to 121 °C [-65 °F to 250 °F]
- -40 °C to 121 °C [-40 °F to 250 °F]
- -53 °C to 163 °C [-65 °F to 325 °F]
- Pretravel (PT)
- 0,5 mm [0.020 in] max.
- 3,05 mm [0.120 in] max.
- 3,8 mm [0.150 in] max.
- 7,87 mm [0.310 in] max.
- 2,16 mm [0.085 in] max.
- 5,56 mm [0.219 in] max.
- 5,54 mm [0.218 in] max.
- 0,76 mm [0.030 in] max.
- 3,32 mm [0.117 in] max.
- Sealed
- No
- Yes
- Switch Type
- MICRO SWITCH Subminiature 12,7 mm H x 6,35 mm W x 20,3 mm L [0.5 in H x 0.25 in W x 0.8 in L]
- Mounting Screw Size
- 22,1 mm [0.087 in]
- Operating Force (OF)
- 0,31 N [1.1 oz] max.
- 2,55 N [9.0 oz] max.
- 0,16 N [0.60 oz] max.
- 0,15 N [0.53 oz] max.
- 1,95 N [7.0 oz] max.
- 1,13 N [4.0 oz] max.
- 0,56 N to 1,98 N [2.0 oz to 7.0 oz] max.
- 0,11 N [0.4 oz] max.
- 0,06 N [0.19 oz] max.
- 0,97 N [3.5 oz] max.
- 0,39 N [1.4 oz] max.
- 0,83 N to 1,39 N [3.0 oz to 5.0 oz]
- 3,40 N [12.0 oz] max.
- 2,27 N [8.0 oz] max.
- 3,97 N [14.0 oz] max.
- 0,56 N [2.0 oz] max.
- 0,83 N [3.0 oz] max.
- 0,83 N to 2,09 N [3.0 oz to 7.5 oz]
- 0,12 N [0.42 oz] max.
- Termination
- Screw
- PCB Terminals
- PCB Solder
- Quick Connect
- Solder
- Solder Quick Connect
- Ampere Rating
- 5A
- 1A
- 4A
- 11A
- 0.1 A
- Package Length
- 19,8 mm [0.78 in]
- Weight
- 2,99 g [0.008 lb]
- 3,63 g [0.008 lb]
- 2,72 g [0.006 lb]
- High Temperature
- 204°C [400°F]
- 125°C [257°F]
- Tightening Torque
- 0,26 N m [2.3 in lb]
- 0,22 N m [2.0 in lb]
- Operating Position (OP)
- 11,7 mm ±1,5 mm [0.460 in ±0.060 in]
- 14,2 mm ±1,5 mm [0.560 in ±0.060 in]
- 7,11 mm ± 4,3 mm [0.280 in ± 0.170 in]
- 8,51 mm ± 2 mm [0.335 in ± 0.080 in]
- 8,64 mm ± 1,5 mm [0.340 in ±0.060 in]
- 8,38 mm ±0,38 mm [0.330 in ±0.015 in]
- 8,89 mm ±0,76 mm [0.350 in ±0.030 in]
- 13,0 mm ±1,93 mm [0.512 in ±0.076 in]
- 14,2 mm ±0,76 mm [0.562 in ±0.030 in]
- 11,55 mm ±2 mm [0.455 in ±0.080 in]
- 14,2 mm ±0,25 mm [0.560 in ±0.010 in]
- Series Name
- SM
- Package Width
- 6,35 mm [0.25 in]
- Recommended For
- 14,35 mm [0.565 in] straight lever with gold contacts
- 14,35 mm [0.565 in] straight lever
- Flexible leaf with roller
- Force and stability of flexible leaf actuator
- Lower force
- Operating in temperatures to 204 °C [400 °F] for 100 hours
- MIL-PRF-8805 application requirements, solder terminals
- Most applications
- 44,8 mm [1.765 in] straight lever
- Operating in temperatures to 121 °C [250 °F]
- Application requiring gold contacts
- Less differential travel
- 6,38 mm [0.251 in] simulated roller lever
- 13,6 mm [0.251 in] roller lever with gold contacts
- 7,24 mm [0.285 in] straight lever
- Release Force : 0,07 N [0.25 oz] min.|0,05 N [0.18 oz] min.|0,14 N [0.494 oz] min.|0,28 N [1.0 oz] min.|0,02 N [0.07 oz] min.|0,01 N [0.035 oz] min.|0,56 N [2.0 oz] min.|0,31 N [1.1 oz] min.
- Housing Material : General Purpose Phenolic|High Temperature Phenolic
- Contact Type : Silver|Gold-Plated Silver|Gold
- Actuator Length : 4,83 mm [0.19 in]|3,05 mm [0.12 in]
- Circuitry : SPDT
- Overtravel (OT) : 0,33 mm [0.013 in] min.|0,51 mm [0.020 in] min.|0,13 mm [0.005 in] min.|0,076 mm [0.003 in] min.|0,46 mm [0.018 in] min.|0,25 mm [0.010 in] min.|0,66 mm [0.026 in] min.|1,45 mm [0.057 in] min.|0,76 mm [0.030 in] min.|0,97 mm [0.038 in] min.|0,64 mm [0.025 in] min.
- Mounting Centers : 9,65 mm [0.38 in]|4,83 mm [0.19 in]
- Package Height : 12,4 mm [0.49 in]
- Voltage : 125 Vac/30 Vdc|115 Vac|125 Vac|250 Vac|30 Vdc
- Differential Travel (DT) : 0,76 mm [0.030 in] max.|0,08 mm [0.003 in] max.|1,78 mm [0.070 in] max.
- Agency Approvals and Standards : UL, CE, CSA, ENEC|UL, CSA, ENEC|UL, CE, ENEC
- Actuator : Roller Lever|Simulated Roller Lever|Straight Lever|Pin Plunger|Paddle Lever
- Operating Temperature : -53 °C to 204 °C [-65 °F to 400 °F]|-55 °C to 125 °C [-67 °F to 257 °F]|-53 °C to 121 °C [-65 °F to 250 °F]|-40 °C to 121 °C [-40 °F to 250 °F]|-53 °C to 163 °C [-65 °F to 325 °F]
- Pretravel (PT) : 0,5 mm [0.020 in] max.|3,05 mm [0.120 in] max.|3,8 mm [0.150 in] max.|7,87 mm [0.310 in] max.|2,16 mm [0.085 in] max.|5,56 mm [0.219 in] max.|5,54 mm [0.218 in] max.|0,76 mm [0.030 in] max.|3,32 mm [0.117 in] max.
- Sealed : No|Yes
- Switch Type : MICRO SWITCH Subminiature 12,7 mm H x 6,35 mm W x 20,3 mm L [0.5 in H x 0.25 in W x 0.8 in L]
- Mounting Screw Size : 22,1 mm [0.087 in]
- Operating Force (OF) : 0,31 N [1.1 oz] max.|2,55 N [9.0 oz] max.|0,16 N [0.60 oz] max.|0,15 N [0.53 oz] max.|1,95 N [7.0 oz] max.|1,13 N [4.0 oz] max.|0,56 N to 1,98 N [2.0 oz to 7.0 oz] max.|0,11 N [0.4 oz] max.|0,06 N [0.19 oz] max.|0,97 N [3.5 oz] max.|0,39 N [1.4 oz] max.|0,83 N to 1,39 N [3.0 oz to 5.0 oz]|3,40 N [12.0 oz] max.|2,27 N [8.0 oz] max.|3,97 N [14.0 oz] max.|0,56 N [2.0 oz] max.|0,83 N [3.0 oz] max.|0,83 N to 2,09 N [3.0 oz to 7.5 oz]|0,12 N [0.42 oz] max.
- Termination : Screw|PCB Terminals|PCB Solder|Quick Connect|Solder|Solder Quick Connect
- Ampere Rating : 5A|1A|4A|11A|0.1 A
- Package Length : 19,8 mm [0.78 in]
- Weight : 2,99 g [0.008 lb]|3,63 g [0.008 lb]|2,72 g [0.006 lb]
- High Temperature : 204°C [400°F]|125°C [257°F]
- Tightening Torque : 0,26 N m [2.3 in lb]|0,22 N m [2.0 in lb]
- Operating Position (OP) : 11,7 mm ±1,5 mm [0.460 in ±0.060 in]|14,2 mm ±1,5 mm [0.560 in ±0.060 in]|7,11 mm ± 4,3 mm [0.280 in ± 0.170 in]|8,51 mm ± 2 mm [0.335 in ± 0.080 in]|8,64 mm ± 1,5 mm [0.340 in ±0.060 in]|8,38 mm ±0,38 mm [0.330 in ±0.015 in]|8,89 mm ±0,76 mm [0.350 in ±0.030 in]|13,0 mm ±1,93 mm [0.512 in ±0.076 in]|14,2 mm ±0,76 mm [0.562 in ±0.030 in]|11,55 mm ±2 mm [0.455 in ±0.080 in]|14,2 mm ±0,25 mm [0.560 in ±0.010 in]
- Series Name : SM
- Package Width : 6,35 mm [0.25 in]
- Recommended For : 14,35 mm [0.565 in] straight lever with gold contacts|14,35 mm [0.565 in] straight lever|Flexible leaf with roller|Force and stability of flexible leaf actuator|Lower force|Operating in temperatures to 204 °C [400 °F] for 100 hours|MIL-PRF-8805 application requirements, solder terminals|Most applications|44,8 mm [1.765 in] straight lever|Operating in temperatures to 121 °C [250 °F]|Application requiring gold contacts|Less differential travel|6,38 mm [0.251 in] simulated roller lever|13,6 mm [0.251 in] roller lever with gold contacts|7,24 mm [0.285 in] straight lever