https://sps.honeywell.com/us/en/search-results.html

Hour Meters

82400 Series

0 to 9999,9. IP66. 10 Vdc to 80 Vdc (polarity insensitive). ±0.02 accuracy. 1/4 in spade. 3 mm numbers

82400 Series

Distributor Inventory

Features

Non-polarity sensitive design reduces installation time and possibility of reverse polarity harness assembly

  • Standard case sizes and mounting for universal fit to most panel openings
  • Ultrasonic welded lens prevents moisture and dust intrusion
  • Terminals sealed to prevent moisture and dust intrusion
  • Can run off of many types of alternators so meter is only operating when vehicle is running (user must test for compatibility to their alternator output)
  • IP66 rated
Benefits

Perfect for aftermarket and service replacements, as well as cleaning equipment, compressors, generators, lawn and garden, mining, sports vehicles and more.

Others

  • Temperature
    • -31.7 °C to 68 °C [-25 °F to 155 °F]
  • Mounting
    • 2 screw (no holes)
    • 2 Screw
    • Retainer
  • Product Type
    • Quartz Standard
  • Voltage
    • 12 Vdc to 24 Vdc

Others

  • Temperature
    • -31.7 °C to 68 °C [-25 °F to 155 °F]
  • Mounting
    • 2 screw (no holes)
    • 2 Screw
    • Retainer
  • Product Type
    • Quartz Standard
  • Voltage
    • 12 Vdc to 24 Vdc
  • Temperature : -31.7 °C to 68 °C [-25 °F to 155 °F]
  • Mounting : 2 screw (no holes)|2 Screw|Retainer
  • Product Type : Quartz Standard
  • Voltage : 12 Vdc to 24 Vdc
Brochure
Name
Description
File Size
Date
Size
Partners Providing Technical Safety and Productivity Solutions
10.07 MB
12/16/2020
PDF 10.07 MB
Controls, Monitors, and Pressure Switches Range Guide
1.45 MB
9/10/2020
PDF 1.45 MB
Transportation Range Guide
3.31 MB
9/10/2020
PDF 3.31 MB
Case Study
Name
Description
File Size
Date
Size
Hour Meters Line Guide
579.26 KB
9/10/2020
PDF 579.26 KB
Catalog
Name
Description
File Size
Date
Size
True Time Stamp - Hour Meters
350 KB
9/10/2020
PDF 350 KB
Others
Name
Description
File Size
Date
Size
82007_lowres_photo
11.41 KB
9/10/2020
11.41 KB
82025_highres_photo
155.6 KB
9/10/2020
155.6 KB
82007_highres_photo
274.16 KB
9/10/2020
274.16 KB
82040_highres_photo
599.14 KB
9/10/2020
599.14 KB
82025_lowres_photo
9.87 KB
9/10/2020
9.87 KB
82042_lowres_photo
26.58 KB
9/10/2020
26.58 KB
82042_highres_photo
826.78 KB
9/10/2020
826.78 KB
82040_lowres_photo
81.94 KB
9/10/2020
81.94 KB
Name
Description
File Size
Date
Size
Partners Providing Technical Safety and Productivity Solutions
10.07 MB
12/16/2020
PDF 10.07 MB
Controls, Monitors, and Pressure Switches Range Guide
1.45 MB
9/10/2020
PDF 1.45 MB
Transportation Range Guide
3.31 MB
9/10/2020
PDF 3.31 MB
82007_lowres_photo
11.41 KB
9/10/2020
11.41 KB
82025_highres_photo
155.6 KB
9/10/2020
155.6 KB
82007_highres_photo
274.16 KB
9/10/2020
274.16 KB
82040_highres_photo
599.14 KB
9/10/2020
599.14 KB
82025_lowres_photo
9.87 KB
9/10/2020
9.87 KB
82042_lowres_photo
26.58 KB
9/10/2020
26.58 KB
Hour Meters Line Guide
579.26 KB
9/10/2020
PDF 579.26 KB
True Time Stamp - Hour Meters
350 KB
9/10/2020
PDF 350 KB
82042_highres_photo
826.78 KB
9/10/2020
826.78 KB
82040_lowres_photo
81.94 KB
9/10/2020
81.94 KB