General Purpose Limit Switches
GLF Series
Din EN50041 mounting. Metal housing. Non-plug in. 1 LED pilot light. IP67 sealing. 30 mm x 60 mm mounting holes. UL/CE/CCC approvals
Honeywell's MICRO SWITCH GLF Limit Switch Series is designed to global EN50041 standards and features a metal, non-plug-in-body style with 1 LED. The modular design (heads/actuators, bodies, and contact blocks) of the limit switch allows for rapid response to meet customer applications.
The rugged die-cast metal housing of the switch is ideal for indoor and outdoor applications where a degree of IP or NEMA enclosure sealing is required. Normally closed snap-action contacts and normally closed slow-action contacts are positive opening.
Others
- Shock
- 50 g per IEC 68-2-27c (w/o Actuator)
- Operating Temperature
- -25 °C to 85 °C [-13 °F to 185 °F]
- Sealed
- Industrial
- Vibration
- 10 g per IEC 68-2-6 (w/o Actuator)
- Housing Material
- Zinc Die-Cast
- Ampere Rating
- 10 A (Thermal)
- 1 mA to 100 mA
- Circuitry
- 1NC 1NO Slow Action MBB
- 2NC 2NO DPDT Snap Action
- 1NC 1NO Slow Action BBM
- 2NC Slow action
- 1NC 1NO SPDT Snap Action
- Sealing
- IP67; NEMA 1, 4, 12, 13
- UNSPSC Commodity
- 39122213 Limit Switches
- Expected Mechanical Life
- 15 Million
- Termination Type
- 0.5 in - 14NPT Conduit
- PG13.5
- PF1/2, Gold Contacts
- PF1/2
- 20 mm
- Product Type
- EN50041/47 Global Limit Switch
- Housing Type
- EN50041+1 LED
- EN50041 1 LED
- Supply Voltage
- 12 Vac/Vdc to 250 Vac/Vdc
- Agency Approvals and Standards
- UL/CSA (Americas/Canada), CE (Europe), CCC (Asia-Pacific)<sup>1</sup>; Conforms to IEC/EN 60947-5-1, EN45545-2<br /> <sub><sup>1</sup>CCC certification is not available on the GL Series Switches sold within Europe, Middle East, and Africa. Option for CCC certification in these regions is available upon request.</sub>
- Series Name
- GLS DIN
- UNSPSC Code
- 39122213
- Actuator
- Side Rotary
- Top Plunger
- Top Roller Plunger
- Top Roller Arm
- Wobble - Coil Spring
Others
- Shock
- 50 g per IEC 68-2-27c (w/o Actuator)
- Operating Temperature
- -25 °C to 85 °C [-13 °F to 185 °F]
- Sealed
- Industrial
- Vibration
- 10 g per IEC 68-2-6 (w/o Actuator)
- Housing Material
- Zinc Die-Cast
- Ampere Rating
- 10 A (Thermal)
- 1 mA to 100 mA
- Circuitry
- 1NC 1NO Slow Action MBB
- 2NC 2NO DPDT Snap Action
- 1NC 1NO Slow Action BBM
- 2NC Slow action
- 1NC 1NO SPDT Snap Action
- Sealing
- IP67; NEMA 1, 4, 12, 13
- UNSPSC Commodity
- 39122213 Limit Switches
- Expected Mechanical Life
- 15 Million
- Termination Type
- 0.5 in - 14NPT Conduit
- PG13.5
- PF1/2, Gold Contacts
- PF1/2
- 20 mm
- Product Type
- EN50041/47 Global Limit Switch
- Housing Type
- EN50041+1 LED
- EN50041 1 LED
- Supply Voltage
- 12 Vac/Vdc to 250 Vac/Vdc
- Agency Approvals and Standards
- UL/CSA (Americas/Canada), CE (Europe), CCC (Asia-Pacific)<sup>1</sup>; Conforms to IEC/EN 60947-5-1, EN45545-2<br /> <sub><sup>1</sup>CCC certification is not available on the GL Series Switches sold within Europe, Middle East, and Africa. Option for CCC certification in these regions is available upon request.</sub>
- Series Name
- GLS DIN
- UNSPSC Code
- 39122213
- Actuator
- Side Rotary
- Top Plunger
- Top Roller Plunger
- Top Roller Arm
- Wobble - Coil Spring
- Shock : 50 g per IEC 68-2-27c (w/o Actuator)
- Operating Temperature : -25 °C to 85 °C [-13 °F to 185 °F]
- Sealed : Industrial
- Vibration : 10 g per IEC 68-2-6 (w/o Actuator)
- Housing Material : Zinc Die-Cast
- Ampere Rating : 10 A (Thermal)|1 mA to 100 mA
- Circuitry : 1NC 1NO Slow Action MBB|2NC 2NO DPDT Snap Action|1NC 1NO Slow Action BBM|2NC Slow action|1NC 1NO SPDT Snap Action
- Sealing : IP67; NEMA 1, 4, 12, 13
- UNSPSC Commodity : 39122213 Limit Switches
- Expected Mechanical Life : 15 Million
- Termination Type : 0.5 in - 14NPT Conduit|PG13.5|PF1/2, Gold Contacts|PF1/2|20 mm
- Product Type : EN50041/47 Global Limit Switch
- Housing Type : EN50041+1 LED|EN50041 1 LED
- Supply Voltage : 12 Vac/Vdc to 250 Vac/Vdc
- Agency Approvals and Standards : UL/CSA (Americas/Canada), CE (Europe), CCC (Asia-Pacific)1; Conforms to IEC/EN 60947-5-1, EN45545-2
1CCC certification is not available on the GL Series Switches sold within Europe, Middle East, and Africa. Option for CCC certification in these regions is available upon request.
- Series Name : GLS DIN
- UNSPSC Code : 39122213
- Actuator : Side Rotary|Top Plunger|Top Roller Plunger|Top Roller Arm|Wobble - Coil Spring