Hazardous Area Limit Switches
GXS Series
ATEX (CE). IEC Ex. IP66. II 2 G Ex db IIC T6 Gb. II 2 D Ex tb IIIC T85°C Db
The GXS Series flame-proof limit switches are designed specifically for use in hazardous applications. The GXS enclosure is epoxy sealed and has an environmental protection of IP66 as per IEC/EN 60529. The entire series GXS complies with the European Directive on Equipment and Protective Systems Intended for Use in Potentially Explosive Atmospheres (2014/34/EU) commonly referred to as the ATEX Directive.