Sealed Switches
EN Series
Stainless steel with environmental seals. Sealed to MIL-PRF-8805 resilient, symbol 4. SPDT, DPDT. 1 A to 15 A (resistive)
Honeywell MICRO SWITCH EN Series limit switches are bushing mount designed, manufactured, and qualified to MIL-PRF-8805 standards. These products provide a durable switch for commercial and military aircraft as well as commercial and military ground-based equipment. Other applications include off-road equipment where severe environments are encountered. The EN Series of switches have proven to deliver consistent and reliable operation in harsh environments on critical applications for more than 65 years.
Others
- Operating Temperature
- -54 °C to 85 °C [-65 °F to 185 °F]
- -55 °C to 85 °C [-67 °F to 185 °F]
- Full Overtravel Force
- 75,62 N max. [17 lbs max.]
- 133,45 N max. [30 lbs max.]
- 4,52 Nm max. [40 in lbs max.]
- Pretravel (PT)
- 15° ±4°
- 20° ±4°
- 1,27 mm min. [.05 in min.]
- 13° ±3°
- 1,78 mm min. [.07 in min.]
- 1,02 mm max. [.04 in max.]
- 1,52 mm max. [.06 in min.]
- Sealed
- Military Grade Construction
- Release Force
- 8,90 N min. [2.0 lbs min.]
- 1,02 Nm min. [9 in lbs min.]
- 17,79 N min. [4 lbs min.]
- 0,45 Nm min. [4 in lbs min.]
- 22,24 N min. [5 lbs min.]
- 0,90 Nm min. [8 in lbs min.]
- Housing Material
- Stainless Steel
- Operating Force (OF)
- 8,90 N to 17,79 N [2.0 lbs to 4.0 lbs]
- 1,13 Nm max. [10 in lbs max.]
- 0,34 Nm max. [3 in lbs max.]
- 0,11 Nm [16 in ozs max.]
- 26,69 N to 53,38 N [6 lbs to 12 lbs]
- 13,34 N to 26,69 N [3.0 lbs to 6.0 lbs]
- 53,38 N to 111,21 N [12 lbs to 25 lbs]
- 17,79 N to 35,58 N [4.0 lbs to 8.0 lbs]
- Ampere Rating
- 7 A (Resistive)
- 15 A (Resistive)
- 10 A (Resistive)
- 5 A (Resistive)
- 4 A (Resistive)
- 1 A (Resistive)
- Circuitry
- 6PDT
- DPDT
- DPDT-DB
- DPNC
- SPDT-DB
- DPNO
- SPDT
- 4PDT
- SPNO
- Sealing
- Environment
- Overtravel (OT)
- 6,35 mm min. [0.25 in min.]
- UNSPSC Commodity
- 39122213 Limit switch
- Termination Type
- Screw
- Side Receptacle
- Bottom Receptacle
- Leadwire
- Leadwire with Connector
- Product Type
- MICRO SWITCH™ Military Grade Construction
- Differential Travel (DT)
- 0,76 mm max. [0.03 in max.]
- 0,89 mm max. [0.04 in max.]
- 1,14 mm max. [.05 in max.]
- 20° max.
- 5° max.
- 4° max.
- 0,51 mm max. [0.02 in max.]
- 0,26 mm max. [0.01 in max.]
- 6° max.
- 10° max.
- 15° max.
- 12° max.
- Supply Voltage
- 28 Vdc
- Series Name
- EN
- UNSPSC Code
- 39122213
- Actuator
- Top Roller Plunger
- Top Plunger
- Top Rotary
Others
- Operating Temperature
- -54 °C to 85 °C [-65 °F to 185 °F]
- -55 °C to 85 °C [-67 °F to 185 °F]
- Full Overtravel Force
- 75,62 N max. [17 lbs max.]
- 133,45 N max. [30 lbs max.]
- 4,52 Nm max. [40 in lbs max.]
- Pretravel (PT)
- 15° ±4°
- 20° ±4°
- 1,27 mm min. [.05 in min.]
- 13° ±3°
- 1,78 mm min. [.07 in min.]
- 1,02 mm max. [.04 in max.]
- 1,52 mm max. [.06 in min.]
- Sealed
- Military Grade Construction
- Release Force
- 8,90 N min. [2.0 lbs min.]
- 1,02 Nm min. [9 in lbs min.]
- 17,79 N min. [4 lbs min.]
- 0,45 Nm min. [4 in lbs min.]
- 22,24 N min. [5 lbs min.]
- 0,90 Nm min. [8 in lbs min.]
- Housing Material
- Stainless Steel
- Operating Force (OF)
- 8,90 N to 17,79 N [2.0 lbs to 4.0 lbs]
- 1,13 Nm max. [10 in lbs max.]
- 0,34 Nm max. [3 in lbs max.]
- 0,11 Nm [16 in ozs max.]
- 26,69 N to 53,38 N [6 lbs to 12 lbs]
- 13,34 N to 26,69 N [3.0 lbs to 6.0 lbs]
- 53,38 N to 111,21 N [12 lbs to 25 lbs]
- 17,79 N to 35,58 N [4.0 lbs to 8.0 lbs]
- Ampere Rating
- 7 A (Resistive)
- 15 A (Resistive)
- 10 A (Resistive)
- 5 A (Resistive)
- 4 A (Resistive)
- 1 A (Resistive)
- Circuitry
- 6PDT
- DPDT
- DPDT-DB
- DPNC
- SPDT-DB
- DPNO
- SPDT
- 4PDT
- SPNO
- Sealing
- Environment
- Overtravel (OT)
- 6,35 mm min. [0.25 in min.]
- UNSPSC Commodity
- 39122213 Limit switch
- Termination Type
- Screw
- Side Receptacle
- Bottom Receptacle
- Leadwire
- Leadwire with Connector
- Product Type
- MICRO SWITCH™ Military Grade Construction
- Differential Travel (DT)
- 0,76 mm max. [0.03 in max.]
- 0,89 mm max. [0.04 in max.]
- 1,14 mm max. [.05 in max.]
- 20° max.
- 5° max.
- 4° max.
- 0,51 mm max. [0.02 in max.]
- 0,26 mm max. [0.01 in max.]
- 6° max.
- 10° max.
- 15° max.
- 12° max.
- Supply Voltage
- 28 Vdc
- Series Name
- EN
- UNSPSC Code
- 39122213
- Actuator
- Top Roller Plunger
- Top Plunger
- Top Rotary
- Operating Temperature : -54 °C to 85 °C [-65 °F to 185 °F]|-55 °C to 85 °C [-67 °F to 185 °F]
- Full Overtravel Force : 75,62 N max. [17 lbs max.]|133,45 N max. [30 lbs max.]|4,52 Nm max. [40 in lbs max.]
- Pretravel (PT) : 15° ±4°|20° ±4°|1,27 mm min. [.05 in min.]|13° ±3°|1,78 mm min. [.07 in min.]|1,02 mm max. [.04 in max.]|1,52 mm max. [.06 in min.]
- Sealed : Military Grade Construction
- Release Force : 8,90 N min. [2.0 lbs min.]|1,02 Nm min. [9 in lbs min.]|17,79 N min. [4 lbs min.]|0,45 Nm min. [4 in lbs min.]|22,24 N min. [5 lbs min.]|0,90 Nm min. [8 in lbs min.]
- Housing Material : Stainless Steel
- Operating Force (OF) : 8,90 N to 17,79 N [2.0 lbs to 4.0 lbs]|1,13 Nm max. [10 in lbs max.]|0,34 Nm max. [3 in lbs max.]|0,11 Nm [16 in ozs max.]|26,69 N to 53,38 N [6 lbs to 12 lbs]|13,34 N to 26,69 N [3.0 lbs to 6.0 lbs]|53,38 N to 111,21 N [12 lbs to 25 lbs]|17,79 N to 35,58 N [4.0 lbs to 8.0 lbs]
- Ampere Rating : 7 A (Resistive)|15 A (Resistive)|10 A (Resistive)|5 A (Resistive)|4 A (Resistive)|1 A (Resistive)
- Circuitry : 6PDT|DPDT|DPDT-DB|DPNC|SPDT-DB|DPNO|SPDT|4PDT|SPNO
- Sealing : Environment
- Overtravel (OT) : 6,35 mm min. [0.25 in min.]
- UNSPSC Commodity : 39122213 Limit switch
- Termination Type : Screw|Side Receptacle|Bottom Receptacle|Leadwire|Leadwire with Connector
- Product Type : MICRO SWITCH™ Military Grade Construction
- Differential Travel (DT) : 0,76 mm max. [0.03 in max.]|0,89 mm max. [0.04 in max.]|1,14 mm max. [.05 in max.]|20° max.|5° max.|4° max.|0,51 mm max. [0.02 in max.]|0,26 mm max. [0.01 in max.]|6° max.|10° max.|15° max.|12° max.
- Supply Voltage : 28 Vdc
- Series Name : EN
- UNSPSC Code : 39122213
- Actuator : Top Roller Plunger|Top Plunger|Top Rotary