Sealed Switches
HR Series
Hermetically sealed stainless steel. Per MIL-S-8805, hermetic symbol 5. SPNO, DPDT. 5 A (resistive)
MICRO SWITCH HR switches combine maximum sealing, high 315 °C [600 °F] temperature capabilities, and rugged, heavy duty, corrosion-resistant construction to provide reliable switching in the most demanding applications.
Others
- Operating Temperature
- -65 °C to 315 °C [-85 °F to 600 °F]
- Full Overtravel Force
- 155,69 N max. [35 lbs max.]
- Pretravel (PT)
- 1,27 mm min. [.05 in min.]
- Sealed
- Military Grade Construction
- Release Force
- 22,24 N min. [5 lbs min.]
- Housing Material
- Stainless Steel
- Operating Force (OF)
- 26,69 N to 53,38 N [6 lbs to 12 lbs]
- Ampere Rating
- 5 A (Resistive)
- Circuitry
- DPDT
- SPNO
- Overtravel (OT)
- 6,35 mm min. [0.25 in min.]
- Sealing
- Hermetic
- UNSPSC Commodity
- 39122213 Limit switch
- Termination Type
- Screw
- Leadwire
- Product Type
- MICRO SWITCH™ Military Grade Construction
- Differential Travel (DT)
- 0,38 mm max. [.015 in max.]
- Supply Voltage
- 28 Vdc
- Series Name
- HR
- UNSPSC Code
- 39122213
- Actuator
- Top Roller Plunger
- Top Plunger
Others
- Operating Temperature
- -65 °C to 315 °C [-85 °F to 600 °F]
- Full Overtravel Force
- 155,69 N max. [35 lbs max.]
- Pretravel (PT)
- 1,27 mm min. [.05 in min.]
- Sealed
- Military Grade Construction
- Release Force
- 22,24 N min. [5 lbs min.]
- Housing Material
- Stainless Steel
- Operating Force (OF)
- 26,69 N to 53,38 N [6 lbs to 12 lbs]
- Ampere Rating
- 5 A (Resistive)
- Circuitry
- DPDT
- SPNO
- Overtravel (OT)
- 6,35 mm min. [0.25 in min.]
- Sealing
- Hermetic
- UNSPSC Commodity
- 39122213 Limit switch
- Termination Type
- Screw
- Leadwire
- Product Type
- MICRO SWITCH™ Military Grade Construction
- Differential Travel (DT)
- 0,38 mm max. [.015 in max.]
- Supply Voltage
- 28 Vdc
- Series Name
- HR
- UNSPSC Code
- 39122213
- Actuator
- Top Roller Plunger
- Top Plunger
- Operating Temperature : -65 °C to 315 °C [-85 °F to 600 °F]
- Full Overtravel Force : 155,69 N max. [35 lbs max.]
- Pretravel (PT) : 1,27 mm min. [.05 in min.]
- Sealed : Military Grade Construction
- Release Force : 22,24 N min. [5 lbs min.]
- Housing Material : Stainless Steel
- Operating Force (OF) : 26,69 N to 53,38 N [6 lbs to 12 lbs]
- Ampere Rating : 5 A (Resistive)
- Circuitry : DPDT|SPNO
- Overtravel (OT) : 6,35 mm min. [0.25 in min.]
- Sealing : Hermetic
- UNSPSC Commodity : 39122213 Limit switch
- Termination Type : Screw|Leadwire
- Product Type : MICRO SWITCH™ Military Grade Construction
- Differential Travel (DT) : 0,38 mm max. [.015 in max.]
- Supply Voltage : 28 Vdc
- Series Name : HR
- UNSPSC Code : 39122213
- Actuator : Top Roller Plunger|Top Plunger
Data Sheet
Name
Description
File Size
Date
Size
MICRO SWITCH HR Series Hermetically Sealed, High Temperature Limit Switches
707.91 KB
9/11/2020
PDF 707.91 KB
Catalog
Name
Description
File Size
Date
Size
HR Series High Temperature Hermetically Sealed Limit Switches
156.68 KB
9/11/2020
PDF 156.68 KB
Brochure
Name
Description
File Size
Date
Size
Limit Switches and Machine Safety Range Guide
8.05 MB
9/10/2020
PDF 8.05 MB
Others
Name
Description
File Size
Date
Size
Aerospace and Defense Product Range Guide
16.33 MB
10/26/2020
PDF 16.33 MB
Name
Description
File Size
Date
Size
MICRO SWITCH HR Series Hermetically Sealed, High Temperature Limit Switches
707.91 KB
9/11/2020
PDF 707.91 KB
HR Series High Temperature Hermetically Sealed Limit Switches
156.68 KB
9/11/2020
PDF 156.68 KB
Aerospace and Defense Product Range Guide
16.33 MB
10/26/2020
PDF 16.33 MB
Limit Switches and Machine Safety Range Guide
8.05 MB
9/10/2020
PDF 8.05 MB