Limit Switches
BF Series
Plastic housing. NEMA 1, 3, 4, 13 sealing. UL approvals
BF Series plastic enclosed basic switches are available with a wide variety of operators, and are designed for easy mounting and wiring. BF switches mount utilizing two (2) #6 screws installed through the two diametrically opposite mounting holes in the switch housing (2.312 in x 1.375 in spacing).
The BF switches are designed to allow mounting with the cover either towards or away from the mounting surface. Switches with lever type actuators are adjustable in two directions. The entire actuator can be rotated around its mounting bushing, and the angle of the lever can also be changed.
Others
- Operating Temperature
- -32 °C to 71 °C [-25 °F to 160 °F]
- Sealed
- Industrial
- Housing Material
- Plastic
- Operating Force (OF)
- 3,61 N max. [13 oz max.]
- 1,95 N [7 oz] max.
- 10,56 N [38 oz] max.
- 12,23 N [44 oz] max.
- Ampere Rating
- 11A
- 5A
- Circuitry
- 1NC 1NO SPDT Snap Action
- Sealing
- NEMA 1, 3, 4, 13
- UNSPSC Commodity
- 39122213 Limit Switches
- Termination Type
- 0.5 in - 14NPT Conduit
- Product Type
- Enclosed Switches
- Differential Travel (DT)
- 1,65 mm [0.065 in] nom.
- Supply Voltage
- 125 Vac/250 Vac or 277 Vac
- Agency Approvals and Standards
- UL
- Series Name
- BF
- UNSPSC Code
- 39122213
- Actuator
- Top Plunger
- Wobble - Plastic
- Wobble - Spring Wire
- Low Force Rod
- Top Roller Arm
- Wobble - Coil Spring
Others
- Operating Temperature
- -32 °C to 71 °C [-25 °F to 160 °F]
- Sealed
- Industrial
- Housing Material
- Plastic
- Operating Force (OF)
- 3,61 N max. [13 oz max.]
- 1,95 N [7 oz] max.
- 10,56 N [38 oz] max.
- 12,23 N [44 oz] max.
- Ampere Rating
- 11A
- 5A
- Circuitry
- 1NC 1NO SPDT Snap Action
- Sealing
- NEMA 1, 3, 4, 13
- UNSPSC Commodity
- 39122213 Limit Switches
- Termination Type
- 0.5 in - 14NPT Conduit
- Product Type
- Enclosed Switches
- Differential Travel (DT)
- 1,65 mm [0.065 in] nom.
- Supply Voltage
- 125 Vac/250 Vac or 277 Vac
- Agency Approvals and Standards
- UL
- Series Name
- BF
- UNSPSC Code
- 39122213
- Actuator
- Top Plunger
- Wobble - Plastic
- Wobble - Spring Wire
- Low Force Rod
- Top Roller Arm
- Wobble - Coil Spring
- Operating Temperature : -32 °C to 71 °C [-25 °F to 160 °F]
- Sealed : Industrial
- Housing Material : Plastic
- Operating Force (OF) : 3,61 N max. [13 oz max.]|1,95 N [7 oz] max.|10,56 N [38 oz] max.|12,23 N [44 oz] max.
- Ampere Rating : 11A|5A
- Circuitry : 1NC 1NO SPDT Snap Action
- Sealing : NEMA 1, 3, 4, 13
- UNSPSC Commodity : 39122213 Limit Switches
- Termination Type : 0.5 in - 14NPT Conduit
- Product Type : Enclosed Switches
- Differential Travel (DT) : 1,65 mm [0.065 in] nom.
- Supply Voltage : 125 Vac/250 Vac or 277 Vac
- Agency Approvals and Standards : UL
- Series Name : BF
- UNSPSC Code : 39122213
- Actuator : Top Plunger|Wobble - Plastic|Wobble - Spring Wire|Low Force Rod|Top Roller Arm|Wobble - Coil Spring