Toggle Switches
NT Series
Commercial-grade toggle. UL, CSA, CE. Up to 20 A (resistive). Variety of actuators, actions, terminations, and circuitries
Honeywell MICRO SWITCH NT Series toggle switches meet the need for a rugged, cost-effective toggle switch. Quality construction features include a seal between the toggle lever and bushing, and between the cover and case. These switches are suitable for applications in many demanding outdoor environments, where the panels are subjected to vibration from equipment, temperature extremes, dust, splashing water, and/or hose directed water.
They are capable of withstanding exposure to heavy accumulations of early morning dew that may condense on the control panel in cabs of vehicles left outdoors overnight. The NT toggle switches with larger standard metal or plastic levers are well suited for gloved-hand operation.
Available in both step-base and flat-base styles, the NT Series offers three popular styles of termination: 6-32 screws, solder lugs with 3,0 mm [0.12 in] diameter hole, or 6,35 mm [0.25 in] quick connect terminals. The optional 'Easy Start' threaded bushing enables quick alignment of the mounting nut to minimize any cross threading.
The panel stand-off with O-ring feature available on some listings eliminates the need for behind-the-panel hardware, provides a uniform panel height, and a panel-to-cover seal.
Others
- UNSPSC Commodity
- 39122211 Toggle Switch
- Mounting
- Bushing 15/32 in
- Circuitry/Operating action
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/6/1/document_6DD4FF6C-0F4F-7F56-B9F8FD1FDA497F45.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/5/5/document_5ED8D110-B7F7-25F4-16165F00B7957D6F.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/5/4/document_5ED453A3-EDC4-756A-534CAD2F25868D05.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/9/3/document_6ECF6C93-AA3C-9263-BC7B5FE1B84B28F6.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/6/7/document_6DD5DB2F-F1C0-213F-7D1AF3269B6E2537.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/6/8/document_6DD6B604-E4C2-6760-B6DC8548935DEE92.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/6/6/document_6DD440AE-9E5E-00EC-1F1E7AD385BF0035.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/5/0/document_5ECA005D-977B-B193-0850CF6C04D712ED.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/5/6/document_5EDB53A1-BFF7-E3ED-D95C72D72FE400A5.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/6/2/document_5EFEFC93-0927-D3C9-C41468BA44D7A74E.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/5/3/document_5ED0F658-E4FA-3ED5-8CB4D2B048A30DC8.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/5/2/document_5EC88EC8-FA5F-546B-20BD427151153CD6.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/9/5/document_6ED43F2B-CCA7-D36E-D0039C8109C4C10A.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/9/2/document_6ECE94E2-B7EF-A7A6-F32CE9129D592BAC.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/5/8/document_5EEC9041-FCF1-8DF5-E9D0C1B74414F3F2.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/4/8/document_5EC90942-930C-C630-4EBE2B2EEEEDF466.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/9/1/document_6ECDB6F5-C1AF-2E40-7615AAFE8503D46E.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/9/7/document_6EDC1021-F682-D98B-D7C90C80E85D12CE.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/7/0/document_6DDBEC80-0C47-0F4A-9E43B9ACBF35C35A.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/5/9/3/document_9C472FCE-D535-17BC-363B4AE16472D2CF.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/6/0/document_6DDCA66F-9B9E-78B1-B1607D56A0D883A7.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/6/5/document_6DD21B12-E6FB-FE14-EACFCFDB578DD238.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/5/9/document_5EEF533F-98C2-6D61-0517A01AFD7F7278.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/5/7/document_5EE31BED-E914-5A63-6DDBEA701CC931E8.jpg
- Action
- 3 position
- 2 position
- Product Type
- MICRO SWITCH Toggle Switch
- Circuits
- Mom.On-On
- Mom.On-Off-On
- Mom.On-Off-None
- Mom.On-Off
- On-On-On
- Mom.On-On-On
- None-On-On
- None-Off-On
- Mom.On-Off-Mom.On
- On-Off-On
- Off-On
- On-On
- None-On-Mom.On
- Mom.Off-On
- Mom.On-On-Mom.On
- Ampere/Voltage Range (Resistive Load)
- 0.5 A to 15 A at 0.5 Vac to 277 Vac
- 0.5 A at 250 Vdc
- 0.5 A to 20 A at 0.5 Vdc to 28 Vdc
- 0.75 A at 115 Vdc
- 0.5 A at 250 Vdc
- 0.5 A to 15 A at 0.5 Vac to 277 Vac
- 0.75 A at 115 Vdc
- 0.5 A to 20 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 15 A at 0.5 Vac to 277 Vac
- 0.5 A to 15 A at 0.5 Vac to 277 Vac
- 0.5 A to 20 A at 0.5 Vdc to 28 Vdc
- 0.5 A at 250 Vdc
- 0.75 A at 115 Vdc
- 0.75 A at 115 Vdc
- 0.5 A at 250 Vdc
- 0.5 A to 18 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 10 A at 0.5 Vac to 277 Vac
- 0.5 A at 250 Vdc
- 0.75 A at 115 Vdc
- 0.5 A to 10 A at 0.5 Vac to 277 Vac
- 0.5 A to 18 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 15 A at 0.5 Vdc to 28 Vdc
- 0.5 A at 250 Vdc
- 0.5 A to 15 A at 0.5 Vac to 277 Vac
- 0.5 A to 20 A at 0.5 Vdc to 28 Vdc
- 0.75 A at 115 Vdc
- 0.5 A at 250 Vdc
- 0.75 A at 115 Vdc
- 0.5 A at 250 Vdc
- 0.5 A to 10 A at 0.5 Vac to 277 Vac
- 0.5 A to 18 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 15 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 10 A at 0.5 Vac to 7 Vac
- 0.5 A at 250 Vdc
- 0.75 A at 115 Vdc
- 0.75 A at 115 Vdc
- 0.75 A at 115 Vdc
- 0.5 A at 250 Vdc
- 0.5 A to 15 A at 0.5 Vac to 277 Vac
- 0.5 A to 20 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 20 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 20 A at 0.5 Vdc to 28 Vdc
- 0.5 A at 250 Vdc
- 0.75 A at 115 Vdc
- 0.5 A to 15 A at 0.5 Vac to 277 Vac
- 0.5 A to 18 A at 0.5 Vdc to 28 Vdc
- 0.5 A at 250 Vdc
- 0.75 A at 115 Vdc
- 0.5 A to 20 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 15 A at 0.5 Vac to 277 Vac
- 0.75 A at 115 Vdc
- 0.5 A at 250 Vdc
- 0.5 A to 10 A at 0.5 Vac to 7 Vac
- 0.5 A to 15 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 10 A at 0.5 Vac to 7 Vac
- 0.5 A to 15 A at 0.5 Vdc to 28 Vdc
- 0.75 A at 115 Vdc
- 0.5 A at 250 Vdc
- 0.5 A at 250 Vdc
- 0.75 A at 115 Vdc
- 0.5 A to 15 A at 0.5 Vac to 277 Vac
- 0.5 A to 20 A at 0.5 Vdc to 28 Vdc
- 0.5 A at 250 Vdc
- 0.75 A at 115 Vdc
- 0.5 A to 18 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 10 A at 0.5 Vac to 277 Vac
- 0.5 A to 10 A at 0.5 Vac to 277 Vac
- 0.5 A to 10 A at 0.5 Vac to 7 Vac
- 0.5 A to 15 A at 0.5 Vac to 277 Vac
- 0.75 A at 115 Vdc
- 0.5 A at 250 Vdc
- 0.5 A to 20 A at 0.5 Vdc to 28 Vdc
- UL/CSA
- L191: 15 A-125, 250, 277 Vac; 1/2 Hp-125 Vac; 1 Hp-250, 277 Vac; 5 A-120 Vac "L"
- L192: 10 A-125, 250, 277 Vac; 1/4 Hp-125 Vac; 1/2 Hp-250, 277 Vac; 3 A-125 Vac "L"
- Series Name
- NT
- Termination
- Solder
- Screw
- Quick Connect
- Circuitry
- DPDT
- 4PDT
- DPST
- SPDT
- SPST
- 4PST
- UNSPSC Code
- 39122211
Others
- UNSPSC Commodity
- 39122211 Toggle Switch
- Mounting
- Bushing 15/32 in
- Circuitry/Operating action
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/6/1/document_6DD4FF6C-0F4F-7F56-B9F8FD1FDA497F45.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/5/5/document_5ED8D110-B7F7-25F4-16165F00B7957D6F.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/5/4/document_5ED453A3-EDC4-756A-534CAD2F25868D05.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/9/3/document_6ECF6C93-AA3C-9263-BC7B5FE1B84B28F6.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/6/7/document_6DD5DB2F-F1C0-213F-7D1AF3269B6E2537.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/6/8/document_6DD6B604-E4C2-6760-B6DC8548935DEE92.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/6/6/document_6DD440AE-9E5E-00EC-1F1E7AD385BF0035.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/5/0/document_5ECA005D-977B-B193-0850CF6C04D712ED.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/5/6/document_5EDB53A1-BFF7-E3ED-D95C72D72FE400A5.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/6/2/document_5EFEFC93-0927-D3C9-C41468BA44D7A74E.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/5/3/document_5ED0F658-E4FA-3ED5-8CB4D2B048A30DC8.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/5/2/document_5EC88EC8-FA5F-546B-20BD427151153CD6.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/9/5/document_6ED43F2B-CCA7-D36E-D0039C8109C4C10A.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/9/2/document_6ECE94E2-B7EF-A7A6-F32CE9129D592BAC.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/5/8/document_5EEC9041-FCF1-8DF5-E9D0C1B74414F3F2.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/4/8/document_5EC90942-930C-C630-4EBE2B2EEEEDF466.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/9/1/document_6ECDB6F5-C1AF-2E40-7615AAFE8503D46E.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/9/7/document_6EDC1021-F682-D98B-D7C90C80E85D12CE.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/7/0/document_6DDBEC80-0C47-0F4A-9E43B9ACBF35C35A.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/5/9/3/document_9C472FCE-D535-17BC-363B4AE16472D2CF.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/6/0/document_6DDCA66F-9B9E-78B1-B1607D56A0D883A7.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/6/5/document_6DD21B12-E6FB-FE14-EACFCFDB578DD238.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/5/9/document_5EEF533F-98C2-6D61-0517A01AFD7F7278.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/5/7/document_5EE31BED-E914-5A63-6DDBEA701CC931E8.jpg
- Action
- 3 position
- 2 position
- Product Type
- MICRO SWITCH Toggle Switch
- Circuits
- Mom.On-On
- Mom.On-Off-On
- Mom.On-Off-None
- Mom.On-Off
- On-On-On
- Mom.On-On-On
- None-On-On
- None-Off-On
- Mom.On-Off-Mom.On
- On-Off-On
- Off-On
- On-On
- None-On-Mom.On
- Mom.Off-On
- Mom.On-On-Mom.On
- Ampere/Voltage Range (Resistive Load)
- 0.5 A to 15 A at 0.5 Vac to 277 Vac
- 0.5 A at 250 Vdc
- 0.5 A to 20 A at 0.5 Vdc to 28 Vdc
- 0.75 A at 115 Vdc
- 0.5 A at 250 Vdc
- 0.5 A to 15 A at 0.5 Vac to 277 Vac
- 0.75 A at 115 Vdc
- 0.5 A to 20 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 15 A at 0.5 Vac to 277 Vac
- 0.5 A to 15 A at 0.5 Vac to 277 Vac
- 0.5 A to 20 A at 0.5 Vdc to 28 Vdc
- 0.5 A at 250 Vdc
- 0.75 A at 115 Vdc
- 0.75 A at 115 Vdc
- 0.5 A at 250 Vdc
- 0.5 A to 18 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 10 A at 0.5 Vac to 277 Vac
- 0.5 A at 250 Vdc
- 0.75 A at 115 Vdc
- 0.5 A to 10 A at 0.5 Vac to 277 Vac
- 0.5 A to 18 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 15 A at 0.5 Vdc to 28 Vdc
- 0.5 A at 250 Vdc
- 0.5 A to 15 A at 0.5 Vac to 277 Vac
- 0.5 A to 20 A at 0.5 Vdc to 28 Vdc
- 0.75 A at 115 Vdc
- 0.5 A at 250 Vdc
- 0.75 A at 115 Vdc
- 0.5 A at 250 Vdc
- 0.5 A to 10 A at 0.5 Vac to 277 Vac
- 0.5 A to 18 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 15 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 10 A at 0.5 Vac to 7 Vac
- 0.5 A at 250 Vdc
- 0.75 A at 115 Vdc
- 0.75 A at 115 Vdc
- 0.75 A at 115 Vdc
- 0.5 A at 250 Vdc
- 0.5 A to 15 A at 0.5 Vac to 277 Vac
- 0.5 A to 20 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 20 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 20 A at 0.5 Vdc to 28 Vdc
- 0.5 A at 250 Vdc
- 0.75 A at 115 Vdc
- 0.5 A to 15 A at 0.5 Vac to 277 Vac
- 0.5 A to 18 A at 0.5 Vdc to 28 Vdc
- 0.5 A at 250 Vdc
- 0.75 A at 115 Vdc
- 0.5 A to 20 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 15 A at 0.5 Vac to 277 Vac
- 0.75 A at 115 Vdc
- 0.5 A at 250 Vdc
- 0.5 A to 10 A at 0.5 Vac to 7 Vac
- 0.5 A to 15 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 10 A at 0.5 Vac to 7 Vac
- 0.5 A to 15 A at 0.5 Vdc to 28 Vdc
- 0.75 A at 115 Vdc
- 0.5 A at 250 Vdc
- 0.5 A at 250 Vdc
- 0.75 A at 115 Vdc
- 0.5 A to 15 A at 0.5 Vac to 277 Vac
- 0.5 A to 20 A at 0.5 Vdc to 28 Vdc
- 0.5 A at 250 Vdc
- 0.75 A at 115 Vdc
- 0.5 A to 18 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 10 A at 0.5 Vac to 277 Vac
- 0.5 A to 10 A at 0.5 Vac to 277 Vac
- 0.5 A to 10 A at 0.5 Vac to 7 Vac
- 0.5 A to 15 A at 0.5 Vac to 277 Vac
- 0.75 A at 115 Vdc
- 0.5 A at 250 Vdc
- 0.5 A to 20 A at 0.5 Vdc to 28 Vdc
- UL/CSA
- L191: 15 A-125, 250, 277 Vac; 1/2 Hp-125 Vac; 1 Hp-250, 277 Vac; 5 A-120 Vac "L"
- L192: 10 A-125, 250, 277 Vac; 1/4 Hp-125 Vac; 1/2 Hp-250, 277 Vac; 3 A-125 Vac "L"
- Series Name
- NT
- Termination
- Solder
- Screw
- Quick Connect
- Circuitry
- DPDT
- 4PDT
- DPST
- SPDT
- SPST
- 4PST
- UNSPSC Code
- 39122211
- UNSPSC Commodity : 39122211 Toggle Switch
- Mounting : Bushing 15/32 in
- Circuitry/Operating action : https://sensing.honeywell.com/client_asset/document/1/6/2/4/6/1/document_6DD4FF6C-0F4F-7F56-B9F8FD1FDA497F45.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/4/5/5/document_5ED8D110-B7F7-25F4-16165F00B7957D6F.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/4/5/4/document_5ED453A3-EDC4-756A-534CAD2F25868D05.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/4/9/3/document_6ECF6C93-AA3C-9263-BC7B5FE1B84B28F6.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/4/6/7/document_6DD5DB2F-F1C0-213F-7D1AF3269B6E2537.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/4/6/8/document_6DD6B604-E4C2-6760-B6DC8548935DEE92.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/4/6/6/document_6DD440AE-9E5E-00EC-1F1E7AD385BF0035.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/4/5/0/document_5ECA005D-977B-B193-0850CF6C04D712ED.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/4/5/6/document_5EDB53A1-BFF7-E3ED-D95C72D72FE400A5.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/4/6/2/document_5EFEFC93-0927-D3C9-C41468BA44D7A74E.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/4/5/3/document_5ED0F658-E4FA-3ED5-8CB4D2B048A30DC8.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/4/5/2/document_5EC88EC8-FA5F-546B-20BD427151153CD6.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/4/9/5/document_6ED43F2B-CCA7-D36E-D0039C8109C4C10A.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/4/9/2/document_6ECE94E2-B7EF-A7A6-F32CE9129D592BAC.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/4/5/8/document_5EEC9041-FCF1-8DF5-E9D0C1B74414F3F2.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/4/4/8/document_5EC90942-930C-C630-4EBE2B2EEEEDF466.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/4/9/1/document_6ECDB6F5-C1AF-2E40-7615AAFE8503D46E.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/4/9/7/document_6EDC1021-F682-D98B-D7C90C80E85D12CE.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/4/7/0/document_6DDBEC80-0C47-0F4A-9E43B9ACBF35C35A.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/5/9/3/document_9C472FCE-D535-17BC-363B4AE16472D2CF.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/4/6/0/document_6DDCA66F-9B9E-78B1-B1607D56A0D883A7.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/4/6/5/document_6DD21B12-E6FB-FE14-EACFCFDB578DD238.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/4/5/9/document_5EEF533F-98C2-6D61-0517A01AFD7F7278.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/4/5/7/document_5EE31BED-E914-5A63-6DDBEA701CC931E8.jpg
- Action : 3 position|2 position
- Product Type : MICRO SWITCH Toggle Switch
- Circuits : Mom.On-On|Mom.On-Off-On|Mom.On-Off-None|Mom.On-Off|On-On-On|Mom.On-On-On|None-On-On|None-Off-On|Mom.On-Off-Mom.On|On-Off-On|Off-On|On-On|None-On-Mom.On|Mom.Off-On|Mom.On-On-Mom.On
- Ampere/Voltage Range (Resistive Load) : 0.5 A to 15 A at 0.5 Vac to 277 Vac|0.5 A at 250 Vdc|0.5 A to 20 A at 0.5 Vdc to 28 Vdc|0.75 A at 115 Vdc|0.5 A at 250 Vdc|0.5 A to 15 A at 0.5 Vac to 277 Vac|0.75 A at 115 Vdc|0.5 A to 20 A at 0.5 Vdc to 28 Vdc|0.5 A to 15 A at 0.5 Vac to 277 Vac|0.5 A to 15 A at 0.5 Vac to 277 Vac|0.5 A to 20 A at 0.5 Vdc to 28 Vdc|0.5 A at 250 Vdc|0.75 A at 115 Vdc|0.75 A at 115 Vdc|0.5 A at 250 Vdc|0.5 A to 18 A at 0.5 Vdc to 28 Vdc|0.5 A to 10 A at 0.5 Vac to 277 Vac|0.5 A at 250 Vdc|0.75 A at 115 Vdc|0.5 A to 10 A at 0.5 Vac to 277 Vac|0.5 A to 18 A at 0.5 Vdc to 28 Vdc|0.5 A to 15 A at 0.5 Vdc to 28 Vdc|0.5 A at 250 Vdc|0.5 A to 15 A at 0.5 Vac to 277 Vac|0.5 A to 20 A at 0.5 Vdc to 28 Vdc|0.75 A at 115 Vdc|0.5 A at 250 Vdc|0.75 A at 115 Vdc|0.5 A at 250 Vdc|0.5 A to 10 A at 0.5 Vac to 277 Vac|0.5 A to 18 A at 0.5 Vdc to 28 Vdc|0.5 A to 15 A at 0.5 Vdc to 28 Vdc|0.5 A to 10 A at 0.5 Vac to 7 Vac|0.5 A at 250 Vdc|0.75 A at 115 Vdc|0.75 A at 115 Vdc|0.75 A at 115 Vdc|0.5 A at 250 Vdc|0.5 A to 15 A at 0.5 Vac to 277 Vac|0.5 A to 20 A at 0.5 Vdc to 28 Vdc|0.5 A to 20 A at 0.5 Vdc to 28 Vdc|0.5 A to 20 A at 0.5 Vdc to 28 Vdc|0.5 A at 250 Vdc|0.75 A at 115 Vdc|0.5 A to 15 A at 0.5 Vac to 277 Vac|0.5 A to 18 A at 0.5 Vdc to 28 Vdc|0.5 A at 250 Vdc|0.75 A at 115 Vdc|0.5 A to 20 A at 0.5 Vdc to 28 Vdc|0.5 A to 15 A at 0.5 Vac to 277 Vac|0.75 A at 115 Vdc|0.5 A at 250 Vdc|0.5 A to 10 A at 0.5 Vac to 7 Vac|0.5 A to 15 A at 0.5 Vdc to 28 Vdc|0.5 A to 10 A at 0.5 Vac to 7 Vac|0.5 A to 15 A at 0.5 Vdc to 28 Vdc|0.75 A at 115 Vdc|0.5 A at 250 Vdc|0.5 A at 250 Vdc|0.75 A at 115 Vdc|0.5 A to 15 A at 0.5 Vac to 277 Vac|0.5 A to 20 A at 0.5 Vdc to 28 Vdc|0.5 A at 250 Vdc|0.75 A at 115 Vdc|0.5 A to 18 A at 0.5 Vdc to 28 Vdc|0.5 A to 10 A at 0.5 Vac to 277 Vac|0.5 A to 10 A at 0.5 Vac to 277 Vac|0.5 A to 10 A at 0.5 Vac to 7 Vac|0.5 A to 15 A at 0.5 Vac to 277 Vac|0.75 A at 115 Vdc|0.5 A at 250 Vdc|0.5 A to 20 A at 0.5 Vdc to 28 Vdc
- UL/CSA : L191: 15 A-125, 250, 277 Vac; 1/2 Hp-125 Vac; 1 Hp-250, 277 Vac; 5 A-120 Vac "L"|L192: 10 A-125, 250, 277 Vac; 1/4 Hp-125 Vac; 1/2 Hp-250, 277 Vac; 3 A-125 Vac "L"
- Series Name : NT
- Termination : Solder|Screw|Quick Connect
- Circuitry : DPDT|4PDT|DPST|SPDT|SPST|4PST
- UNSPSC Code : 39122211