https://sps.honeywell.com/us/en/search-results.html

Vacuum Switches

5000 Series (Vacuum)

Direct action blade contact. Factory set 1.1 in-Hg to 22 in-Hg. Variety of connectors & terminals. 30 in-Hg proof. 150 psi burst

5000 Series (Vacuum)

Distributor Inventory

Honeywell's 5000 Series vacuum switches stand up to extended-duty applications. Switches are factory set and feature fluorosilicone rubber diaphragm for compatibility with a wide variety of fluids. Available with various terminations, including Metripack, they form a tight seal when connected.

Design benefits include durable construction, compact size, and enhanced set-point integrity.

Others

  • Operating Pressure
    • 30 in-Hg max.
  • Burst Pressure
    • 150 psi
  • Options
    • Steel, plastic, or stainless steel base; various base connector thread sizes; wire leads (potted and sealed)
  • Temperature
    • -40 °F to 250 °F
  • Standard Factory Set Points
    • 4 in-Hg
    • 1.4 in-Hg, 1.5 in-Hg, 1.8 in-Hg, 2 in-Hg, 4 in-Hg, 9 in-Hg, 12 in-Hg, 22 in-Hg, & 20 in H2O
    • 9 in-Hg
    • 6 in-Hg & 10 in-Hg
    • 1.1 in-Hg, 2 in-Hg, 4 in-Hg, 6 in-Hg, 8 in-Hg, 10 in-Hg, 12 in-Hg, 14 in-Hg, 16 in-Hg, 18 in-Hg, 20 in-Hg, 22 in-Hg, 24 in H2O, 25 in H2O, 28 in H2O, & 35 in H2O
    • 1.1 in-Hg, 2 in-Hg, 4 in-Hg, 6 in-Hg, 10 in-Hg, 13 in-Hg, 15 in-Hg, 17in-Hg, 20 in-Hg, 22 in-Hg, 24 in H2O, 25 in H2O, & 28 in H2O
    • 1.1 in-Hg, 1.5 in-Hg, 3 in-Hg, 4 in-Hg, 8 in-Hg, 9 in-Hg, 12 in-Hg, 22 in-Hg, 22 in H2O, & 25 in H2O
  • Contact Setting Range
    • 1.1 in-Hg to 22 in-Hg
  • Inductive Ratings
    • 1 A, 120 Vac; 0.5 A, 240 Vac
  • Circuitry
    • SPST-NO
    • SPST-NC
  • Base
    • Brass
  • Connector(s)
    • 1/8-27 NPT
  • Standard Seal
    • Nitrile O-ring
  • Product Type
    • Vacuum Switch
  • Contact(s)
    • Silver alloy, gold plated
  • Resistive Ratings
    • 15 A, 6 Vdc; 8 A, 12 Vdc; 4 A, 24 Vdc
  • Series Name
    • 5000
  • Cover Type
    • Glass reinforced polyester
  • Diaphragm
    • Fluorosilicone elastomer
  • Electrical Termination
    • #8-32 screw
    • 1/4 in spade terminals

Others

  • Operating Pressure
    • 30 in-Hg max.
  • Burst Pressure
    • 150 psi
  • Options
    • Steel, plastic, or stainless steel base; various base connector thread sizes; wire leads (potted and sealed)
  • Temperature
    • -40 °F to 250 °F
  • Standard Factory Set Points
    • 4 in-Hg
    • 1.4 in-Hg, 1.5 in-Hg, 1.8 in-Hg, 2 in-Hg, 4 in-Hg, 9 in-Hg, 12 in-Hg, 22 in-Hg, & 20 in H2O
    • 9 in-Hg
    • 6 in-Hg & 10 in-Hg
    • 1.1 in-Hg, 2 in-Hg, 4 in-Hg, 6 in-Hg, 8 in-Hg, 10 in-Hg, 12 in-Hg, 14 in-Hg, 16 in-Hg, 18 in-Hg, 20 in-Hg, 22 in-Hg, 24 in H2O, 25 in H2O, 28 in H2O, & 35 in H2O
    • 1.1 in-Hg, 2 in-Hg, 4 in-Hg, 6 in-Hg, 10 in-Hg, 13 in-Hg, 15 in-Hg, 17in-Hg, 20 in-Hg, 22 in-Hg, 24 in H2O, 25 in H2O, & 28 in H2O
    • 1.1 in-Hg, 1.5 in-Hg, 3 in-Hg, 4 in-Hg, 8 in-Hg, 9 in-Hg, 12 in-Hg, 22 in-Hg, 22 in H2O, & 25 in H2O
  • Contact Setting Range
    • 1.1 in-Hg to 22 in-Hg
  • Inductive Ratings
    • 1 A, 120 Vac; 0.5 A, 240 Vac
  • Circuitry
    • SPST-NO
    • SPST-NC
  • Base
    • Brass
  • Connector(s)
    • 1/8-27 NPT
  • Standard Seal
    • Nitrile O-ring
  • Product Type
    • Vacuum Switch
  • Contact(s)
    • Silver alloy, gold plated
  • Resistive Ratings
    • 15 A, 6 Vdc; 8 A, 12 Vdc; 4 A, 24 Vdc
  • Series Name
    • 5000
  • Cover Type
    • Glass reinforced polyester
  • Diaphragm
    • Fluorosilicone elastomer
  • Electrical Termination
    • #8-32 screw
    • 1/4 in spade terminals
  • Operating Pressure : 30 in-Hg max.
  • Burst Pressure : 150 psi
  • Options : Steel, plastic, or stainless steel base; various base connector thread sizes; wire leads (potted and sealed)
  • Temperature : -40 °F to 250 °F
  • Standard Factory Set Points : 4 in-Hg|1.4 in-Hg, 1.5 in-Hg, 1.8 in-Hg, 2 in-Hg, 4 in-Hg, 9 in-Hg, 12 in-Hg, 22 in-Hg, & 20 in H2O|9 in-Hg|6 in-Hg & 10 in-Hg|1.1 in-Hg, 2 in-Hg, 4 in-Hg, 6 in-Hg, 8 in-Hg, 10 in-Hg, 12 in-Hg, 14 in-Hg, 16 in-Hg, 18 in-Hg, 20 in-Hg, 22 in-Hg, 24 in H2O, 25 in H2O, 28 in H2O, & 35 in H2O|1.1 in-Hg, 2 in-Hg, 4 in-Hg, 6 in-Hg, 10 in-Hg, 13 in-Hg, 15 in-Hg, 17in-Hg, 20 in-Hg, 22 in-Hg, 24 in H2O, 25 in H2O, & 28 in H2O|1.1 in-Hg, 1.5 in-Hg, 3 in-Hg, 4 in-Hg, 8 in-Hg, 9 in-Hg, 12 in-Hg, 22 in-Hg, 22 in H2O, & 25 in H2O
  • Contact Setting Range : 1.1 in-Hg to 22 in-Hg
  • Inductive Ratings : 1 A, 120 Vac; 0.5 A, 240 Vac
  • Circuitry : SPST-NO|SPST-NC
  • Base : Brass
  • Connector(s) : 1/8-27 NPT
  • Standard Seal : Nitrile O-ring
  • Product Type : Vacuum Switch
  • Contact(s) : Silver alloy, gold plated
  • Resistive Ratings : 15 A, 6 Vdc; 8 A, 12 Vdc; 4 A, 24 Vdc
  • Series Name : 5000
  • Cover Type : Glass reinforced polyester
  • Diaphragm : Fluorosilicone elastomer
  • Electrical Termination : #8-32 screw|1/4 in spade terminals
Catalog
Name
Description
File Size
Date
Size
Pressure Switch Line Guide
691.64 KB
9/10/2020
PDF 691.64 KB
Data Sheet
Name
Description
File Size
Date
Size
Series 5000 Extended Duty Pressure Switch Datasheet
121.38 KB
1/14/2021
PDF 121.38 KB
Brochure
Name
Description
File Size
Date
Size
Controls, Monitors, and Pressure Switches Range Guide
1.45 MB
9/10/2020
PDF 1.45 MB
Transportation Range Guide
3.31 MB
9/10/2020
PDF 3.31 MB
Name
Description
File Size
Date
Size
Pressure Switch Line Guide
691.64 KB
9/10/2020
PDF 691.64 KB
Series 5000 Extended Duty Pressure Switch Datasheet
121.38 KB
1/14/2021
PDF 121.38 KB
Controls, Monitors, and Pressure Switches Range Guide
1.45 MB
9/10/2020
PDF 1.45 MB
Transportation Range Guide
3.31 MB
9/10/2020
PDF 3.31 MB