Velocity Accelerometers
Honeywell Model MAV5x series amplified piezoelectric accelerometers with velocity output are ideal for a variety of industrial test and automation environments. Manufactured of non-magnetic stainless steel with a sealed body, these accelerometers have a very low magnetic field susceptibility and provide highly accurate and reliable data output. The seismic element is mechanically isolated from the mounting base, resulting in a low base strain sensitivity. Both models can be supplied in a number of different configurations, options, and sensitivities to suit the expected vibration levels for the application.