Display and Conditioning
7554 Series
High-speed data process monitor & controller. Ideally suited for Honeywell Model 1254
The Model 7554 is a portable process monitor and control instrument designed to work with Honeywell's Auto-ID transducers (for example, Model 1254) for plug-and-play operation.
Features
- Continuous process monitoring (tracking)
- Three peak recording functions
- Two record functions (with multiple sampling rates from 1 Hz to 10 kHz and storage for up to 8000 data points)
- Three process control output signals (for high, low, and target occurrences)
- RS-232 output
- Storage capability for up to 8000 peak readings
- Four log operation functions (viewing, uploading, printing, and erasing)
- Selectable engineering units
- Menu locking feature
- Automatic power-down (when sensor is not plugged in)
- Rechargeable Ni-Cad batteries
- Graphic user interface software available (consult factory)
- Optional simultaneous angle or RPM measurements
Others
- Power Supply Type
- ac adapter (included), 115 Vac; 9.6 V internal/rechargeable batteries
- Input Type
- ±4.5 mV/V, strain gage
- Order Code
- 7554-101
- Product Dimensions
- 165 mm x 74 mm x 221 mm [6.5 in W x 2.9 in H x 8.7 in D]
- Polarity Indication
- Bi-polar
- Numeric Display Format
- Five (with no decimal)
- Transducer Minimum Impedance
- Bridge impedance: 120
- UNSPSC Commodity
- Electronic measurement and recording instrument engineering and design service
- Number of Channels
- 1
- Output
- 232 port ASCII, 9600 baud, 8-N-1; analog output: 0 Vdc to 2.4 Vdc (1 Vdc @ 2 mV/V)
- Transducer Excitation
- Bridge excitation: 7 V supplied
- Series Name
- 7554
- Frequency Response
- -3 dB @ 1000 Hz
- UNSPSC Code
- 81101713
- Digit Size - Normal Mode (H x W)
- 6,35 mm [0.25] H
Others
- Power Supply Type
- ac adapter (included), 115 Vac; 9.6 V internal/rechargeable batteries
- Input Type
- ±4.5 mV/V, strain gage
- Order Code
- 7554-101
- Product Dimensions
- 165 mm x 74 mm x 221 mm [6.5 in W x 2.9 in H x 8.7 in D]
- Polarity Indication
- Bi-polar
- Numeric Display Format
- Five (with no decimal)
- Transducer Minimum Impedance
- Bridge impedance: 120
- UNSPSC Commodity
- Electronic measurement and recording instrument engineering and design service
- Number of Channels
- 1
- Output
- 232 port ASCII, 9600 baud, 8-N-1; analog output: 0 Vdc to 2.4 Vdc (1 Vdc @ 2 mV/V)
- Transducer Excitation
- Bridge excitation: 7 V supplied
- Series Name
- 7554
- Frequency Response
- -3 dB @ 1000 Hz
- UNSPSC Code
- 81101713
- Digit Size - Normal Mode (H x W)
- 6,35 mm [0.25] H
- Power Supply Type : ac adapter (included), 115 Vac; 9.6 V internal/rechargeable batteries
- Input Type : ±4.5 mV/V, strain gage
- Order Code : 7554-101
- Product Dimensions : 165 mm x 74 mm x 221 mm [6.5 in W x 2.9 in H x 8.7 in D]
- Polarity Indication : Bi-polar
- Numeric Display Format : Five (with no decimal)
- Transducer Minimum Impedance : Bridge impedance: 120
- UNSPSC Commodity : Electronic measurement and recording instrument engineering and design service
- Number of Channels : 1
- Output : 232 port ASCII, 9600 baud, 8-N-1; analog output: 0 Vdc to 2.4 Vdc (1 Vdc @ 2 mV/V)
- Transducer Excitation : Bridge excitation: 7 V supplied
- Series Name : 7554
- Frequency Response : -3 dB @ 1000 Hz
- UNSPSC Code : 81101713
- Digit Size - Normal Mode (H x W) : 6,35 mm [0.25] H
Data Sheet
Name
Description
File Size
Date
Size
Test & MeasurementInstrumentation Accessories Datasheet
649.85 KB
9/11/2020
PDF 649.85 KB
Model 7554 Process Monitor and Controller Datasheet
166.51 KB
9/11/2020
PDF 166.51 KB
Others
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Test & MeasurementInstrumentation Accessories Datasheet
649.85 KB
9/11/2020
PDF 649.85 KB
Model 7554 Process Monitor and Controller Datasheet
166.51 KB
9/11/2020
PDF 166.51 KB