Display and Conditioning
GM-A Series
Low-cost instrument. 4½-digit LED display. Compact ⅛ DIN case. High-level (amplified) input excitation
The GM-A is a cost-efficient digital readout that works with amplified (0 V to 5 V or 4 mA to 20 mA) transducers or transmitters. This unit supplies power to the sensors. Two-wire current is user jumper selectable for use with two-wire current transducers. Separate power supply required for three-wire current use. Not for use with intrinsically safe applications utilizing a barrier.
Features
- High level (amplified) transducer input
- 4 1/2 digit LED display
- Large 14,2 mm [0.56 in] readout
- High speed analog output
- Transducer current drive 30 mA (max.)
Others
- Temperature (Storage)
- -29 °C to 93 °C [-20 °F to 200 °F]
- Power Requirements - Optional
- 220 Vac
- Product Dimensions
- 48,26 mm H x 95,25 mm W x 132,08 mm D [1.9 in H x 3.75 in W x 5.2 in D]
- Polarity Indication
- Yes
- UNSPSC Commodity
- Signal conditioners
- Form Factor
- 1/8 DIN
- Number of Channels
- 1
- Display Type
- 4½ digit LED display
- Output
- Analog: ±5 Vdc
- Case Material
- Noryl plastic
- UNSPSC Code
- 39121020
- Temperature (Operating)
- 0 °C to 54 °C [32 °F to 130 °F]
- Input Type
- High level (amplified) transducer input
- Overrange Indicator
- Flashing display
- Order Code
- AE216QA
- Power Requirements - Standard
- 115 Vac @ 5 W
- Amplifier Frequency Response
- 250 Hz
- Weight
- 1 kg [2.25 lb]
- Mounting
- Bench, rack, or panel (panel mount included with unit)
- Overall Accuracy
- ±0.03 %
- Scaling
- Zero and span adjustment
- Zero Adjustment Range - Coarse
- ±40 %
- Series Name
- GM-A
- Decimal Point Selection
- Jumper (non-solder)
- Conversions per Second
- 3
- Digit Size - Normal Mode (H x W)
- 14,2 mm H [0.56 in H]
- Amplifier Output Impedance
- <2 ohm
- Resolution
- Display: 1/20000 max.
Others
- Temperature (Storage)
- -29 °C to 93 °C [-20 °F to 200 °F]
- Power Requirements - Optional
- 220 Vac
- Product Dimensions
- 48,26 mm H x 95,25 mm W x 132,08 mm D [1.9 in H x 3.75 in W x 5.2 in D]
- Polarity Indication
- Yes
- UNSPSC Commodity
- Signal conditioners
- Form Factor
- 1/8 DIN
- Number of Channels
- 1
- Display Type
- 4½ digit LED display
- Output
- Analog: ±5 Vdc
- Case Material
- Noryl plastic
- UNSPSC Code
- 39121020
- Temperature (Operating)
- 0 °C to 54 °C [32 °F to 130 °F]
- Input Type
- High level (amplified) transducer input
- Overrange Indicator
- Flashing display
- Order Code
- AE216QA
- Power Requirements - Standard
- 115 Vac @ 5 W
- Amplifier Frequency Response
- 250 Hz
- Weight
- 1 kg [2.25 lb]
- Mounting
- Bench, rack, or panel (panel mount included with unit)
- Overall Accuracy
- ±0.03 %
- Scaling
- Zero and span adjustment
- Zero Adjustment Range - Coarse
- ±40 %
- Series Name
- GM-A
- Decimal Point Selection
- Jumper (non-solder)
- Conversions per Second
- 3
- Digit Size - Normal Mode (H x W)
- 14,2 mm H [0.56 in H]
- Amplifier Output Impedance
- <2 ohm
- Resolution
- Display: 1/20000 max.
- Temperature (Storage) : -29 °C to 93 °C [-20 °F to 200 °F]
- Power Requirements - Optional : 220 Vac
- Product Dimensions : 48,26 mm H x 95,25 mm W x 132,08 mm D [1.9 in H x 3.75 in W x 5.2 in D]
- Polarity Indication : Yes
- UNSPSC Commodity : Signal conditioners
- Form Factor : 1/8 DIN
- Number of Channels : 1
- Display Type : 4½ digit LED display
- Output : Analog: ±5 Vdc
- Case Material : Noryl plastic
- UNSPSC Code : 39121020
- Temperature (Operating) : 0 °C to 54 °C [32 °F to 130 °F]
- Input Type : High level (amplified) transducer input
- Overrange Indicator : Flashing display
- Order Code : AE216QA
- Power Requirements - Standard : 115 Vac @ 5 W
- Amplifier Frequency Response : 250 Hz
- Weight : 1 kg [2.25 lb]
- Mounting : Bench, rack, or panel (panel mount included with unit)
- Overall Accuracy : ±0.03 %
- Scaling : Zero and span adjustment
- Zero Adjustment Range - Coarse : ±40 %
- Series Name : GM-A
- Decimal Point Selection : Jumper (non-solder)
- Conversions per Second : 3
- Digit Size - Normal Mode (H x W) : 14,2 mm H [0.56 in H]
- Amplifier Output Impedance : <2 ohm
- Resolution : Display: 1/20000 max.
Data Sheet
Name
Description
File Size
Date
Size
Test & MeasurementInstrumentation Accessories Datasheet
649.85 KB
9/11/2020
PDF 649.85 KB
Test & MeasurementModel GM-A Digital Display/Signal Conditioner Datasheet
333.45 KB
9/11/2020
PDF 333.45 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Model GM-A Series Single-Channel Product Manual
484.58 KB
9/11/2020
PDF 484.58 KB
Others
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Test & MeasurementInstrumentation Accessories Datasheet
649.85 KB
9/11/2020
PDF 649.85 KB
Model GM-A Series Single-Channel Product Manual
484.58 KB
9/11/2020
PDF 484.58 KB
Test & MeasurementModel GM-A Digital Display/Signal Conditioner Datasheet
333.45 KB
9/11/2020
PDF 333.45 KB