Display and Conditioning
GM Series
Low-cost instrument. 4½-digit LED display. Compact ⅛ DIN case. Strain gage excitation
The GM is a versatile full function signal conditioner, amplifier and power supply that works with unamplified mV/V transducers. It also provides shunt calibration (R-cal) which enables the system to be setup without using an expensive primary stimulus (done at no extra charge at the factory if the readout and transducer are purchased at the same time). A full range of options like peak/hold**, track/hold and dual limits are available.
Features
- Strain-gage/bridge-based transducer input
- 4 1/2 digit LED display
- Large 14,2 mm [0.56 in] readout
- High speed analog output (up to 27 kHz)
- *Optional 56a requires 1/4 DIN enclosure
- **Bleed-off rate: <0.01 % of full scale
Others
- Temperature (Storage)
- -29 °C to 93 °C [-20 °F to 200 °F]
- Span Adjustment Range - Fine
- <±15 %
- Power Requirements - Optional
- 12 Vdc, 220 Vac
- Zero Adjustment Range - Fine
- <±15 %
- Common Mode Rejection
- 80 dB
- Product Dimensions
- 48,26 mm H x 95,25 mm W x 132,08 mm D [1.9 in H x 3.75 in W x 5.2 in D]
- Polarity Indication
- Yes
- UNSPSC Commodity
- Signal conditioners
- Form Factor
- 1/8 DIN
- Number of Channels
- 1
- Display Type
- 4½ digit LED display
- Output
- Analog: ±5 Vdc or 4 mA to 20 mA (optional)
- Case Material
- Noryl plastic
- UNSPSC Code
- 39121020
- Temperature (Operating)
- 0 °C to 54 °C [32 °F to 130 °F]
- Input Type
- Strain gage: 1 mV/V to 5 mV/V or 5 mV/V to 50 mV/V (optional)
- Overrange Indicator
- Flashing display
- Order Code
- AE213QA,52J,58EM,58A
- AE213QA,52J,58EM
- AE213QA,52J,58EM,58C
- Power Requirements - Standard
- 115 Vac @ 5 W
- Amplifier Frequency Response
- dc to 250 Hz
- Weight
- 1 kg [2.25 lb]
- Mounting
- Bench, rack, or panel (panel mount included with unit)
- Overall Accuracy
- ±0.03 %
- Scaling
- Zero and span adjustment
- Zero Adjustment Range - Coarse
- > 80 %
- Series Name
- GM
- Decimal Point Selection
- Jumper (non-solder)
- Digit Size - Normal Mode (H x W)
- 14,2 mm H [0.56 in H]
- Conversions per Second
- 3
- Amplifier Output Impedance
- <2 ohm
- Resolution
- Display: 1/20000 max.
Others
- Temperature (Storage)
- -29 °C to 93 °C [-20 °F to 200 °F]
- Span Adjustment Range - Fine
- <±15 %
- Power Requirements - Optional
- 12 Vdc, 220 Vac
- Zero Adjustment Range - Fine
- <±15 %
- Common Mode Rejection
- 80 dB
- Product Dimensions
- 48,26 mm H x 95,25 mm W x 132,08 mm D [1.9 in H x 3.75 in W x 5.2 in D]
- Polarity Indication
- Yes
- UNSPSC Commodity
- Signal conditioners
- Form Factor
- 1/8 DIN
- Number of Channels
- 1
- Display Type
- 4½ digit LED display
- Output
- Analog: ±5 Vdc or 4 mA to 20 mA (optional)
- Case Material
- Noryl plastic
- UNSPSC Code
- 39121020
- Temperature (Operating)
- 0 °C to 54 °C [32 °F to 130 °F]
- Input Type
- Strain gage: 1 mV/V to 5 mV/V or 5 mV/V to 50 mV/V (optional)
- Overrange Indicator
- Flashing display
- Order Code
- AE213QA,52J,58EM,58A
- AE213QA,52J,58EM
- AE213QA,52J,58EM,58C
- Power Requirements - Standard
- 115 Vac @ 5 W
- Amplifier Frequency Response
- dc to 250 Hz
- Weight
- 1 kg [2.25 lb]
- Mounting
- Bench, rack, or panel (panel mount included with unit)
- Overall Accuracy
- ±0.03 %
- Scaling
- Zero and span adjustment
- Zero Adjustment Range - Coarse
- > 80 %
- Series Name
- GM
- Decimal Point Selection
- Jumper (non-solder)
- Digit Size - Normal Mode (H x W)
- 14,2 mm H [0.56 in H]
- Conversions per Second
- 3
- Amplifier Output Impedance
- <2 ohm
- Resolution
- Display: 1/20000 max.
- Temperature (Storage) : -29 °C to 93 °C [-20 °F to 200 °F]
- Span Adjustment Range - Fine : <±15 %
- Power Requirements - Optional : 12 Vdc, 220 Vac
- Zero Adjustment Range - Fine : <±15 %
- Common Mode Rejection : 80 dB
- Product Dimensions : 48,26 mm H x 95,25 mm W x 132,08 mm D [1.9 in H x 3.75 in W x 5.2 in D]
- Polarity Indication : Yes
- UNSPSC Commodity : Signal conditioners
- Form Factor : 1/8 DIN
- Number of Channels : 1
- Display Type : 4½ digit LED display
- Output : Analog: ±5 Vdc or 4 mA to 20 mA (optional)
- Case Material : Noryl plastic
- UNSPSC Code : 39121020
- Temperature (Operating) : 0 °C to 54 °C [32 °F to 130 °F]
- Input Type : Strain gage: 1 mV/V to 5 mV/V or 5 mV/V to 50 mV/V (optional)
- Overrange Indicator : Flashing display
- Order Code : AE213QA,52J,58EM,58A|AE213QA,52J,58EM|AE213QA,52J,58EM,58C
- Power Requirements - Standard : 115 Vac @ 5 W
- Amplifier Frequency Response : dc to 250 Hz
- Weight : 1 kg [2.25 lb]
- Mounting : Bench, rack, or panel (panel mount included with unit)
- Overall Accuracy : ±0.03 %
- Scaling : Zero and span adjustment
- Zero Adjustment Range - Coarse : > 80 %
- Series Name : GM
- Decimal Point Selection : Jumper (non-solder)
- Digit Size - Normal Mode (H x W) : 14,2 mm H [0.56 in H]
- Conversions per Second : 3
- Amplifier Output Impedance : <2 ohm
- Resolution : Display: 1/20000 max.