Display and Conditioning
NK Series
Portable single-channel instrument. Strain gage inputs. Powered by 4 "D" cells
The Model NK portable instrument features a full 4 1/2 digit LCD display and is designed for use in remote field operations as a portable calibrator or readout device. Shunt calibration offers the operator quick field setup with a minimum of warm-up. A peak/hold feature is optional.
Features
- Strain-gage/bridge-based transducer input
- 4-1/2 digit LED display
- Battery powered
- Analog output option
- Not RoHS compliant
Others
- Connector
- PT02A-10-6S
- Temperature (Storage)
- -29 °C to 66 °C [-20 °F to 150 °F]
- Span Adjustment Range - Fine
- ±15 % of range
- Zero Adjustment Range - Fine
- ±15 % of range
- Product Dimensions
- 127 mm H x 177,8 mm W x 127 mm D [5 in H x 7 in W x 5 in D]
- Polarity Indication
- Yes
- Transducer Type
- Bridge-based sensor
- Auto Calibration
- No. Manual Calibration
- UNSPSC Commodity
- Signal conditioners
- Number of Channels
- 1
- Display Type
- 4½ digit LCD display
- Frequency Response
- 1000 Hz
- Case Material
- Deep drawn aluminum case
- UNSPSC Code
- 39121020
- Temperature (Operating)
- 0 °C to 54 °C [32 °F to 130 °F]
- Input Type
- 0.5 mV/V to 4 mV/V
- Overrange Indicator
- Yes
- Order Code
- AE221QE,52J
- Power Requirements - Standard
- Four (4) "D" cells
- Noise and Ripple
- 30 microvolts
- Sealing
- Weatherproof case
- Weight
- 1,4 kg [3 lb]
- Mounting
- Portable
- Sensitivity
- 0.1 microvolt/count max.
- Transducer Excitation
- 4 Vdc
- Scaling
- 0-19999
- Type of Inputs
- 0.5 mV/V to 4 mV/V
- Series Name
- NK
- Zero Adjustment Range - Coarse
- 100 % of range
- Decimal Point Selection
- Yes (programmable)
- Digit Size - Normal Mode (H x W)
- 10,2 mm H [0.40 H]
- Conversions per Second
- 1.5
- Resolution
- 1/20000
Others
- Connector
- PT02A-10-6S
- Temperature (Storage)
- -29 °C to 66 °C [-20 °F to 150 °F]
- Span Adjustment Range - Fine
- ±15 % of range
- Zero Adjustment Range - Fine
- ±15 % of range
- Product Dimensions
- 127 mm H x 177,8 mm W x 127 mm D [5 in H x 7 in W x 5 in D]
- Polarity Indication
- Yes
- Transducer Type
- Bridge-based sensor
- Auto Calibration
- No. Manual Calibration
- UNSPSC Commodity
- Signal conditioners
- Number of Channels
- 1
- Display Type
- 4½ digit LCD display
- Frequency Response
- 1000 Hz
- Case Material
- Deep drawn aluminum case
- UNSPSC Code
- 39121020
- Temperature (Operating)
- 0 °C to 54 °C [32 °F to 130 °F]
- Input Type
- 0.5 mV/V to 4 mV/V
- Overrange Indicator
- Yes
- Order Code
- AE221QE,52J
- Power Requirements - Standard
- Four (4) "D" cells
- Noise and Ripple
- 30 microvolts
- Sealing
- Weatherproof case
- Weight
- 1,4 kg [3 lb]
- Mounting
- Portable
- Sensitivity
- 0.1 microvolt/count max.
- Transducer Excitation
- 4 Vdc
- Scaling
- 0-19999
- Type of Inputs
- 0.5 mV/V to 4 mV/V
- Series Name
- NK
- Zero Adjustment Range - Coarse
- 100 % of range
- Decimal Point Selection
- Yes (programmable)
- Digit Size - Normal Mode (H x W)
- 10,2 mm H [0.40 H]
- Conversions per Second
- 1.5
- Resolution
- 1/20000
- Connector : PT02A-10-6S
- Temperature (Storage) : -29 °C to 66 °C [-20 °F to 150 °F]
- Span Adjustment Range - Fine : ±15 % of range
- Zero Adjustment Range - Fine : ±15 % of range
- Product Dimensions : 127 mm H x 177,8 mm W x 127 mm D [5 in H x 7 in W x 5 in D]
- Polarity Indication : Yes
- Transducer Type : Bridge-based sensor
- Auto Calibration : No. Manual Calibration
- UNSPSC Commodity : Signal conditioners
- Number of Channels : 1
- Display Type : 4½ digit LCD display
- Frequency Response : 1000 Hz
- Case Material : Deep drawn aluminum case
- UNSPSC Code : 39121020
- Temperature (Operating) : 0 °C to 54 °C [32 °F to 130 °F]
- Input Type : 0.5 mV/V to 4 mV/V
- Overrange Indicator : Yes
- Order Code : AE221QE,52J
- Power Requirements - Standard : Four (4) "D" cells
- Noise and Ripple : 30 microvolts
- Sealing : Weatherproof case
- Weight : 1,4 kg [3 lb]
- Mounting : Portable
- Sensitivity : 0.1 microvolt/count max.
- Transducer Excitation : 4 Vdc
- Scaling : 0-19999
- Type of Inputs : 0.5 mV/V to 4 mV/V
- Series Name : NK
- Zero Adjustment Range - Coarse : 100 % of range
- Decimal Point Selection : Yes (programmable)
- Digit Size - Normal Mode (H x W) : 10,2 mm H [0.40 H]
- Conversions per Second : 1.5
- Resolution : 1/20000
Data Sheet
Name
Description
File Size
Date
Size
Test & MeasurementInstrumentation Accessories Datasheet
649.85 KB
9/11/2020
PDF 649.85 KB
Test & MeasurementModel NK Portable LCD Display/Signal Conditioner Datasheet
262.25 KB
9/11/2020
PDF 262.25 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Model NK Portable Indicator User's Guide
481.8 KB
9/11/2020
PDF 481.8 KB
Others
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Test & MeasurementInstrumentation Accessories Datasheet
649.85 KB
9/11/2020
PDF 649.85 KB
Model NK Portable Indicator User's Guide
481.8 KB
9/11/2020
PDF 481.8 KB
Test & MeasurementModel NK Portable LCD Display/Signal Conditioner Datasheet
262.25 KB
9/11/2020
PDF 262.25 KB