Load Pins
Model LP
Force sensing clevis pin. Range of 2,000 lb to 200,000 lb. ±0.75 % to ±4.25 %FS accuracy (consult factory). All-welded stainless steel construction
Model LP load pins are designed to be installed where pins or bolts are carrying a load. Applications which involve the use of shackle pins, clevis pins and pulley shafts are prime examples of where force sensing clevis pins can provide accurate, real time monitoring of load forces. The Model LP features welded stainless steel construction and is available with a standard PTIH-10-6P connector or an optional submersible cable. These rugged clevis pins provide excellent long term stability and reliable operation under severe operating conditions.
Features
- 2000 lb to 200000 lb range
- Up to 1 % accuracy
- All-welded stainless steel construction
- Amplified output available
- Intrinsically safe available (2N option only)
- CE approved