General Process Pressure Transducers
Model TJE
General purpose gage/absolute pressure transducers. 0.5 psig/a to 60,000 psig/a. ±0.10 % full-scale accuracy
Model TJE pressure transducers are all-welded stainless steel sensors built for rugged industrial applications that require high accuracy and measurement stability. The Model TJE is available with a variety of options for extended temperature operation, electrical terminations and high-level outputs including 5 Vdc or 10 Vdc and 4 mA to 20 mA. Most high-level output models have internal shunt calibration circuits as a standard feature to allow easy set-up of the sensor to the data system. An optional internal signature calibration chip provides calibration information for automatic set up with the Model SC four-or-twelve channel digital indicator.
The gage Model TJE is a strain gage based transducer and features a unique 'true gage' design which utilizes a second welded stainless steel diaphragm that hermetically seals the strain gage circuitry from atmospheric contamination. This design references the primary pressure sensing diaphragm to the atmosphere, and provides a stable zero regardless of the transducer environment. The absolute Model TJE has an all-welded vacuum reference chamber assuring long-term stability.
Features
- 0.1 % accuracy
- 0.0025 %FS/°F temperature effect
- 1 psig/a to 60000 psig/a range
- mV/V, 4 mA to 20 mA, 0 Vdc to 5 Vdc, or 0 Vdc to 10 Vdc output
- All-welded, stainless steel construction
- Intrinsically safe available (2N option only)
- CE
Others
- Intrinsically Safe Option
- 2N option only
- Overload (burst)
- 2
- < 5k psi 300%, 7.5k psi to 10k psi 200%, 15k psi to 60k psi 70%
- Shunt Calibration Data
- Included
- Pressure Range
- 7,500 psi
- 200 psi
- 5,000 psi
- 500 psi
- 1,000 psi
- 50 psi
- 3,000 psi
- 100 psi
- 10,000 psi
- Pressure Unit
- Gage
- Temperature (Compensated)
- 15 °C to 71 °C [60 °F to 160 °F]
- Pressure Port
- 1/4-18 NPT male
- 1/4-18 NPT female
- Product Dimensions
- 38 mm D x 51 mm L [1.5 in D x 2.02 in L]
- Ø38 mm x 51 mm L [Ø1.5 in x 2.02 in L]
- Ø38 mm x 80 mm L [Ø1.5 in x 3.15 in L]
- Form Factor
- General Process; Foil - Pressure
- Temperature Effect (Span)
- 0.0025 %reading/°F
- Accuracy
- ±0.10 %FS BFSL
- Temperature Effect (Zero)
- 0.0025 %FS/°F
- Output
- Unamplified, mV/V output
- mV/V 4 mA to 20 mA 0 Vdc to 5 Vdc 0 Vdc to 10 Vdc
- Overload (safe)
- 0.5
- <15k 50% 20 to 60k 25%
- Agency Approvals and Standards
- CE
- CE approved
- Insulation Resistance
- 5000 mOhm @ 50 Vdc
- Case Material
- 304 Stainless Steel
- Mating Connector
- PT06A-10-6S or equivalent (AA111)
- PT06A-10-6S or equiv. (AA111)
- Electrical Termination (std)
- PTIH-10-6P or equivalent (hermetic stainless)
- PTIH-10-6P or equiv. (hermetic stainless)
- Bridge Resistance
- 350 Ohm
- Hysteresis
- ±0.10 %FS BFSL
- ±0.05 %FS
- Temperature (Operating)
- -100 °F to 325 °F, up to 1000 psi
- -100 °F to 325 °F up to 1000 psi -100°F to 250°F 1500psi and above
- Wetted Parts Material
- 17-4 PH Stainless Steel
- 17-4 PH Stainless Steel (<2000 psi); 15-5 PH Stainless Steel (>/=2000 psi)
- Media
- Gases, liquids compatible with wetted parts
- Calibration
- 5-point calibration: 0 %, 50 %, and 100 %
- 5-point calibration: 0 %, 50 %, and 100 % of full scale
- Sealing
- Hermetically sealed IP68/NEMA 6P
- Strain Gage Type
- Bonded foil
- Linearity
- ±0.10 %FS
- ±0.10 %FS BFSL
- Series Name
- TJE
- Resolution
- Infinite
Others
- Intrinsically Safe Option
- 2N option only
- Overload (burst)
- 2
- < 5k psi 300%, 7.5k psi to 10k psi 200%, 15k psi to 60k psi 70%
- Shunt Calibration Data
- Included
- Pressure Range
- 7,500 psi
- 200 psi
- 5,000 psi
- 500 psi
- 1,000 psi
- 50 psi
- 3,000 psi
- 100 psi
- 10,000 psi
- Pressure Unit
- Gage
- Temperature (Compensated)
- 15 °C to 71 °C [60 °F to 160 °F]
- Pressure Port
- 1/4-18 NPT male
- 1/4-18 NPT female
- Product Dimensions
- 38 mm D x 51 mm L [1.5 in D x 2.02 in L]
- Ø38 mm x 51 mm L [Ø1.5 in x 2.02 in L]
- Ø38 mm x 80 mm L [Ø1.5 in x 3.15 in L]
- Form Factor
- General Process; Foil - Pressure
- Temperature Effect (Span)
- 0.0025 %reading/°F
- Accuracy
- ±0.10 %FS BFSL
- Temperature Effect (Zero)
- 0.0025 %FS/°F
- Output
- Unamplified, mV/V output
- mV/V 4 mA to 20 mA 0 Vdc to 5 Vdc 0 Vdc to 10 Vdc
- Overload (safe)
- 0.5
- <15k 50% 20 to 60k 25%
- Agency Approvals and Standards
- CE
- CE approved
- Insulation Resistance
- 5000 mOhm @ 50 Vdc
- Case Material
- 304 Stainless Steel
- Mating Connector
- PT06A-10-6S or equivalent (AA111)
- PT06A-10-6S or equiv. (AA111)
- Electrical Termination (std)
- PTIH-10-6P or equivalent (hermetic stainless)
- PTIH-10-6P or equiv. (hermetic stainless)
- Bridge Resistance
- 350 Ohm
- Hysteresis
- ±0.10 %FS BFSL
- ±0.05 %FS
- Temperature (Operating)
- -100 °F to 325 °F, up to 1000 psi
- -100 °F to 325 °F up to 1000 psi -100°F to 250°F 1500psi and above
- Wetted Parts Material
- 17-4 PH Stainless Steel
- 17-4 PH Stainless Steel (<2000 psi); 15-5 PH Stainless Steel (>/=2000 psi)
- Media
- Gases, liquids compatible with wetted parts
- Calibration
- 5-point calibration: 0 %, 50 %, and 100 %
- 5-point calibration: 0 %, 50 %, and 100 % of full scale
- Sealing
- Hermetically sealed IP68/NEMA 6P
- Strain Gage Type
- Bonded foil
- Linearity
- ±0.10 %FS
- ±0.10 %FS BFSL
- Series Name
- TJE
- Resolution
- Infinite
- Intrinsically Safe Option : 2N option only
- Overload (burst) : 2|< 5k psi 300%, 7.5k psi to 10k psi 200%, 15k psi to 60k psi 70%
- Shunt Calibration Data : Included
- Pressure Range : 7,500 psi|200 psi|5,000 psi|500 psi|1,000 psi|50 psi|3,000 psi|100 psi|10,000 psi
- Pressure Unit : Gage
- Temperature (Compensated) : 15 °C to 71 °C [60 °F to 160 °F]
- Pressure Port : 1/4-18 NPT male|1/4-18 NPT female
- Product Dimensions : 38 mm D x 51 mm L [1.5 in D x 2.02 in L]|Ø38 mm x 51 mm L [Ø1.5 in x 2.02 in L]|Ø38 mm x 80 mm L [Ø1.5 in x 3.15 in L]
- Form Factor : General Process; Foil - Pressure
- Temperature Effect (Span) : 0.0025 %reading/°F
- Accuracy : ±0.10 %FS BFSL
- Temperature Effect (Zero) : 0.0025 %FS/°F
- Output : Unamplified, mV/V output|mV/V 4 mA to 20 mA 0 Vdc to 5 Vdc 0 Vdc to 10 Vdc
- Overload (safe) : 0.5|<15k 50% 20 to 60k 25%
- Agency Approvals and Standards : CE|CE approved
- Insulation Resistance : 5000 mOhm @ 50 Vdc
- Case Material : 304 Stainless Steel
- Mating Connector : PT06A-10-6S or equivalent (AA111)|PT06A-10-6S or equiv. (AA111)
- Electrical Termination (std) : PTIH-10-6P or equivalent (hermetic stainless)|PTIH-10-6P or equiv. (hermetic stainless)
- Bridge Resistance : 350 Ohm
- Hysteresis : ±0.10 %FS BFSL|±0.05 %FS
- Temperature (Operating) : -100 °F to 325 °F, up to 1000 psi|-100 °F to 325 °F up to 1000 psi -100°F to 250°F 1500psi and above
- Wetted Parts Material : 17-4 PH Stainless Steel|17-4 PH Stainless Steel (<2000 psi); 15-5 PH Stainless Steel (>/=2000 psi)
- Media : Gases, liquids compatible with wetted parts
- Calibration : 5-point calibration: 0 %, 50 %, and 100 %|5-point calibration: 0 %, 50 %, and 100 % of full scale
- Sealing : Hermetically sealed IP68/NEMA 6P
- Strain Gage Type : Bonded foil
- Linearity : ±0.10 %FS|±0.10 %FS BFSL
- Series Name : TJE
- Resolution : Infinite