/content/sps/us/en/search-results.html

Analog Telemetry (WDC) Torque Transducers

Model 1605A

Model 1605A Clamp-on Horsepower Monitoring System. Shaft Sizes From 381 mm to 762 mm [15 in to 30 in].

Overview

The Model 1605A universal power and torque measurement system consists of bolt-on shaft sensor units for shafts between 381 mm and 762 mm [15 in and 30 in], which can handle most diesel and turbine power plants. Most ranges of RPM and power are accommodated with large over range capability. The data band width is dc to 1000 Hz, allowing for torsional vibration measurement without a second monitoring system.

Features
  • Enhanced stability
  • Shaft sizes from 381 mm to 762 mm [15 in to 30 in]
  • Uses the components 2100 system to gauge customer shaft assembly with the outputs of a 1602 receiver to measure torque and RPM
Data Sheet
Name
Description
File Size
Date
Size
Model 1605A Horsepower Measurement System Datasheet
application/pdf 145.03 KB
7/17/2021
145.03 KB
Test & Measurement Torque Accessories Datasheet
application/pdf 585.15 KB
7/17/2021
585.15 KB
Manuals and Guides
Name
Description
File Size
Date
Size
T&M Torque Transducer Range Guide
application/pdf 3.05 MB
7/17/2021
3.05 MB
Brochure
Name
Description
File Size
Date
Size
T&M Overview Brochure
application/pdf 418.77 KB
7/17/2021
418.77 KB
White Paper: New Ways to Measure Torque
application/pdf 195.77 KB
7/17/2021
195.77 KB
Application Note
Name
Description
File Size
Date
Size
Aerospace Test and Measurement Capabilities
application/pdf 1.94 MB
7/17/2021
1.94 MB
Others
Name
Description
File Size
Date
Size
Model 1605A Front View
image/png 37.52 KB
7/17/2021
37.52 KB
Name
Description
File Size
Date
Size
T&M Torque Transducer Range Guide
application/pdf 3.05 MB
7/17/2021
3.05 MB
Aerospace Test and Measurement Capabilities
application/pdf 1.94 MB
7/17/2021
1.94 MB
Model 1605A Horsepower Measurement System Datasheet
application/pdf 145.03 KB
7/17/2021
145.03 KB
T&M Overview Brochure
application/pdf 418.77 KB
7/17/2021
418.77 KB
Test & Measurement Torque Accessories Datasheet
application/pdf 585.15 KB
7/17/2021
585.15 KB
Model 1605A Front View
image/png 37.52 KB
7/17/2021
37.52 KB
White Paper: New Ways to Measure Torque
application/pdf 195.77 KB
7/17/2021
195.77 KB
Name
Description
File Size
Date
Size
Model 1605A Horsepower Measurement System Datasheet
145.03 KB
7/17/2021
Test & Measurement Torque Accessories Datasheet
585.15 KB
7/17/2021
T&M Torque Transducer Range Guide
3.05 MB
7/17/2021
T&M Overview Brochure
418.77 KB
7/17/2021
White Paper: New Ways to Measure Torque
195.77 KB
7/17/2021
Aerospace Test and Measurement Capabilities
1.94 MB
7/17/2021
Model 1605A Front View
37.52 KB
7/17/2021