-
Global
-
Africa
-
Asia Pacific
-
Europe
-
Latin America
-
Middle East
-
North America
- |
- Partners
- |
- Blog
- |
- Contact Us
- |
-
Services
Services
-
Productivity
Productivity -
Safety
Safety -
Warehouse Automation
Warehouse Automation
-
-
Industries
Industries
-
Healthcare and Life Sciences
Healthcare and Life Sciences -
Transportation and Logistics
Transportation and Logistics -
Manufacturing
Manufacturing -
Distribution Centers
-
Retail
Retail -
E-Commerce
-
Infrastructure
Infrastructure -
Government
Government -
Aerospace and Defense
-
Electrification
-
-
Support
Support
-
Productivity
Productivity -
Safety
Safety -
Sensing Solutions
Sensing Solutions -
Warehouse Automation
Warehouse Automation -
Global Tracking
Global Tracking
-
-
Where to Buy
Where to Buy
You are browsing the product catalog for
- Software
- Productivity
- Enabling Software
- EasyDL 2.0 TotalFreedom Software Plug-In
EasyDL 2.0 TotalFreedom Software Plug-In
Overview
Whether verifying a customer’s age or automatically populating an electronic form using their government-issued ID, the EasyDL™ 2.0 scanning software plug-in will simplify the process. Add it to compatible Honeywell 2D barcode scanners to improve accuracy, increase efficiency and reduce the liability involved with selling age-restricted products.
Key Features
Reduces Transaction Time by 95%
It takes the average person approximately 45 seconds to manually enter license data. In the two seconds it takes to scan a license’s barcode, EasyDL achieves the same result.
Eliminates Data Entry Error
The average person makes one error for every 20 words typed. EasyDL eliminates these costly errors by automatically populating electronic forms.
Reduces Liability
EasyDL 2.0 takes the guesswork out of age verification, reducing the liability of selling age restricted products to under age purchasers.
Achieves Regulatory Compliance
Comply with HIPAA patient confidentiality rules and other state and federal regulations regarding the acquisition of personal information by configuring EasyDL 2.0 to remove sensitive information from being transmitted to the host system.
Compatibility
Compatible with the Xenon XP family, Voyager™ 1400g, Vuquest™ 3310 and others.
Product Details
Honeywell’s EasyDL™ 2.0 software plug-in parses barcode data found on U.S. and Canadian government-issued driver’s licenses, identification cards, and U.S. military ID cards for applications involving age verification or automatic electronic form population.
Use EasyDL 2.0 in a wide variety of industries such as retail, healthcare and financial services to quickly and accurately populate an assortment of forms including:
• Employment applications
• Bank account applications
• Patient admittance forms
• Registration forms
• Loyalty program/membership applications
• Credit applications
At point of manufacture you can have EasyDL pre-installed on scanners such as the Xenon XP family, the Voyager 1400g or Vuquest™ 3310g scanners.
And because EasyDL software is installed directly on the scanner, it eliminates the need for your host system software to process the encoded information contained within barcodes.
EasyDL 2.0 software is powered by our TotalFreedom™ open-system architecture – created to enable development for Honeywell scanners.
EasyDL 2.0 TotalFreedom Software Plug-In
Let's Connect!
Sign up to receive exclusive communications from Honeywell including product updates, technical information, new offerings, events and news, surveys, special offers, and related topics via telephone, email, and other forms of electronic communication.
Copyright © 2024 Honeywell International Inc