9 Ways Modern Pick-to-light Systems Increase Order Fulfillment Productivity
9 Ways Modern Pick-to-light Systems Increase Order Fulfillment Productivity
While pick-to-light systems have been used for three decades or so, today's distribution centers (DCs) face omnichannel pressures that didn't exist when they were first introduced. In addition to the needs of traditional store fulfillment, DCs also face the challenges of e-commerce, including a growing number of SKUs, seasonal demand peaks and the high expectations of service level agreements (SLAs).
Unfortunately, most pick-to-light systems available today don't take advantage of abundant opportunities to improve productivity throughout the distribution chain. What's worse, some systems can't cope with the rigors that seasonal surges and other demand spikes place on picking processes - even to the point of failure.
Here are nine ways modern pick-to-light systems are keeping pace with today's fulfillment challenges - and anticipating the future:
1. Higher-volume picking - Modern pick-to-light systems are the industry's gold standard, increasing productivity rates by up to 50 percent compared to traditional paper systems. That's double the gain offered by voice and radio frequency (RF) systems, which average around 25 percent.
2. Less training time - Today's pick-to-light technology is intuitive and easy to learn. This reduces the need for extended training, while making it easier to manage turnover and maintain flexibility in your labor force.
3. Flexible technology - Many pick-to-light systems can't adapt to rapidly changing order profiles, volume or picker workflows. Intelligrated offers the industry's most comprehensive hardware options to meet any DC's unique requirements.
4. Dynamic shelf space optimization - Intelligrated's xD (extended display) ensures proper picking and slotting size, adapts to smaller SKUs, eliminates un-utilized shelf space and saves order fillers unnecessary walk times.
5. Full system integration - Warehouse execution software (WES) software enables the seamless integration of pick-to-light with a wide variety of hardware, technologies and systems. This also makes it easy to respond quickly to hot or accelerated orders, which traditional systems often struggle with.
6. Live monitoring and predictive planning - Real-time data allows DC managers to track individual work or zone productivity while optimizing throughput and responding to daily demand fluctuations. Historical data is used to properly allocate your workforce, evaluate shift structuring and look for new ways to maximize productivity.
7. Easy troubleshooting - Onboard diagnostics report events in real time while generating a "stay alive" heartbeat signal, allowing problems to be pinpointed and resolved quickly.
8. Hardware durability - From pick faces built from aluminum or high-impact polycarbonate, to anti-vibration connectors and strict "burn-in" testing, modern pick-to-light components are designed to withstand the abuse of day-to-day warehouse environments.
9. Bypass options - Backup options allow order fillers to keep working, even if a pick-to-light hardware component fails. The system software adapts immediately to prevent large-scale disruptions, often limiting outages to a single shelf. In the meantime, pickers can get the information they need from a separate display, RF device or voice system.
The tight integration of Intelligrated's pick-to-light hardware and software enables optimum workflow and simple scalability, offering your business a competitive advantage.
To subscribe to our blog and receive exclusive communications and updates from Honeywell, click here.