Labels & Tags
Duratran PolyProp Thermal Transfer Gloss Film Label
Duratran PolyProp Thermal Transfer Gloss Film Label
Honeywell offers you a wide variety of labels and tags to support different printing technologies and your different application needs. Both paper and synthetic barcode labels are available, for use with both direct thermal and thermal transfer printers. Our Duratran™: thermal transfer labels are available in both paper stock and synthetic stock. Synthetic or ":film": labels meet the needs of more challenging environmental applications, with rugged qualities including:
- Tear resistance
- Aggressive adhesives
- Moisture and heat resistance
These qualities make Duratran labels the right choice for applications in the outdoors or in harsh manufacturing environments.
FanTastock™: thermal transfer film labels are exceptionally durable when applied with thermally sensitive ink ribbons, producing barcodes that are both visible-light and infrared scannable. The Duratran thermal transfer product portfolio includes a broad array of synthetic labels that offer excellent tear-resistance, aggressive adhesives, and/or high moisture- and heat-resistance.For optimum performance, use Duratran thermal transfer printer supplies with ThermaMAX ribbons. Several grades of FanTastock provide rugged scan characteristics to survive harsh environments.
Features
- Product Type
- Label
- Facestock Material
- Film
- Form Factors
- Roll
- Compatible Ribbon
- TMX2000 Series Wax/Resin
- For Use With
- Printer
Dimensions
- Roll Diameters
- 4 inch
- 5 inch
- Core Sizes
- 1
Printing Specifications
- Print Method
- Thermal Transfer
Features
- Product Type
- Label
- Facestock Material
- Film
- Form Factors
- Roll
- Compatible Ribbon
- TMX2000 Series Wax/Resin
- For Use With
- Printer
Dimensions
- Roll Diameters
- 4 inch
- 5 inch
- Core Sizes
- 1
Printing Specifications
- Print Method
- Thermal Transfer
- Product Type : Label
- Facestock Material : Film
- Form Factors : Roll
- Compatible Ribbon : TMX2000 Series Wax/Resin
- For Use With : Printer
- Roll Diameters : 4 inch|5 inch
- Core Sizes : 1
- Print Method : Thermal Transfer