工業用圧力センサ
信頼性が要求される時には、ハネウェルがお届けします。ヘビーデューティ圧力トランスデューサは、簡単には交換できないアプリケーション、すなわち、最高の耐久性が最優先のアプリケーションに搭載されます。それが、コンプレッサおよび油圧コントロールなどの数多くのアプリケーションで、また航空宇宙、医療、運輸、農業、冷蔵、工業など多様な産業で、ハネウェルヘビーデューティ圧力製品が高度な性能を発揮している理由です。弊社のフルラインの製品は、性能および信頼性を向上させるとともに、絶対、ゲージおよびシールドゲージ測定、広範にわたる圧力範囲、ポートスタイル、終端タイプ、出力、ミニチュア表面取付けセンサからハイエンドのステンレススチール隔離型(厳密なプロセスコントロール用)におよぶパッケージタイプ、3psi~8,000psiの圧力範囲、耐腐食性などをお届けします。
Reset Filters
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×