ミニチュアリミットスイッチ
ハネウェルのミニチュア リミットスイッチは、それぞれユニークなハウジングおよび動作特性を持つ6つのスイッチシリーズを特長としています。近代産業のOEM用に設計されたミニチュア&コンパクトパッケージサイズは、スペースが限られたアプリケーションに理想的です。取付けパターンは、世界的に最も利用されている取付け基準を満たします。これらのシリーズは、様々なアクチュエータ&接続スタイルを含め、ユーザに多くのオプションを提供します。スローアクションとスナップアクション回路の両方で利用できるため、設計の柔軟性がさらに強化されます。直動接点は、作動したときにNC接点を開くように設計されています。
Reset Filters
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×