Canister Style Load Cells
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
- Промышленность
- Продукция для испытаний и измерений
- Load Cells
- Canister Style Load Cells
Canister Style Load Cells
Carbon steel & stainless steel models with load measurement capacities up to 2,000,000 lb.
Honeywell offers canister style load cells constructed of carbon steel which are extremely resistant to extraneous bending and side load forces and have capacities up to 1500000 N. The fatigue resistant design virtually eliminates bending strains at the strain gage, minimizing the primary cause of load cell failure. Dual bridge option available for feedback control and redundancy.
Stainless steel models offer ultra precision and high reliability measuring compression load forces in ranges between 5 lb to 50000 lbs or 8 ton to 1000 tons (15000 lbs to 2000000 lbs) in a small footprint to fit into tight spaces.
Будьте на связи
Подпишитесь и получайте эксклюзивные сообщения от Honeywell, включая техническую информацию, новые предложения, новости о продукции, мероприятиях, опросы, специальные предложения и связанные с ними темы, по телефону, электронной почте или в иной форме.
Copyright © 2023 Honeywell International Inc