In-line Load Cells
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
In-line Load Cells
In-line tension & tension/compression load cells designed to be mounted in-line to the load axis to measure tension.
Honeywell in-line tension and tension/compression load cells are designed to be mounted inline to the load axis to measure tension. Rod end models, offered in either tension or tension/compression versions, are constructed of all welded stainless steel with a variety of thread configurations making them ideal for field applications as well as laboratory settings. The tension/compression series are capable of withstanding significant off-axis loads, making them an ideal choice for in-line compression measurement or tension measurement where side loading cannot be completely controlled.
Other Honeywell in-line load cells are constructed of carbon steel and offer a smaller diameter design for mounting into an existing work system with tight spaces or clearances. Commonly used in fluid power transfer systems. Economical and easy to mount, these load cells allow simultaneous testing of multi-element systems.
Будьте на связи
Подпишитесь и получайте эксклюзивные сообщения от Honeywell, включая техническую информацию, новые предложения, новости о продукции, мероприятиях, опросы, специальные предложения и связанные с ними темы, по телефону, электронной почте или в иной форме.
Copyright © 2023 Honeywell International Inc