Load Pins
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
Load Pins
Force sensing clevis pin. Range of 2,000 lb to 200,000 lb. ±0.75 % to ±4.25 %FS accuracy (consult factory). All-welded stainless steel construction. Amplified output and intrinsically safe options
Model LP load pins are designed to be installed where pins or bolts are carrying a load. Applications which involve the use of shackle pins, clevis pins and pulley shafts are prime examples of where force sensing clevis pins can provide accurate, real time monitoring of load forces. The Model LP features welded stainless steel construction and is available with a standard PTIH-10-6P connector or an optional submersible cable. These rugged clevis pins provide excellent long term stability and reliable operation under severe operating conditions.
Будьте на связи
Подпишитесь и получайте эксклюзивные сообщения от Honeywell, включая техническую информацию, новые предложения, новости о продукции, мероприятиях, опросы, специальные предложения и связанные с ними темы, по телефону, электронной почте или в иной форме.
Copyright © 2023 Honeywell International Inc