Low Profile Load Cells
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
- Промышленность
- Продукция для испытаний и измерений
- Load Cells
- Low Profile Load Cells
Low Profile Load Cells
Low profile & pancake style precision cells offer exceptional structural capability for extraneous torque, bending movement, & side loads.
Honeywell offers two types of low profile, pancake style precision load cells constructed either of stainless steel or carbon steel. Stainless steel low profile pancake load cells feature either bonded foil or foil strain gauges to provide rugged high performance over many cycles of testing, such as in material testing applications. Intrinsically safe and fatigue rated options are available.
Our cost-effective general purpose carbon steel pancake load cells offer a compact design which features exceptional structural capability to withstand extraneous loads, such as torque, bending movements, and side loads combined with a high degree of accuracy for general purpose applications. Fatigue resistant and fatigue rated options are available.
Будьте на связи
Подпишитесь и получайте эксклюзивные сообщения от Honeywell, включая техническую информацию, новые предложения, новости о продукции, мероприятиях, опросы, специальные предложения и связанные с ними темы, по телефону, электронной почте или в иной форме.
Copyright © 2023 Honeywell International Inc