Subminiature Load Cells
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
- Промышленность
- Продукция для испытаний и измерений
- Load Cells
- Subminiature Load Cells
Subminiature Load Cells
Lightweight, low-profile amplified piezoelectric accelerometers. 25 kHz or 45 kHz. IEPE, mV/G, or pC/G charge output
Honeywell subminiature piezoelectric accelerometers provide highly accurate and reliable data output in an extremely small low profile footprint for usage in tight spaces with limited clearances. Honeywell’s Model MA23’s subminiature amplified piezoelectric accelerometer features constant current low output impedance output combined with the ability to drive high load capacitance allowing long runs of low cost cable without degradation of data.
The Model MAQ36 is a miniature self generating piezoelectric transducer designed for use in higher temperature environments. These units have no internal electronics and require no external power for operation. Both feature wide frequency ranges and a flat sensitivity vs. temperature response over the temperature range. Honeywell has extensive experience in helping customers with custom requirements.
Будьте на связи
Подпишитесь и получайте эксклюзивные сообщения от Honeywell, включая техническую информацию, новые предложения, новости о продукции, мероприятиях, опросы, специальные предложения и связанные с ними темы, по телефону, электронной почте или в иной форме.
Copyright © 2023 Honeywell International Inc