Aerospace Pressure Transducers
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
- Промышленность
- Продукция для испытаний и измерений
- Pressure Transducers
- Aerospace Pressure Transducers
Aerospace Pressure Transducers
Highly specialized pressure & differential pressure sensors adapted to meet the high accuracy outputs, light weight & small sizes required in aerospace.
Honeywell offers a variety of highly specialized pressure and differential pressure sensors adapted to meet the high accuracy outputs, light weight and small sizes required in aerospace test and measurement applications. All of our pressure sensors are constructed of stainless steel.
Certain models feature Honeywell's special double diaphragm design which provides hermetic protection for the internal components while allowing the unit to reference atmospheric pressure. All units are able to meet MIL-45208 and traceability requirements. Custom engineering is a Honeywell specialty. If you don't see exactly what you need, contact us to discuss your unique needs.
Related Categories
- Calibration Pressure Transducers
- Digital Output Pressure Transducers
- Digital Gauges
- Flush Pressure Transducers
- General Process Pressure Transducers
- Hazardous Location Pressure Transducers
- High Pressure Transducers
- Industrial Pressure Transducers
- Subminiature Differential Pressure Transducers
- Miniature Flush Pressure Transducers
- Oil & Gas Pressure Transducers
- Precision/Technical Grade Pressure Transducers
- Sanitary Pressure Transducers
- Submersible Pressure Transducers
Будьте на связи
Подпишитесь и получайте эксклюзивные сообщения от Honeywell, включая техническую информацию, новые предложения, новости о продукции, мероприятиях, опросы, специальные предложения и связанные с ними темы, по телефону, электронной почте или в иной форме.
Copyright © 2023 Honeywell International Inc