Digital Output Pressure Transducers
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
- Промышленность
- Продукция для испытаний и измерений
- Pressure Transducers
- Digital Output Pressure Transducers
Digital Output Pressure Transducers
A smart combination of microprocessor-based internal signal conditioning & micro-machined silicon pressure sensor technology for digital comms.
Honeywell's digital output pressure sensors offer a smart combination of microprocessor-based, internal signal conditioning and micro-machined silicon pressure sensor technology to provide digital communications directly to your PC with superior accuracy and stability. With <1 ms step response on the analog output and >300 readings/second on the digital output, these pressure sensor provide the speed required for dynamic automotive or aerospace applications. The all welded stainless steel construction makes these sensors suitable for rugged environments and pressure media compatible with stainless steel. Need a modification to one of our sensors or a complete custom design? Let us help you.
Related Categories
- Aerospace Pressure Transducers
- Calibration Pressure Transducers
- Digital Gauges
- Flush Pressure Transducers
- General Process Pressure Transducers
- Hazardous Location Pressure Transducers
- High Pressure Transducers
- Industrial Pressure Transducers
- Subminiature Differential Pressure Transducers
- Miniature Flush Pressure Transducers
- Oil & Gas Pressure Transducers
- Precision/Technical Grade Pressure Transducers
- Sanitary Pressure Transducers
- Submersible Pressure Transducers
Будьте на связи
Подпишитесь и получайте эксклюзивные сообщения от Honeywell, включая техническую информацию, новые предложения, новости о продукции, мероприятиях, опросы, специальные предложения и связанные с ними темы, по телефону, электронной почте или в иной форме.
Copyright © 2023 Honeywell International Inc