Hazardous Location Pressure Transducers
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
- Промышленность
- Продукция для испытаний и измерений
- Pressure Transducers
- Hazardous Location Pressure Transducers
Hazardous Location Pressure Transducers
Both pressure & differential pressure sensors made of rugged,
Hermetically-sealed, stainless steel for operation in hazardous locations.
Honeywell offers both pressure and differential pressure sensors with rugged, hermetically-sealed, stainless steel construction and are designed for operation in hazardous locations. All-welded, stainless steel diaphragms allow these sensors to be used with liquid, gas or corrosive vapors. Available pressure measurements range from 2 psig/a up to 20,000 psig/a or 2 psid to 10,000 psid for differential pressure models with accuracy ranges of 0.25%, 0.1% and 0.5%. Intrinsically safe, explosion proof, and CE options are available on select models.
Related Categories
- Aerospace Pressure Transducers
- Calibration Pressure Transducers
- Digital Output Pressure Transducers
- Digital Gauges
- Flush Pressure Transducers
- General Process Pressure Transducers
- High Pressure Transducers
- Industrial Pressure Transducers
- Subminiature Differential Pressure Transducers
- Miniature Flush Pressure Transducers
- Oil & Gas Pressure Transducers
- Precision/Technical Grade Pressure Transducers
- Sanitary Pressure Transducers
- Submersible Pressure Transducers
Будьте на связи
Подпишитесь и получайте эксклюзивные сообщения от Honeywell, включая техническую информацию, новые предложения, новости о продукции, мероприятиях, опросы, специальные предложения и связанные с ними темы, по телефону, электронной почте или в иной форме.
Copyright © 2023 Honeywell International Inc