High Pressure Transducers
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
You are browsing the product catalog for
- Продукция
- Advanced Sensing Technologies
- Промышленность
- Продукция для испытаний и измерений
- Pressure Transducers
- High Pressure Transducers
High Pressure Transducers
High pressure transducers. 50000 psi to 100000 psi. AE F-250-C port. 0.5% accuracy. Custom 465 Stainless steel wetted material
The high pressure transducer Model HP is designed to accept extreme pressure ranges of 50,000 psi to 100,000 psi. Manufactured out of Custom 465 Stainless Steel and are equipped with a special safety blow out plug in its outer case, this transducer will allow the excess pressure to gradually leak out should the pressure element rupture. These transducers operate in a wide temperature range from -65 °F through 250 °F. Temperature effects on span and zero are 0.005 % each and a full scale accuracy of 0.5 % is achieved.
Related Categories
- Aerospace Pressure Transducers
- Calibration Pressure Transducers
- Digital Output Pressure Transducers
- Digital Gauges
- Flush Pressure Transducers
- General Process Pressure Transducers
- Hazardous Location Pressure Transducers
- Industrial Pressure Transducers
- Subminiature Differential Pressure Transducers
- Miniature Flush Pressure Transducers
- Oil & Gas Pressure Transducers
- Precision/Technical Grade Pressure Transducers
- Sanitary Pressure Transducers
- Submersible Pressure Transducers
Будьте на связи
Подпишитесь и получайте эксклюзивные сообщения от Honeywell, включая техническую информацию, новые предложения, новости о продукции, мероприятиях, опросы, специальные предложения и связанные с ними темы, по телефону, электронной почте или в иной форме.
Copyright © 2023 Honeywell International Inc