Industrial Pressure Transducers
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
- Промышленность
- Продукция для испытаний и измерений
- Pressure Transducers
- Industrial Pressure Transducers
Industrial Pressure Transducers
Industrial gage pressure transducers. 1 psig to 10,000 psig. mV/V output. ±0.50 % FS BFSL
The Model LM pressure transducer is a cost efficient general purpose gage-only device. Each unit is constructed of HA C276/316 Stainless Steel for ranges 100 psi and less or 17-4 PH Stainless Steel ranges above 100 psi to 1500 psi or 15-5 PH Stainless Steel for ranges 2,000 psi and above for durability in dry rugged environments. Both gas and liquid pressure overloads of up to 50% over capacity are safely accepted.
Related Categories
- Aerospace Pressure Transducers
- Calibration Pressure Transducers
- Digital Output Pressure Transducers
- Digital Gauges
- Flush Pressure Transducers
- General Process Pressure Transducers
- Hazardous Location Pressure Transducers
- High Pressure Transducers
- Subminiature Differential Pressure Transducers
- Miniature Flush Pressure Transducers
- Oil & Gas Pressure Transducers
- Precision/Technical Grade Pressure Transducers
- Sanitary Pressure Transducers
- Submersible Pressure Transducers
Будьте на связи
Подпишитесь и получайте эксклюзивные сообщения от Honeywell, включая техническую информацию, новые предложения, новости о продукции, мероприятиях, опросы, специальные предложения и связанные с ними темы, по телефону, электронной почте или в иной форме.
Copyright © 2023 Honeywell International Inc