Sanitary Pressure Transducers
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
- Промышленность
- Продукция для испытаний и измерений
- Pressure Transducers
- Sanitary Pressure Transducers
Sanitary Pressure Transducers
Sanitary process transmitter. 10 psi to 600 psi. Tracks temperature changes. 4 mA to 20 mA output. 500 ms pressure response time
These CIP (Clean-In-Place) sanitary process transmitters are manufactured out of Ha C276/316 Stainless steel and offer a variety of flanges, electrical connections, and operating temperatures designed to meet the environmental demands found in the applications listed below in potential applications.
Related Categories
- Aerospace Pressure Transducers
- Calibration Pressure Transducers
- Digital Output Pressure Transducers
- Digital Gauges
- Flush Pressure Transducers
- General Process Pressure Transducers
- Hazardous Location Pressure Transducers
- High Pressure Transducers
- Industrial Pressure Transducers
- Subminiature Differential Pressure Transducers
- Miniature Flush Pressure Transducers
- Oil & Gas Pressure Transducers
- Precision/Technical Grade Pressure Transducers
- Submersible Pressure Transducers
Будьте на связи
Подпишитесь и получайте эксклюзивные сообщения от Honeywell, включая техническую информацию, новые предложения, новости о продукции, мероприятиях, опросы, специальные предложения и связанные с ними темы, по телефону, электронной почте или в иной форме.
Copyright © 2023 Honeywell International Inc