Subminiature Differential Pressure Transducers
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
- Промышленность
- Продукция для испытаний и измерений
- Pressure Transducers
- Subminiature Differential Pressure Transducers
Subminiature Differential Pressure Transducers
Subminiature wet/wet differential pressure transducer. 0.3 % accuracy. 5 psid to 2000 psid. 17-4 PH Stainess steel wetted material. High frequency
The Model P-30-P, wet/wet differential pressure transducer, is a subminiature unit which is uniquely suited to aerospace, chemical or nuclear applications. Features include small size, bidirectional overload protection, wide temperature compensation, high natural frequencies and manufactured from 17-4 PH Stainess steel wetted material.
Related Categories
- Aerospace Pressure Transducers
- Calibration Pressure Transducers
- Digital Output Pressure Transducers
- Digital Gauges
- Flush Pressure Transducers
- General Process Pressure Transducers
- Hazardous Location Pressure Transducers
- High Pressure Transducers
- Industrial Pressure Transducers
- Miniature Flush Pressure Transducers
- Oil & Gas Pressure Transducers
- Precision/Technical Grade Pressure Transducers
- Sanitary Pressure Transducers
- Submersible Pressure Transducers
Будьте на связи
Подпишитесь и получайте эксклюзивные сообщения от Honeywell, включая техническую информацию, новые предложения, новости о продукции, мероприятиях, опросы, специальные предложения и связанные с ними темы, по телефону, электронной почте или в иной форме.
Copyright © 2023 Honeywell International Inc