Анкерные соединители
Miller Fusion™ Roof Anchor Post
Miller Fusion™ Roof Anchor Post
The versatile Miller Fusion™ Roof Anchor Post single-point anchor adapts to a wide range of roof designs including standing seam, membrane/built-up, metal sheathing, concrete and wood. The innovative base plate is designed for quick set-up with no need for roof surface penetration.
Dependable Connection
Should a fall occur, forces are reduced with its energy-absorbing design to maintain a secure connection to the structure.
Easy Installation
A quick and easy installation reduces the set-up cost requiring minimal labor and eliminating the need for roof penetration and repair.
Features & Benefits:
- Significantly reduces the fall forces on the roof structure – In the event of a fall, the top of the Miller Fusion Roof Anchor Post reorients with the force in a direct line and activates the patent-pending energy absorber.
- Durable design that withstands the changing outdoor environment – Internal components are made of stainless steel
- Double coating for extra protection – The steel post and base are plated with zinc followed by a premium powder coating for two layers of protection
- Versatile single-point anchor adapts to a wide range of roof designs
- Models for steel decking, concrete and wood can be used on other non-roof structure
- Roof inspection and maintenance
- Air conditioning, ventilation fan and solar panel maintenance
- Skylight cleaning
- Debris removal from gutters
- Installation and maintenance of satellite dishes and other communication systems
Miller Fusion Roof Anchor Post adapts to a variety of roof structures:
Standing Seam Design:
- Aluminum clamping mechanism is designed to pre-install to the base plate and is self centering for easy installation
- The clamping bolts are tightened from above the plate for easy fastening and inspection
- Can be used for permanent and temporary installations
- Three models are available to accommodate standing seam spacing up to 24-in. (610 mm)
- Designed to attach to metal sheathing with a minimum 24 gauge (0.024-in. [.61 mm]) thickness
- Hardware kit includes sealing materials to prevent water damage to roof
- Easy-to-install toggle kit fastens through membrane, insulation and into metal sheathing, wood sheathing or concrete
- Models available for built-up roof thicknesses accommodate up to 10.5-in. (267 mm)
- Installs into plywood with minimum thickness of 5/8-in. (15.9 mm) CDX
- Includes lag screw kit
- Designed for temporary installation only
- Installs into concrete decking with minimum thickness of 6.5-in. (165 mm) and minimum concrete compressive strength of 3000 PSI (20.7 MPa)
- Includes concrete expansion anchor kit
- This multi-purpose post uses the same base as models X10011, X10040 and X10050
- Miller specified hardware must be purchased for this base. (This model does not include hardware)