Анкерные соединители
Miller Safety Straps
Miller Safety Straps
Miller brand safety straps are equipped with locking snap hooks and are constructed with a red inner core/wear indicator. Should the red core become exposed: the strap must be removed from service.
Certification
Meets all applicable ANSI: CSA and OSHA requirements.
Features & Benefits:
NF Series Safety Strap
- A 1-3/4 inch (44 mm) wide: 100% nylon safety strap offers a friction buckle to adjust the length of the strap quickly and easily
- Strong safety strap: made of a six-ply nylon: remains flexible in all types of weather conditions
- Tongue buckle adjuster included for quick: safe adjustment
Others
- Material
- Nylon
- For Use With
- Friction Buckle to adjust the Length of the Strap
Others
- Material
- Nylon
- For Use With
- Friction Buckle to adjust the Length of the Strap
- Material : Nylon
- For Use With : Friction Buckle to adjust the Length of the Strap