Anchorage Connectors
Miller Temporary Anchorage Connectors
Miller Temporary Anchorage Connectors
Quality
Miller Anchorage Connectors meet all applicable ANSI: OSHA and CSA requirements.
Features & Benefits:
Rebar Hook Anchors:
- Designed to facilitate anchoring to scaffolding: pipe or angle iron
- 310 lbs.(140.6 kg)maximum capacity
- Spring-action anchorage connector offers simple one-hand installation
- Fits 3/4-in. (19 mm) diameter holes
- Includes the integral SofStop Shock Absorber
- 310 lbs.(140.6 kg) maximum capacity
- 6-ft. (1.8 m) web Cross-Arm Strap wraps around I-beams and other structures and attaches with a 2-in.(51 mm)D-ring that slips through a 3-in.(76 mm) D-ring to form a secure attachment point for lanyards and other connecting devices
- 400 lbs. (181.4 kg) maximum capacity
- The 20-ft. (6 m) fiberglass pole and spring-loaded hook is ideal for use with climbing ladders and towers
- Installs fall arrest systems up to 20 ft.(6 m) from ground level to angle iron: piping and related structures
- 400 lbs. (181.4 kg) maximum capacity
- 6-ft. (1.8 m): 2-in.(51 mm) web strap
- 2-in. (50 mm) D-ring
- 400 lbs. (181.4 kg) maximum capacity
- Concrete D-Bolt Anchorage Connector includes a 5/8-in. (16 mm) stud-type expansion anchor that is ideal for applications with concrete and lightweight concrete that meet required specifications (min. 2:000 psi [13.8 MPa])
- Can be installed on a vertical wall or overhead for versatility
- Concrete Expansion Bolt (417CBOLT/) available separately
- Cable Anchorage Connectors create quick and easy secure points of attachment
- Constructed of 1/4-in. (6 mm) vinyl-coated: galvanized wire rope and a steel 3-in. (76 mm) O-ring
- Standard length is 6-ft.(1.8 m): additional lengths available
- 8187V features a forged steel: auto-lock: captive eye carabiner with 1-in.(25 mm)gate opening
- 8186V features a locking snap hook with 3/4-in.(19 mm)gate opening. 400 lbs.(181.4 kg) maximum capacity
- Designed to facilitate anchoring to scaffolding: pipe or angle iron
- Features a locking rebar hook for easy: one-hand installation and a D-ring on the other end to accommodate the connecting device
- 400 lbs. (181.4 kg) maximum capacity
- Beam Trolley is adjustable and slides along with the worker to provide maximum mobility. Adjusts to fit beam flanges from 3 in (76mm) to 4-1/2 in. (114 mm) wide
- Beam Trolley Retrofit Kits convert Beam Trolley 9065/BK to accommodate beam flanges up to 8-1/2 in. (216 mm) wide
- 9065-1 accommodates I-beams up to 8-1/2-in. (216 mm) wide
- 9065-2 accommodates I-beams up to 12-in. (305 mm) wide. 400 lbs
- (181.4 kg) maximum capacity
- The 6-ft. (1.8 m) Chain Anchor provides a single user with an easy-to-install: temporary anchorage connector that easily wraps around I-beams or other structures
- This product safely wraps around corners and sharp edges and is ideal to use in environments where chemical: heat or welding splatter may occur
- 400 lbs. (181.4 kg) maximum capacity
- The Beam Clamp is a steel anchor point that can be attached to horizontal I-beams: S-beams or W-beams
- Swivel attachment ring prevents twisting of the worker’s connecting device
- 400 lbs.(181.4 kg)maximum capacity
- Designed to provide temporary anchorage on concrete forms
- Constructed of 1-3/4-in. (44 mm) wide: abrasion-resistant webbing
- Forged steel D-ring (8185C) is capable of withstanding 5:000 lbs. (22 kN)
- Standard lengths of 2-ft. (.6 m) and 4-ft. (1.2 m): additional lengths available
- Also available with web loop (includes inner-wear pad for carabiner attachment)
- Steel twist-lock carabiner
- Triple-action twist-lock carabiner. Lightweight aluminum
- Large: aluminum twist-lock carabiner
- Lightweight: aluminum twist-lock carabiner
- Large: steel twist-lock carabiner
Others
- Maximum Weight Capacity
- 181.4 keg
- 181.4 US Pound
- Connector Material
- Steel
- For Use With
- S-Beam
- I-Beam
- S-Beam
- W-Beam
- I-Beam
- W-Beam
- Material
- Stainless Steel
- Polyester
- Polyester
- Stainless Steel
- Connector Type
- Extension Pole & Hook Anchor
- Carabiner
- Extension Pole & Hook Anchor
- Carabiner
- Standards
- ANSI A10.32
- OSHA 1926.502
- OSHA 1910.66
- ANSI A10.32
- ANSI Z359.1-2007
- OSHA 1910.66
- OSHA 1926.502
- ANSI Z359.1-2007
Others
- Maximum Weight Capacity
- 181.4 keg
- 181.4 US Pound
- Connector Material
- Steel
- For Use With
- S-Beam
- I-Beam
- S-Beam
- W-Beam
- I-Beam
- W-Beam
- Material
- Stainless Steel
- Polyester
- Polyester
- Stainless Steel
- Connector Type
- Extension Pole & Hook Anchor
- Carabiner
- Extension Pole & Hook Anchor
- Carabiner
- Standards
- ANSI A10.32
- OSHA 1926.502
- OSHA 1910.66
- ANSI A10.32
- ANSI Z359.1-2007
- OSHA 1910.66
- OSHA 1926.502
- ANSI Z359.1-2007
- Connector Material : Steel
- For Use With : S-Beam|I-Beam | S-Beam | W-Beam|I-Beam|W-Beam
- Material : Stainless Steel | Polyester|Polyester|Stainless Steel
- Connector Type : Extension Pole & Hook Anchor|Carabiner | Extension Pole & Hook Anchor|Carabiner
- Standards : ANSI A10.32|OSHA 1926.502 | OSHA 1910.66 | ANSI A10.32 | ANSI Z359.1-2007|OSHA 1910.66|OSHA 1926.502|ANSI Z359.1-2007
- Maximum Weight Capacity : 181.4 keg|181.4 US Pound