Оборудование для работы в ограниченных пространствах
Miller DuraHoist™ Portable Fall Arrest Post and Extension Post
Miller DuraHoist™ Portable Fall Arrest Post and Extension Post
The Miller DuraHoist™ Portable Fall Arrest Post provides three independent swivel tie-off points for fall arrest anchorage: three-stage/four-position telescoping design and horizontal lifeline capabilities.
Ultimate Versatility
The modular design allows the use of components in various configurations and applications. Multiple winches and/or lifeline systems may be mounted as required.
Easy To Use
Lightweight: manageable components for easy storage: transport and set-up. No tools required for assembly.
Features & Benefits:
- Three-stage/four-position telescoping design and aluminum construction for easy transportation and set-up
- Leveling screws allow the system to be plumbed to vertical on inclines up to 15 degrees
- Portable and fixed bases allow for versatile usage
- Telescoping design allows overall height to be adjusted in three stages from 32.75-in.(.83 m) to 57.25-in. (1.45 m)
- 14-in. (.36 m) Extension Post Provides option to tie-off one worker at an increased height of 68.5-in. (1.74 m)
- Suggested Applications: Electrical transformers: leading edge deck work: confined space and rescue: industrial presses: bridge cranes: large cranes: limited horizontal lifeline applications
- Designed for rescue and material handling applications
- Quick-attach design assembles easily
- Lightweight aluminum construction makes davit arm easy to transport and set-up
- Offers continuous fall protection for length of the lifeline when used in conjuction with DuraHoist Fall Arrest Post (DH-AP-1/)
- Ideal for applications where an overhead anchorage does not exist
- Kit includes 11/16-in. (17.5 mm) kernmantle rope lifeline: lifeline adjuster/tensioner: two connecting O-rings: snap hook: and in-line shock absorber
- Portable I-Beam Anchor (DH-AP-9/) attaches to steel I-beams. Bolt-on Anchor Plate (DH-AP-12/) can be used in concrete or steel applications (portable or permanent)
- Fixed anchor plates are designed to be permanently welded to existing structures in locations of frequent work or where the use of a portable base is impractical Plates for inclined surfaces (DH-AP-6/: DH-AP-7/) can be customized to your specific incline requirements up to a maximum of 45 degrees
- The Complete Mounting Bracket Assembly (DH-19-MILLER/) is required to mount a Miller ManHandler Hoist/Winch or Miller MightEvac SRL to the DuraHoist Confined Space System
Others
- Maximum Number of Users
- 3
- Compatible With
- Miller DuraHoist Fall-Arrest Masts and Accessories
- Suitable Winch or Self-Retracting Lifeline
- Suitable Winch or Self-Retracting Lifeline
- Miller DuraHoist Fall-Arrest Masts and Accessories
- Material
- Aluminum
- Mild Steel
- Mild Steel
- Aluminum
Others
- Maximum Number of Users
- 3
- Compatible With
- Miller DuraHoist Fall-Arrest Masts and Accessories
- Suitable Winch or Self-Retracting Lifeline
- Suitable Winch or Self-Retracting Lifeline
- Miller DuraHoist Fall-Arrest Masts and Accessories
- Material
- Aluminum
- Mild Steel
- Mild Steel
- Aluminum
- Maximum Number of Users : 3
- Compatible With : Miller DuraHoist Fall-Arrest Masts and Accessories|Suitable Winch or Self-Retracting Lifeline|Suitable Winch or Self-Retracting Lifeline | Miller DuraHoist Fall-Arrest Masts and Accessories
- Material : Aluminum | Mild Steel|Mild Steel|Aluminum