Оборудование для работы в ограниченных пространствах
Miller MightEvac Self-Retracting Lifeline
Miller MightEvac Self-Retracting Lifeline
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The Miller MightEvac combines the performance and reliability of the best-selling MightyLite Self-Retracting Lifeline Series with a quick-activating retrieval mechanism for emergency evacuation.
Lightweight
20% lighter than competitive models provides significant long-term savings and lowers cost of ownership.
Reliable
Its durable design was built with corrosion-resistant stainless steel and aluminum components to provide a longer lifecycle.
Complete Confined Space Kits available.
Features & Benefits:
- No annual factory recertification required* – Significant long-term savings/lower cost of ownership (*Does not apply to Canada due to CSA Z259.2.2-98 requirements. Must be inspected by a Miller authorized service center if involved in a fall or if fails user visual or function inspection)
- Promotes quick and easy rescue with a 4:1 mechanical advantage (average speed of 25-ft. [7.6 m] per minute)
- 310 lb. (1.4kN) weight capacity
- For emergency evacuation only
- Convenient: heavy-duty carrying handle
- Available in galvanized or stainless steel wire rope and Kevlar rope in lengths of 50-ft. (15 m): 100-ft. (30 m) and 130-ft. (40 m): or Kevlar rope models in lengths of 40-ft. (12.2 m) SKU MR40K/40FT: and 80-ft. (24.4 m) SKU MR80K/80FT
Others
- Lifeline Diameter
- 5 millimetre
- 5
- Lifeline Material
- Galvanized Steel
- Stainless Steel
Others
- Lifeline Diameter
- 5 millimetre
- 5
- Lifeline Material
- Galvanized Steel
- Stainless Steel
- Lifeline Diameter : 5 millimetre|5
- Lifeline Material : Galvanized Steel|Stainless Steel