Harnesses, Belts & Accessories
Miller™ Contractor Non-Stretch Harnesses
Miller™ Contractor Non-Stretch Harnesses
The lightweight Contractor Harnesses are meant to provide greater comfort for construction workers: helping them carry more weight and face minimum discomfort/stress on the jobsite.
Enhanced Comfort
Unique combination back D-ring pad/shoulder pads minimize discomfort/stress around the neck and shoulders when using a tool belt.
Additional Support
A removable waist belt allows a worker to accommodate tool pouches.
Features & Benefits:
- Lightweight design
- Non-stretch webbing
- Single: back D-ring for fall protection
- Tongue buckle leg straps for easy adjustment
- Friction buckle shoulder adjustments: mating buckle chest adjustment
- Self-contained label pack positioned for easy access
- Two (2) pull-free lanyard rings
- Rated to 400-lbs. (181.4 kg) capacity
Others
- Harness Size
- S/M
- U
- XXL
- XXXL
- U
- XXL
- XXXL
- S/M
- Harness Style
- Non-Stretch
- Webbing Type
- Non-Stretchable
- Chest Strap Buckle Type
- Mating Buckle
- D-Ring Locations
- Side
- Back
- Back
- Side
- D-Ring Material
- Steel
- Leg Strap Buckle Type
- Tongue Buckle
- Shoulder Strap Buckle Type
- Friction
- Padding Location
- Shoulder
- Webbing Material
- Polyester
- RFID
- Yes
- Shoulder Padding
- Yes
- Webbing Color
- Green
- Sub-Pelvic Strap
- Yes
Others
- Harness Size
- S/M
- U
- XXL
- XXXL
- U
- XXL
- XXXL
- S/M
- Harness Style
- Non-Stretch
- Webbing Type
- Non-Stretchable
- Chest Strap Buckle Type
- Mating Buckle
- D-Ring Locations
- Side
- Back
- Back
- Side
- D-Ring Material
- Steel
- Leg Strap Buckle Type
- Tongue Buckle
- Shoulder Strap Buckle Type
- Friction
- Padding Location
- Shoulder
- Webbing Material
- Polyester
- RFID
- Yes
- Shoulder Padding
- Yes
- Webbing Color
- Green
- Sub-Pelvic Strap
- Yes
- Harness Size : S/M | U | XXL | XXXL|U|XXL|XXXL|S/M
- Harness Style : Non-Stretch
- Webbing Type : Non-Stretchable
- Chest Strap Buckle Type : Mating Buckle
- D-Ring Locations : Side|Back|Back | Side
- D-Ring Material : Steel
- Leg Strap Buckle Type : Tongue Buckle
- Shoulder Strap Buckle Type : Friction
- Padding Location : Shoulder
- Webbing Material : Polyester
- RFID : Yes
- Shoulder Padding : Yes
- Webbing Color : Green
- Sub-Pelvic Strap : Yes