Harnesses, Belts & Accessories
Miller DuraFlex Python™ Harness
Miller DuraFlex Python™ Harnesses
DuraFlex Python™ Harnesses feature cushioned tubular webbing in the shoulder straps to minimize possible discomfort around the neck and shoulders when required to wear a tool belt.
Easy To Fit
Fully-adjustable harness design: along with the stretchable webbing: ensures proper fit without sacrificing comfort.
Comfortable & Durable
Tubular: high-strength: abrasion-resistant webbing with high-density: water-repellant foam features contoured edges to improve comfort.
Features & Benefits:
Convenience
- Lanyard ring allows user to attach the lanyard when not in use: minimizing hazards associated with the lanyard hanging freely
- Extra lanyard ring available on non-front D-ring harnesses for attaching two-legged lanyards
- Sub-pelvic strap distributes weight for added support after a fall
- Forged steel back D-ring for maximum strength and dependability
- Comfort-Touch Back D-Ring Pad is soft and flexible for added comfort
- Solid color leg straps help the wearer orient the harness for ease of donning
- Fall indicator/warning flag deploys in the event of a fall to indicate that the harness should be removed from service
Others
- Sub-Pelvic Strap
- Yes
- RFID
- Yes
- Webbing Color
- Green
- Green
- Blue
- Blue
- Leg Strap Buckle Type
- Mating Buckle
- Tongue Buckle
- Mating Buckle
- Tongue Buckle
- Webbing Type
- DuraFlex
- Shoulder Strap Buckle Type
- Friction
- Chest Strap Buckle Type
- Mating Buckle
- D-Ring Locations
- Side
- Back
- Side
- Back
- D-Ring Material
- Steel
- Harness Size
- S/M
- U
- XXXL
- S/M
- U
- XXL
- XXXL
- XXL
- Webbing Material
- Polyester
- Urethane Elastomer
- Urethane Elastomer
- Polyester
Others
- Sub-Pelvic Strap
- Yes
- RFID
- Yes
- Webbing Color
- Green
- Green
- Blue
- Blue
- Leg Strap Buckle Type
- Mating Buckle
- Tongue Buckle
- Mating Buckle
- Tongue Buckle
- Webbing Type
- DuraFlex
- Shoulder Strap Buckle Type
- Friction
- Chest Strap Buckle Type
- Mating Buckle
- D-Ring Locations
- Side
- Back
- Side
- Back
- D-Ring Material
- Steel
- Harness Size
- S/M
- U
- XXXL
- S/M
- U
- XXL
- XXXL
- XXL
- Webbing Material
- Polyester
- Urethane Elastomer
- Urethane Elastomer
- Polyester
- Sub-Pelvic Strap : Yes
- RFID : Yes
- Webbing Color : Green|Green | Blue|Blue
- Leg Strap Buckle Type : Mating Buckle|Tongue Buckle | Mating Buckle|Tongue Buckle
- Webbing Type : DuraFlex
- Shoulder Strap Buckle Type : Friction
- Chest Strap Buckle Type : Mating Buckle
- D-Ring Locations : Side|Back | Side|Back
- D-Ring Material : Steel
- Harness Size : S/M|U|XXXL|S/M | U | XXL | XXXL|XXL
- Webbing Material : Polyester | Urethane Elastomer|Urethane Elastomer|Polyester