Harnesses, Belts & Accessories
Miller DuraFlex™ Ultra Harnesses
Miller DuraFlex™ Ultra Harnesses
The DuraFlex™ Ultra Harness is features patented DuraFlex stretchable webbing that provides greater comfort: increases productivity and improves safety.
- Maximum Comfort
- Specially-formulated elastomer webbing that stretches to provide greater comfort: improved safety and increased productivity
- Sub-pelvic strap distributes weight for added support after a fall
- Forged steel back D-ring for maximum strength and dependability
- Comfort-Touch Back D-Ring Pad is soft and flexible for added comfort
Improved Safety
- With added comfort: DuraFlex Harnesses offer wider end-user acceptance - a comfortable harness is worn properly: enhancing compliance and safety on the jobsite. Rated to 400-lbs. (181.4 kg) capacity
- Fully-adjustable harness design: along with the stretchable webbing: ensures proper fit without sacrificing comfort. Sleek Quick-Connect Buckles for chest and leg straps: interlock similar to a seat belt: for easy donning and feature a dual-tab release mechanism to prevent accidental opening
- Lanyard ring allows user to attach the lanyard when not in use: minimizing hazards associated with the lanyard hanging freely
- Extra lanyard ring available on non-front D-ring harnesses for attaching two-legged lanyards
- Specially-formulated elastomer webbing that stretches to provide greater comfort: improved safety and increased productivity
- Sub-pelvic strap distributes weight for added support after a fall
- Forged steel back D-ring for maximum strength and dependability
- Comfort-Touch Back D-Ring Pad is soft and flexible for added comfort
- Solid color leg straps help the wearer orient the harness for ease of donning
- Fall indicator/warning flag deploys in the event of a fall to indicate that the harness should be removed from service
Others
- D-Ring Material
- Steel
- RFID
- Yes
- Shoulder Strap Buckle Type
- Friction
- Padding Location
- Back
- Webbing Color
- Green
- Blue
- Green
- Blue
- Leg Strap Buckle Type
- Quick-Connect
- Chest Strap Buckle Type
- Quick-Connect
- Webbing Material
- Urethane Elastomer
- Polyester
- Polyester
- Urethane Elastomer
- Harness Size
- XXL
- S/M
- S/M
- U
- XXL
- XXXL
- XXXL
- U
- Webbing Type
- DuraFlex
- Sub-Pelvic Strap
- Yes
- D-Ring Locations
- Back
- Side
- Back
- Side
Others
- D-Ring Material
- Steel
- RFID
- Yes
- Shoulder Strap Buckle Type
- Friction
- Padding Location
- Back
- Webbing Color
- Green
- Blue
- Green
- Blue
- Leg Strap Buckle Type
- Quick-Connect
- Chest Strap Buckle Type
- Quick-Connect
- Webbing Material
- Urethane Elastomer
- Polyester
- Polyester
- Urethane Elastomer
- Harness Size
- XXL
- S/M
- S/M
- U
- XXL
- XXXL
- XXXL
- U
- Webbing Type
- DuraFlex
- Sub-Pelvic Strap
- Yes
- D-Ring Locations
- Back
- Side
- Back
- Side
- D-Ring Material : Steel
- RFID : Yes
- Shoulder Strap Buckle Type : Friction
- Padding Location : Back
- Webbing Color : Green | Blue|Green|Blue
- Leg Strap Buckle Type : Quick-Connect
- Chest Strap Buckle Type : Quick-Connect
- Webbing Material : Urethane Elastomer|Polyester|Polyester | Urethane Elastomer
- Harness Size : XXL|S/M|S/M | U | XXL | XXXL|XXXL|U
- Webbing Type : DuraFlex
- Sub-Pelvic Strap : Yes
- D-Ring Locations : Back|Side|Back | Side