Harnesses, Belts & Accessories
Miller Titan II Non-Stretch Harness
Miller Titan II Non-Stretch Harness
The new economical Miller Titan™ II line of harnesses from Honeywell Industrial Safety is an affordable fall protection solution for the general construction: manufacturing: oil and gas (refinery) markets.
Increased Worksite Safety
Hi-Viz color webbing and ANSI Z359.11 compliance
Construction-Style Harness
Designed for more comfort and better fit with lighter: strategically-placed padding that provides optimal airflow while working at heights.Features & Benefits:
- Increased worksite safety with Hi-Viz color webbing and ANSI Z359.11 compliance
- Easier vertical adjustability that stays in place
- Slip resistant back D-ring pad and forward positioned side D-rings: keeping your tool bags in the right place
- Oversized ID tags provide quick and easy harness size identification
- Back strap increases safety by preventing roll out in the event of a fall
- More comfort and better fit with lighter: strategically-placed padding that provides optimal airflow
- Rated for a 400-lbs. (181.4 kg) worker
- Meets all applicable OSHA: ANSI and CSA requirements
- Available with patented: stretchable elastomer or lightweight non-stretch webbing
Others
- Chest Strap Buckle Type
- Mating Buckle
- RFID
- No
- Webbing Type
- Non-Stretchable
- Harness Style
- Non-Stretch
- Leg Strap Buckle Type
- Tongue Buckle
- Mating Buckle
- Tongue Buckle
- Mating Buckle
- Webbing Color
- Orange
- D-Ring Locations
- Side
- Back
- Front
- Side
- Back
- Front
- D-Ring Material
- Steel
- Shoulder Strap Buckle Type
- Friction
- Harness Size
- U
- S/M
- U
- XXL
- S/M
- XXL
- Sub-Pelvic Strap
- Yes
- Webbing Material
- Polyester
Others
- Chest Strap Buckle Type
- Mating Buckle
- RFID
- No
- Webbing Type
- Non-Stretchable
- Harness Style
- Non-Stretch
- Leg Strap Buckle Type
- Tongue Buckle
- Mating Buckle
- Tongue Buckle
- Mating Buckle
- Webbing Color
- Orange
- D-Ring Locations
- Side
- Back
- Front
- Side
- Back
- Front
- D-Ring Material
- Steel
- Shoulder Strap Buckle Type
- Friction
- Harness Size
- U
- S/M
- U
- XXL
- S/M
- XXL
- Sub-Pelvic Strap
- Yes
- Webbing Material
- Polyester
- Chest Strap Buckle Type : Mating Buckle
- RFID : No
- Webbing Type : Non-Stretchable
- Harness Style : Non-Stretch
- Leg Strap Buckle Type : Tongue Buckle | Mating Buckle|Tongue Buckle|Mating Buckle
- Webbing Color : Orange
- D-Ring Locations : Side|Back | Front | Side|Back|Front
- D-Ring Material : Steel
- Shoulder Strap Buckle Type : Friction
- Harness Size : U|S/M | U | XXL|S/M|XXL
- Sub-Pelvic Strap : Yes
- Webbing Material : Polyester