Harnesses, Belts & Accessories
Miller Titan II T-Flex™ Stretchable Harness
Miller Titan II T-Flex™ Stretchable Harnesses
Miller Titan T-FLEX™ Stretchable Harnesses were designed with a durable: stretch webbing construction for improved comfort and greater mobility.
Quality
Incorporates a tough interwoven webbing built with a patented stretchable elastomer for greater comfort.
Convenient
Fully adjustable design for maximum comfort.
Features & Benefits:
Standard Features
- Non-slip mating buckle chest strap promotes proper fit
- Leg strap webbing in a contrasting color for ease of donning
- Back strap increases safety by preventing roll out in the event of a fall
- Sliding back D-ring and pad ensure correct back D-ring positioning
- Pull-free lanyard rings for added convenience
- Meets all applicable OSHA: ANSI and CSA requirements
- Rated to 400 lbs. (181 kg) capacity
Others
- Harness Size
- S/M
- S/M
- U
- XXL
- U
- XXL
- RFID
- No
- D-Ring Material
- Steel
- Chest Strap Buckle Type
- Mating Buckle
- D-Ring Locations
- Back
- Side
- Front Optional
- Back
- Side
- Front Optional
- Webbing Color
- Orange
- Webbing Material
- Polyester
- Shoulder Strap Buckle Type
- Friction
- Webbing Type
- T-Flex
- Leg Strap Buckle Type
- Tongue Buckle
- Mating Buckle
- Tongue Buckle
- Mating Buckle
- Sub-Pelvic Strap
- Yes
Others
- Harness Size
- S/M
- S/M
- U
- XXL
- U
- XXL
- RFID
- No
- D-Ring Material
- Steel
- Chest Strap Buckle Type
- Mating Buckle
- D-Ring Locations
- Back
- Side
- Front Optional
- Back
- Side
- Front Optional
- Webbing Color
- Orange
- Webbing Material
- Polyester
- Shoulder Strap Buckle Type
- Friction
- Webbing Type
- T-Flex
- Leg Strap Buckle Type
- Tongue Buckle
- Mating Buckle
- Tongue Buckle
- Mating Buckle
- Sub-Pelvic Strap
- Yes
- Harness Size : S/M|S/M | U | XXL|U|XXL
- RFID : No
- D-Ring Material : Steel
- Chest Strap Buckle Type : Mating Buckle
- D-Ring Locations : Back | Side | Front Optional|Back|Side|Front Optional
- Webbing Color : Orange
- Webbing Material : Polyester
- Shoulder Strap Buckle Type : Friction
- Webbing Type : T-Flex
- Leg Strap Buckle Type : Tongue Buckle | Mating Buckle|Tongue Buckle|Mating Buckle
- Sub-Pelvic Strap : Yes