Harnesses, Belts & Accessories
Miller Welding Harness
Miller Welding Harness
Designed to help your workers meet the challenges of harsh working environments: Welder Harnesses are available in lightweight/comfort and heavy-duty options.
High-Temperature Resistant
Inner Kevlar™ core adds strength and resistance to high-temperatures.
Durable Design
Rugged black Kevlar®webbing was designed to withstand harsh welding environments.
Features & Benefits:
- Lightweight/Comfort Welder Harness
- Lightweight: comfort welding harness features blue: flame-retardant Nomex webbing to protect against weld splatter
- Contrasting webbing colors make inspection easier
- Rated to 400 lbs. (181.4kg) capacity when using a SofStop shock absorber (940K/6FTBL)
- Heavy-Duty Welding Harness
- Meets ASTM F887 Arc Test requirements and are rated for arc exposure
- Quick-connect buckles on the chest strap for easy/fast donning
- Rated to 400 lbs. (181.4kg) capacity when using a SofStop shock absorber (940K/6FTBL)
Others
- Harness Style
- Welder
- Padding Location
- Back
- RFID
- No
- Webbing Color
- Blue
- Black
- Black
- Blue
- Shoulder Strap Buckle Type
- Friction
- Webbing Type
- Flame-retardant Nomex®
- Harness Size
- S/M
- U
- XXL
- XXL
- S/M
- U
- D-Ring Material
- Steel
- D-Ring Locations
- Front Optional
- Side
- Back
- Back
- Side
- Front Optional
- Webbing Material
- Kevlar
- Sub-Pelvic Strap
- Yes
- Chest Strap Buckle Type
- Mating Buckle
- Quick-Connect
- Mating Buckle
- Quick-Connect
- Padding Material
- Polypropylene
- Leg Strap Buckle Type
- Tongue Buckle
- Quick-Connect
- Quick-Connect
- Tongue Buckle
Others
- Harness Style
- Welder
- Padding Location
- Back
- RFID
- No
- Webbing Color
- Blue
- Black
- Black
- Blue
- Shoulder Strap Buckle Type
- Friction
- Webbing Type
- Flame-retardant Nomex®
- Harness Size
- S/M
- U
- XXL
- XXL
- S/M
- U
- D-Ring Material
- Steel
- D-Ring Locations
- Front Optional
- Side
- Back
- Back
- Side
- Front Optional
- Webbing Material
- Kevlar
- Sub-Pelvic Strap
- Yes
- Chest Strap Buckle Type
- Mating Buckle
- Quick-Connect
- Mating Buckle
- Quick-Connect
- Padding Material
- Polypropylene
- Leg Strap Buckle Type
- Tongue Buckle
- Quick-Connect
- Quick-Connect
- Tongue Buckle
- Harness Style : Welder
- Padding Location : Back
- RFID : No
- Webbing Color : Blue | Black|Black|Blue
- Shoulder Strap Buckle Type : Friction
- Webbing Type : Flame-retardant Nomex®
- Harness Size : S/M | U | XXL|XXL|S/M|U
- D-Ring Material : Steel
- D-Ring Locations : Front Optional|Side|Back|Back | Side | Front Optional
- Webbing Material : Kevlar
- Sub-Pelvic Strap : Yes
- Chest Strap Buckle Type : Mating Buckle|Quick-Connect | Mating Buckle|Quick-Connect
- Padding Material : Polypropylene
- Leg Strap Buckle Type : Tongue Buckle | Quick-Connect|Quick-Connect|Tongue Buckle