Lanyards
Miller BackBiter® Tie-Back Lanyard
Miller BackBiter® Tie-Back Lanyard
All in one lanyard with SoftStop shock absorber and cross-arm anchorage connector..
Heavy-Duty Webbing
Heavy-duty polyester webbing and Cordura® nylon webbing with five times more abrasion resistance.
Durable
First snap The Miller BackBiter™ includes a snap hook with a 5:000-lb. (22 kN) gate load capacity from any angle.
Features & Benefits:
- First snap hook with a 5:000 lb.(22kn)gate load capacity from any angle
- All-in-one lanyard with SofStop™ Shock Absorber and cross-arm anchorage connector
- SofStop™ Shock Absorber pack is designed with a specially-woven inner core that smoothly expands to reduce fall arrest forces
- Heavy-duty polyester webbing and Cordura™ nylon webbing with five times more abrasion resistance
Others
- Lanyard Length
- 6 metre
- 6 foot
- Harness Connector
- Locking snap hook
- Connector Lock Type
- Spring Loaded
- Lanyard Material
- Polyester
- Anchor Connector
- Locking 5K Snap Hook
- Number of Legs
- 2
- 1
- 2
- 1
Others
- Lanyard Length
- 6 metre
- 6 foot
- Harness Connector
- Locking snap hook
- Connector Lock Type
- Spring Loaded
- Lanyard Material
- Polyester
- Anchor Connector
- Locking 5K Snap Hook
- Number of Legs
- 2
- 1
- 2
- 1
- Harness Connector : Locking snap hook
- Connector Lock Type : Spring Loaded
- Lanyard Material : Polyester
- Anchor Connector : Locking 5K Snap Hook
- Number of Legs : 2|1 | 2|1
- Lanyard Length : 6 metre|6 foot