Lanyards
Miller® StretchStop® Lanyards with SofStop® Shock Absorber
Miller StretchStop® Lanyards with SofStop® Shock Absorber
Miller StretchStop Lanyards combine the integral SofStop Shock Absorber with a unique stretchable lanyard design.
Features & Benefits:
- StretchStop Lanyards contract 6-ft. (1.8 m) to 4-ft. (1.2 m): greatly reducing the chances of tripping: snagging: or dragging
- Includes a heavy-duty back-up safety strap
- SofStop Shock Absorber pack is designed with a specially-woven inner core that smoothly expands to reduce fall arrest forces
Others
- Lanyard Length
- 6 metre
- 6 foot
Others
- Lanyard Length
- 6 metre
- 6 foot
- Lanyard Length : 6 metre|6 foot