Lanyards
Miller Titan™ II Tie-Back Lanyards with Pack-Type Shock Absorbers
Miller Titan™ II Tie-Back Lanyards with Pack-Type Shock Absorbers
Improved Design
Features Hi-Viz color for increased worksite safety.
Quality
Miller brand products meet all applicable OSHA: ANSI and CSA requirements.
Features & Benefits:
- Special webbing for greater abrasion resistance
- Two-legged model available for continuous tie-off
- Forged sliding D-ring for ease of use
- Auto-locking carabiner for added safety
- Locking snap hook for connecting to the harness back D-ring
- Shock-absorber pack that keeps fall forces at or below 900 lbs./f (4kN)
Others
- Lanyard Length
- 6 metre
- 6 foot
- Anchor Connector
- Auto-Lock Carabiner
- Harness Connector
- Locking Snap Hook
- Lanyard Material
- Webbing
- Connector Lock Type
- Spring Loaded
- Number of Legs
- 1
- 2
- 2
- 1
Others
- Lanyard Length
- 6 metre
- 6 foot
- Anchor Connector
- Auto-Lock Carabiner
- Harness Connector
- Locking Snap Hook
- Lanyard Material
- Webbing
- Connector Lock Type
- Spring Loaded
- Number of Legs
- 1
- 2
- 2
- 1
- Anchor Connector : Auto-Lock Carabiner
- Harness Connector : Locking Snap Hook
- Lanyard Material : Webbing
- Connector Lock Type : Spring Loaded
- Number of Legs : 1 | 2|2|1
- Lanyard Length : 6 metre|6 foot